Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MA210-YNM3-R1
AHC System MA2 Series external appearance
Series | MA210 | ||
---|---|---|---|
Positioning | Ball coupling | ||
Max. transportable weight | 3 kg | ||
Handling | Single acting / air supply at separation | ||
Handling air pressure | 0.4 to 0.7 MPa | ||
Proof pressure | 1.05 MPa | ||
Ambient and operating air temperature | 0 to 60°C | ||
Positioning repeatability | ±0.01 mm | ||
Combined axial force W* | 150N | ||
Moment resistance M* | 2 N·m | ||
Torque resistance T* | 2 N·m | ||
Interface | Air | Maximum operating pressure | 0.7 MPa |
Operating vacuum pressure | -100 kPa or more (10 Torr or more) | ||
Cv factor | 0.056 | ||
Number of circuits | 4 | ||
Electricity | Contact point capacity | 2 A / interface | |
Number of contact points | 8 |
Robot adapter
Part no. | Applicable shaft diameter | Note |
---|---|---|
MA210-CS1 | ø8 (applicable shaft diameter 8 mm) | Hexagon socket head bolt M3 ×; 8 (4) M3 ×; 10 (4) |
MA210-CR1 | ø10 (applicable shaft diameter 10 mm) | |
MA210-CR2 | ø11 (applicable shaft diameter 11 mm) | |
MA210-CR3 | ø14 (applicable shaft diameter 14 mm) | |
MA210-CR4 | ø15 (applicable shaft diameter 15 mm) | |
MA210-CR5 | ø20 (applicable shaft diameter 20 mm) |
Single acting type, disconnected and connected structure drawing / component parts
Number | Part name | Material | Note |
---|---|---|---|
1 | Unit body | Aluminum Alloy | Hard Anodize |
2 | Head cap | Aluminum Alloy | Hard Anodize |
3 | Ball base | Aluminum Alloy | Hard Anodize |
4 | Ball cover | Carbon steel | Electroless nickel plating |
5 | Contact probe ass’y | - | - |
6 | Piston | Stainless steel | - |
7 | Clamp spring | Steel wire | Zinc chromate |
8 | Check valve ass’y | - | - |
9 | Lever | Carbon steel | Special black thin-membrane anti-corrosive treated |
10 | Pilot pin | Carbon steel | Special black thin-membrane anti-corrosive treated |
11 | Parallel pin | Stainless steel | - |
12 | Steel ball | Stainless steel | - |
13 | Robot adapter | Aluminum Alloy | Hard Anodize |
14 | Tool adapter | Aluminum Alloy | Hard Anodize |
15 | Hook | Carbon steel | Special black thin-membrane anti-corrosive treated |
16 | Contact block ass’y | - | Contact point gold plated |
17 | Passage seal | Synthetic rubber | - |
(Unit: mm)
AHC unit / MA210-YNM3 (without robot adapter) AHC unit / MA210-YNM3-□ (with robot adapter) tool adapter / MA210-AM3 external dimensional drawing
(Unit: mm)
Model | Applicable shaft diameter ød | øD | Weight g | |
---|---|---|---|---|
AHC Unit | MA210-YNM3 | - | - | 260 |
MA210-YNM3-S1 | 8 | 25 | 300 | |
MA210-YNM3-R1 | 10 | 30 | ||
MA210-YNM3-R2 | 11 | |||
MA210-YNM3-R3 | 14 | |||
MA210-YNM3-R4 | 15 | |||
MA210-YNM3-R5 | 20 | 35 | ||
Tool adapter | MA210-AM3 | - | - | 100 |
(Unit: mm)
MA210-CS1 external dimensional drawing
(Unit: mm)
MA210-CR1, 2, 3, 4 external dimensional drawing
(Unit: mm)
MA210-CR5 external dimensional drawing
(Unit: mm)
Part number | Applicable shaft diameter | Weight g |
---|---|---|
MA210-CS1 | ø8 (applicable shaft diameter 8 mm) | 40 |
MA210-CR1 | ø10 (applicable shaft diameter 10 mm) | |
MA210-CR2 | ø11 (applicable shaft diameter 11 mm) | |
MA210-CR3 | ø14 (applicable shaft diameter 14 mm) | |
MA210-CR4 | ø15 (applicable shaft diameter 15 mm) | |
MA210-CR5 | ø20 (applicable shaft diameter 20 mm) |
(Unit: mm)
MA210-S1-□ external dimensional drawing
Référence pièce
|
---|
MA210-YNM3-R1 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Mode de préhension | Nombre de doigts | Forme du corps principal | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Environnement, applications | Fonction supplémentaire | Mécanisme de réglage de la course | Diamètre interne du vérin (mm) | Position de doigt / Options | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Diamètre d'arbre applicable (ø) | Spécifications électriques | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
913.81 € | 1 | 26 jours | [Corps principal] Unité AHC | - | - | - | - | - | - | - | - | - | - | Aucun | Aucun | Sans commutateur auto | Aucun | Aucun | 10 | Soudage |
Loading...
Vous vous trouvez sur la page de Système de changement manuel automatique (AHC) gamme MA2, le numéro d'article est le suivant: MA210-YNM3-R1.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MA210-YNM3-R1.
Configurer
Propriétés de base
Type
Mode de préhension
Nombre de doigts
Forme du corps principal
Méthode de fonctionnement
Dimensions en position ouverte(mm)
Dimensions en position fermée(mm)
Force de préhension (avec 0.5Mpa à la fermeture)(N)
Environnement, applications
Fonction supplémentaire
Mécanisme de réglage de la course
Type
Diamètre interne du vérin(mm)
Position de doigt / Options
Commutateur auto
Nombre de commutateurs
Longueur du fil de sortie
Diamètre d'arbre applicable(ø)
Spécifications électriques
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MA210-CS1 |
MA210-S1-Y59B |
MA210-YNM3 |
MA210-YNM3-R2 |
MA210-YNM3-R3 |
MA210-YNM3-R4 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Mode de préhension | Nombre de doigts | Forme du corps principal | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Environnement, applications | Fonction supplémentaire | Mécanisme de réglage de la course | Diamètre interne du vérin (mm) | Position de doigt / Options | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Diamètre d'arbre applicable (ø) | Spécifications électriques |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.94 € | 1 | 26 jours | [Composants associés] Adaptateur robot | - | - | - | - | - | - | - | - | - | - | Aucun | Aucun | Sans commutateur auto | Aucun | Aucun | 8 | Aucun | ||
178.10 € | 1 | 26 jours | [Composants associés] Colonne d'outil | - | - | - | - | - | - | - | - | - | - | Aucun | Aucun | D-Y59B (2 fils) | Aucun | 0.5 m | Aucun | Aucun | ||
829.69 € | 1 | 4 jours | [Corps principal] Unité AHC | - | - | - | - | - | - | - | - | - | - | Aucun | Aucun | Sans commutateur auto | Aucun | Aucun | Aucun | Soudage | ||
913.81 € | 1 | 26 jours | [Corps principal] Unité AHC | - | - | - | - | - | - | - | - | - | - | Aucun | Aucun | Sans commutateur auto | Aucun | Aucun | 11 | Soudage | ||
913.82 € | 1 | 26 jours | [Corps principal] Unité AHC | - | - | - | - | - | - | - | - | - | - | Aucun | Aucun | Sans commutateur auto | Aucun | Aucun | 14 | Soudage | ||
913.82 € | 1 | 26 jours | [Corps principal] Unité AHC | - | - | - | - | - | - | - | - | - | - | Aucun | Aucun | Sans commutateur auto | Aucun | Aucun | 15 | Soudage |