Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
CDRB2FWU15-180SZ-90L
Applicable size | Type | Special function | Electrical entry | Indicator light | Wiring (output) | Load voltage | Auto switch Part no. | Lead wire Type | Lead wire length (m) | Pre-wired connector | Applicable load | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Perpendicular | In-line | 0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | None (N) | |||||||||||
For 10, 15 | Solid state Auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | Oilproof heavy-duty cord | ● | ● | ● | ◦ | - | ◦ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | M9BV | M9B | ● | ● | ● | ◦ | - | ◦ | - | |||||||||
3-wire (NPN) | 5 V, 12 V | S99V | S99 | ● | - | ● | ◦ | - | ◦ | IC circuit | |||||||||
3-wire (PNP) | S9PV | S9P | ● | - | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | T99V | T99 | ● | - | ● | ◦ | - | ◦ | - | |||||||||
Reed Auto switch | - | No | 2-wire | 5 V, 12 V | 5 V, 12 V, 24 V | - | 90 | Vinyl parallel cord | ● | - | ● | ● | - | - | IC circuit | ||||
5 V, 12 V, 100 V | 5 V, 12 V, 24 V, 100 V | - | 90A | Oilproof heavy-duty cord | ● | - | ● | ● | - | ||||||||||
Yes | - | - | - | 97 | Vinyl parallel cord | ● | - | ● | ● | - | - | ||||||||
100 V | - | 93A | Oilproof heavy-duty cord | ● | - | ● | ● | - | |||||||||||
For 20, 30, 40 | Solid state Auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | M9NV | M9N | Oilproof heavy-duty cord | ● | ● | ● | ◦ | - | ◦ | IC circuit | Relay, PLC |
3-wire (PNP) | M9PV | M9P | ● | ● | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | M9BV | M9B | ● | ● | ● | ◦ | - | ◦ | - | |||||||||
3-wire (NPN) | 5 V, 12 V | - | S79 | ● | - | ● | ◦ | - | ◦ | IC circuit | |||||||||
3-wire (PNP) | - | S7P | ● | - | ● | ◦ | - | ◦ | |||||||||||
2-wire | 12 V | - | T79 | ● | - | ● | ◦ | - | ◦ | - | |||||||||
Connector | - | T79C | ● | - | ● | ● | ● | - | |||||||||||
Reed Auto switch | - | Grommet | Yes | 2-wire | - | 100 V | - | R73 | ● | - | ● | ◦ | - | - | |||||
Connector | - | - | R73C | ● | - | ● | ● | ● | |||||||||||
Grommet | No | 48 V, 100 V | 100 V | - | R80 | ● | - | ● | ◦ | - | IC circuit | ||||||||
Connector | - | 24 V or less | - | R80C | ● | - | ● | ● | ● | - | - |
*For the single vane type, the figures below show the actuators for 90° (without unit) when the B port is pressurized. For the double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized.
(Unit: mm)
Size 10, 15, 20, 30, 40 dimensional drawings
(Unit: mm)
Size 10 (double vane) dimensional drawing
(Unit: mm)
Shaft-end shape of size 40 dimensional drawing
(Unit: mm)
Parallel key dimensional drawing
*See the manufacturer's catalog for details about shaft type J.
(Unit: mm)
Size | A | B | C | D | E (g7) | F (h9) | G | H | K | L | M | N | P | Q | R | T |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 29 | 15 | 19.5 | 14 | 4 (-0.016 to -0.004) | 9 (-0.036 to 0) | 3 | 3 | 9 | 0.5 | 9.5 | 9.5 | 24 | M3 ×; 0.5 depth 6 | M3 ×; 0.5 | 3.6 |
15 | 34 | 20 | 21.2 | 18 | 5 (-0.016 to -0.004) | 12 (-0.043 to 0) | 4 | 3.2 | 10 | 0.5 | 14 | 10 | 29 | M3 ×; 0.5 depth 5 | M3 ×; 0.5 | 7.6 |
20 | 42 | 29 | 25 | 20 | 6 (-0.016 to -0.004) | 14 (-0.043 to 0) | 4.5 | 4 | 10 | 0.5 | 20 | 13 | 36 | M4 ×; 0.7 depth 7 | M5 ×; 0.8 | 10.5 |
30 | 50 | 40 | 29 | 22 | 8 (-0.020 to -0.005) | 16 (-0.043 to 0) | 5 | 4.5 | 12 | 1.0 | 26 | 14 | 43 | M5 ×; 0.8 depth 10 | M5 ×; 0.8 | 14 |
40 | 63 | 45 | 36.3 | 30 | 10 (-0.020 to -0.005) | 25 (-0.052 to 0) | 6.5 | 5 | 20 | - | 31 | 20 | 56 | M5 ×; 0.8 depth 10 | M5 ×; 0.8 | 17 |
*The unit is common for both single vane type and double vane type.
With angle adjuster; size 10, 15, 20, 30, 40 structure drawing
*A parallel key is used instead of a single flat for size 40.
With auto switch and angle adjuster; size 10, 15 structure drawing
Size 20, 30, 40 structure drawing
*A parallel key is used instead of a single flat for size 40.
Size 10 structure drawing
Single vane structure drawing
Double vane structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Stopper ring | Aluminum alloy | - |
2 | Stopper lever | Chrome molybdenum steel | - |
3 | Lever retainer | Rolled steel | Zinc chromated |
4 | Rubber bumper | NBR | - |
5 | Stopper block | Chrome molybdenum steel | Zinc chromated |
6 | Block retainer | Rolled steel | Zinc chromated |
7 | Cap | Resin | - |
8 | Hex socket head cap screw | Stainless steel | Special screw |
9 | Hex socket head cap screw | Stainless steel | Special screw |
10 | Hex socket head cap screw | Stainless steel | Special screw |
11 | Joint | - | - |
12 | Hex socket head set screw | Stainless steel | Size 10 only uses hex nut (No. 12). |
Hex nut | Stainless steel | ||
13 | Cross-head round head screw | Stainless steel | - |
14 | Magnet lever | - | - |
Rotating angle of rotary actuator | Rotating angle adjustment range |
---|---|
270° (0 to +4) | 0° to 230° (size 10, 40)* |
0° to 240° (size 15, 20, 30) | |
180° (0 to +4) | 0° to 175 ° |
90° (0 to +4) | 0° to 85 ° |
*The maximum adjustment angle of the angle adjuster unit for size 10 and 40 is 230°.
Référence pièce
|
---|
CDRB2FWU15-180SZ-90L |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Angle d'oscillation A | Couple (N▪m) | Méthode de fonctionnement | Diam. de tube nominal | Énergie cinétique admissible (J) | Énergie cinétique admissible (J) | Plage de pression de fonctionnement (MPa) | Interrupteur | Fil de sortie (m) | Nombre de commutateurs | Motif d'arbre | Style de montage | Type de connecteur | Spécifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
277.48 € | 1 | 26 jours | [180°] Caoutchouc de silicone conducteur | Moins de 1 | Palette simple | 15 | Moins de 0.005 | 0.001 | 0.15~ 0.7 | 90 | 3 | 2 pcs. | Plat simple | Type à bride | Aucun | With auto switch unit |
Loading...
Type | Sortie d'axe de l'actionneur rotatif des deux côtés | Forme du corps principal | Rond | Environnement de fonctionnement, applications | Standard |
---|---|---|---|---|---|
Rigidité et précision | Standard | Vanne | N/A | Emplacement de port de connexion | Surface latérale de corps |
Direction axiale | Standard | Fabrication conforme aux spécifications de la commande | Aucun |
Vous vous trouvez sur la page de C(D)RB2*W10~40-Z, Actionneur rotatif, nouveau modèle de palette, le numéro d'article est le suivant: CDRB2FWU15-180SZ-90L.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CDRB2FWU15-180SZ-90L.
Configurer
Propriétés de base
Angle d'oscillation A
Type
Couple(N▪m)
Méthode de fonctionnement
Diam. de tube nominal
Énergie cinétique admissible(J)
Énergie cinétique admissible(J)
Interrupteur
Fil de sortie(m)
Nombre de commutateurs
Motif d'arbre
Style de montage
Type de connecteur
Spécifications
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
CDRB2BJU40-180SZ-R73L |
CDRB2BWU10-100DZ-93AL |
CDRB2BWU10-100DZ-M9P |
CDRB2FWU15-270SZ-T99L |
CDRB2FWU15-90DZ-93A |
CDRB2FWU20-180SZ-R73L |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Angle d'oscillation A | Couple (N▪m) | Méthode de fonctionnement | Diam. de tube nominal | Énergie cinétique admissible (J) | Énergie cinétique admissible (J) | Plage de pression de fonctionnement (MPa) | Interrupteur | Fil de sortie (m) | Nombre de commutateurs | Motif d'arbre | Style de montage | Type de connecteur | Spécifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
466.82 € | 1 | 26 jours | [180°] Caoutchouc de silicone conducteur | 6 à moins de 10 / Moins de 1 | Palette simple | 40 | 0.01 à moins de 0.1 | 0.04 | 0.15~1 | R73 | 3 | 2 pcs. | Axe rond | Type de base | Aucun | With auto switch unit | ||
391.77 € | 1 | 26 jours | 100° | Moins de 1 | Double palette | 10 | Moins de 0.005 | 0.0003 | 0.2~ 0.7 | 93A | 3 | 2 pcs. | Plat simple | Type de base | Aucun | With auto switch unit | ||
409.29 € | 1 | 26 jours | 100° | Moins de 1 | Double palette | 10 | Moins de 0.005 | 0.0003 | 0.2~ 0.7 | M9P | 0.5 | 2 pcs. | Plat simple | Type de base | Aucun | With auto switch unit | ||
315.74 € | 1 | 26 jours | 270° | Moins de 1 | Palette simple | 15 | Moins de 0.005 | 0.001 | 0.15~ 0.7 | T99 | 3 | 2 pcs. | Plat simple | Type à bride | Aucun | With auto switch unit | ||
396.47 € | 1 | 26 jours | [90°] 90° | Moins de 1 | Double palette | 15 | Moins de 0.005 | 0.0012 | 0.15~ 0.7 | 93A | 0.5 | 2 pcs. | Plat simple | Type à bride | Aucun | With auto switch unit | ||
286.55 € | 1 | 26 jours | [180°] Caoutchouc de silicone conducteur | Moins de 1 / 1 à moins de 3 | Palette simple | 20 | Moins de 0.005 | 0.003 | 0.15~ 0.7 | R73 | 3 | 2 pcs. | Plat simple | Type à bride | Aucun | With auto switch unit |