Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
CRBU2W10-270SZ
CRBU2 Series JIS symbol
Size | 10 | 15 | 20 | 30 | 40 | |
---|---|---|---|---|---|---|
Rotating angle | 90°, 180°, 270 ° | |||||
Fluid | Air (non-lube) | |||||
Proof pressure (MPa) | 1.05 | 1.5 | ||||
Ambient and fluid temperature | 5 to 60°C | |||||
Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
Rotation time adjustment range s/90°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
Allowable kinetic energy (J)*2 | 0.00015 | 0.001 | 0.003 | 0.02 | 0.04 | |
0.00025 | 0.0004 | 0.015 | 0.03 | |||
Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
Port location | Side ported or axial ported | |||||
Port size (side ported, axial ported) | M3 ×; 0.5 | M5 ×; 0.8 | ||||
Angle adjustable range*3 | 0 to 230 ° | 0 to 240 ° | 0 to 230 ° |
*1 Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate. For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
*2 The upper numbers in this section in the table indicate the energy factor when the rubber bumper is used (at the end of the rotation), and the lower numbers indicate the energy factor when the rubber bumper is not used.
*3 Adjustment range in the table is for 270°. For 90° and 180°, refer to the manufacturer's catalog.
Size | 10 | 15 | 20 | 30 | 40 | |
---|---|---|---|---|---|---|
Rotating angle | 90°, 100 ° | |||||
Fluid | Air (non-lube) | |||||
Proof pressure (MPa) | 1.05 | 1.5 | ||||
Ambient and fluid temperature | 5 to 60°C | |||||
Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
Rotation time adjustment range s/90°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
Allowable kinetic energy J | 0.0003 | 0.0012 | 0.0033 | 0.02 | 0.04 | |
Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
Port location | Side ported or axial ported | |||||
Port size (side ported, axial ported) | M3 ×; 0.5 | M5 ×; 0.8 | ||||
Angle adjustable range*2 | 0 to 90 ° |
*1 Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate. For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
*2 Adjustment range in the table is for 100°. For 90°, see the manufacturer's catalog.
Single vane
The following figures show the actuators for 90° and 180° when the B port is pressurized.
Double vane
The following figures show the intermediate rotation position when A or B port is pressurized.
*The unit is common for both single vane type and double vane type.
Size 10, 15 structure drawing
Size 20, 30 structure drawing
Size 40 structure drawing
D-M9□ type; size 10, 15 dimensional drawings
D-M9□ type; size 20, 30 dimensional drawing
D-M9□ type; size 40 dimensional drawing
*For size 10, 2 cross-head round head screws (11) are required.
*For the single vane type, the following figures show the actuators for 90° and 180° when the B port is pressurized. For the double vane type, the figures below show the intermediate rotation position when the A or B port is pressurized. Only size 10 has a different plate shape.
Single shaft / Port location: side ported dimensional drawing 1
*Refer to manufacturer's catalog for more information on the size 10 double vane type and the range of rotation of the chamfer.
Single shaft / Port location: side ported dimensional drawing 2
Double shaft / Port location: side ported dimensional drawing
(Unit: mm)
Size | A | B | C | D | E (g7) | F (h9) | G1 | G2 | H | J | K | L | M1 | M2 | N | P | Q | R | S | T | U | V1 | V2 | W | X | Y1 | Y2 | Z | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q1 | Q2 | Q3 | Q4 | ||||||||||||||||||||||||||||
10 | 29 | 22 | 8 | 14 | 4 (-0.016 to -0.004) | 9 (-0.036 to 0) | 1 | 1 | 7 | 5 | 9 | 0.5 | 16.5 | 8.5 | 9.5 | 14.5 | - | M3 ×; 0.5 | 3.5 | 3.5 | M3 ×; 0.5 | 21 | 10.6 | 3 | 37 | 44 | 19.8 | 31 | 25 | 17 | 41 |
15 | 34 | 25 | 9 | 18 | 5 (-0.016 to -0.004) | 12 (-0.043 to 0) | 1.5 | 1.5 | 6 | 6 | 10 | 0.5 | 19 | 11 | 10 | 17 | M3 ×; 0.5 | M3 ×; 0.5 | 3.5 | 3.5 | M3 ×; 0.5 | 24 | 12.6 | 3 | 44.5 | 52 | 21 | 36 | 29 | 21 | 48 |
20 | 42 | 34.5 | 10 | 20 | 6 (-0.016 to -0.004) | 14 (-0.043 to 0) | 1.5 | 1.5 | 8 | 7 | 10 | 0.5 | 25.5 | 14 | 13 | 21 | M4 ×; 0.7 | M4 ×; 0.7 | 4.5 | 4.5 | M5 ×; 0.8 | 30 | 16 | 4 | 56 | 64.5 | 22 | 44 | 36 | 26 | 59 |
30 | 50 | 47.5 | 13 | 22 | 8 (-0.020 to -0.005) | 16 (-0.043 to 0) | 2 | 2 | 9 | 8 | 12 | 1.0 | 33.5 | 15.5 | 14 | 25 | M5 ×; 0.8 | M5 ×; 0.8 | 5.5 | 5.5 | M5 ×; 0.8 | 42 | 21.5 | 4.5 | 71.5 | 82.5 | 24 | 52 | 42 | 29 | 69 |
40 | 63 | 53 | 15 | 30 | 10 (-0.020 to -0.005) | 25 (-0.052 to 0) | 3 | 4.5 | 10 | 9 | 20 | 1.0 | 39 | 21 | 20 | 31.6 | M5 ×; 0.8 | M5 ×; 0.8 | 5.5 | 5.5 | M5 ×; 0.8 | 47.8 | 25 | 5 | 87.5 | 98 | 30 | 64 | 52 | 38 | 85 |
*See the manufacturer's catalog for details about shaft type J, K, T and Y.
Référence pièce
|
---|
CRBU2W10-270SZ |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Angle d'oscillation A | Couple (N▪m) | Méthode de fonctionnement | Diam. de tube nominal | Énergie cinétique admissible (J) | Énergie cinétique admissible (J) | Plage de pression de fonctionnement (MPa) | Emplacement de port de connexion | Interrupteur | Fil de sortie (m) | Nombre de commutateurs | Motif d'arbre | Entrée électrique du fil de sortie | Spécifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.32 € | 1 | 26 jours | Sortie d'axe de l'actionneur rotatif des deux côtés | 270° | Moins de 1 | Palette simple | 10 | Moins de 0.005 | 0.00015 | 0.2~ 0.7 | Surface latérale de corps | Aucun | Aucun | Aucun | Arbre long : plat simple / Arbre court : plat simple | Aucun | Type standard |
Loading...
Forme du corps principal | Montage en bloc de forme ronde | Environnement de fonctionnement, applications | Standard | Rigidité et précision | Standard |
---|---|---|---|---|---|
Vanne | N/A | Format | Type de montage libre | Direction axiale | Standard |
Fabrication conforme aux spécifications de la commande | Aucun | Type de connecteur | Aucun |
Vous vous trouvez sur la page de C(D)RBU2*10~40-Z, Actionneur rotatif à fixations universelles, Modèle à palette, le numéro d'article est le suivant: CRBU2W10-270SZ.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CRBU2W10-270SZ.
Configurer
Propriétés de base
Type
Type
Angle d'oscillation A
Couple(N▪m)
Méthode de fonctionnement
Diam. de tube nominal
Énergie cinétique admissible(J)
Énergie cinétique admissible(J)
Emplacement de port de connexion
Interrupteur
Fil de sortie(m)
Nombre de commutateurs
Motif d'arbre
Entrée électrique du fil de sortie
Spécifications
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
CDRBU2W10-90DZ-90 |
CDRBU2W15-180SZ-90 |
CDRBU2W15-180SZ-93A |
CRBU2W10-90DEZ |
CRBU2W10-90DZ |
CRBU2W10-90SEZ |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Angle d'oscillation A | Couple (N▪m) | Méthode de fonctionnement | Diam. de tube nominal | Énergie cinétique admissible (J) | Énergie cinétique admissible (J) | Plage de pression de fonctionnement (MPa) | Emplacement de port de connexion | Interrupteur | Fil de sortie (m) | Nombre de commutateurs | Motif d'arbre | Entrée électrique du fil de sortie | Spécifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
330.35 € | 1 | 26 jours | Sortie d'axe de l'actionneur rotatif des deux côtés | [90°] 90° | Moins de 1 | Double palette | 10 | Moins de 0.005 | 0.0003 | 0.2~ 0.7 | Surface latérale de corps | 90 | 0.5 | 2 pcs. | Arbre long : plat simple / Arbre court : plat simple | Passe-fils | With auto switch unit | ||
202.98 € | 1 | 26 jours | Sortie d'axe de l'actionneur rotatif des deux côtés | [180°] Caoutchouc de silicone conducteur | Moins de 1 | Palette simple | 15 | Moins de 0.005 | 0.001 | 0.15~ 0.7 | Surface latérale de corps | 90 | 0.5 | 2 pcs. | Arbre long : plat simple / Arbre court : plat simple | Passe-fils | With auto switch unit | ||
202.98 € | 1 | 26 jours | Sortie d'axe de l'actionneur rotatif des deux côtés | [180°] Caoutchouc de silicone conducteur | Moins de 1 | Palette simple | 15 | Moins de 0.005 | 0.001 | 0.15~ 0.7 | Surface latérale de corps | 93A | 0.5 | 2 pcs. | Arbre long : plat simple / Arbre court : plat simple | Passe-fils | With auto switch unit | ||
256.65 € | 1 | 26 jours | Sortie d'axe de l'actionneur rotatif des deux côtés | [90°] 90° | Moins de 1 | Double palette | 10 | Moins de 0.005 | 0.0003 | 0.2~ 0.7 | Direction axiale de corps | Aucun | Aucun | Aucun | Arbre long : plat simple / Arbre court : plat simple | Aucun | Type standard | ||
256.65 € | 1 | 26 jours | Sortie d'axe de l'actionneur rotatif des deux côtés | [90°] 90° | Moins de 1 | Double palette | 10 | Moins de 0.005 | 0.0003 | 0.2~ 0.7 | Surface latérale de corps | Aucun | Aucun | Aucun | Arbre long : plat simple / Arbre court : plat simple | Aucun | Type standard | ||
128.32 € | 1 | 26 jours | Sortie d'axe de l'actionneur rotatif des deux côtés | [90°] 90° | Moins de 1 | Palette simple | 10 | Moins de 0.005 | 0.00015 | 0.2~ 0.7 | Direction axiale de corps | Aucun | Aucun | Aucun | Arbre long : plat simple / Arbre court : plat simple | Aucun | Type standard |