C(D)RB1*50~100, Actionneur rotatif à palette (Numéros de référence - Téléchargement CAO)

C(D)RB1*50~100, Actionneur rotatif à palette
[Features]
· Works with the model D-M9□ compact auto switch.
· Highly reliable.
& nbspSupports thrust and radial loads and uses bearings.
· The body can be mounted directly.
· 2 types of port location; side ported or axial ported.

(i)Remarque

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

CRB1LS63-180S

Rotary Actuator, Vane Type, CRB1 Series Specifications

CRB1 Series JIS symbol

CRB1 Series JIS symbol

Size 50 63 80 100 50 63 80 100
Vane type Single vane (S) Double vane (D)
Rotating angle Standard 90° (0 to +4), 180° (0 to +4), 270° (0 to +4) 90° (0 to +4)
Semi-standard 100° (0 to +4), 190° (0 to +4), 280° (0 to +4) 100° (0 to +4)
Fluid Air (non-lube)
Proof pressure 1.5 MPa
Ambient and fluid temperature 5 to 60°C
Max. operating pressure 1.0 MPa
Min. operating pressure 0.15 MPa
Rotation time adjustment range 0.1 to 1 s/90 °
Allowable kinetic energy 0.082 J 0.12 J 0.398 J 0.6 J 0.112 J 0.16 J 0.54 J 0.811 J
Shaft load Allowable radial load 245 N 390 N 490 N 588 N 245 N 390 N 490 N 588 N
Allowable thrust load 196 N 340 N 490 N 539 N 196 N 340 N 490 N 539 N
Shaft Bearing
Port location Side ported or axial ported
Port size Side ported 1/8 1/4 1/8 1/4
Axial ported 1/8 1/4 1/8 1/4
Mounting Basic style, foot style

Structure drawing

Standard (keys in the figures below)

For 270° (top view from long shaft side); single vane structure drawing

For 270° (top view from long shaft side); single vane structure drawing

For 180° (top view from long shaft side); single vane structure drawing

For 180° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); single vane structure drawing

For 90° (top view from long shaft side); double vane structure drawing

For 90° (top view from long shaft side); double vane structure drawing

Standard dimensional drawing

Standard dimensional drawing

Long shaft side / short shaft side structure drawing

Long shaft side / short shaft side structure drawing

No. Description Material Note
1 Body (A) Aluminum alloy Painted
2 Body (B) Aluminum alloy Painted
3 Vane shaft Carbon steel* -
4 Stopper Aluminum alloy -
5 Stopper Resin For 90°
6 Stopper Resin For 180°
7 Bearing Bearing steel -
8 Hex socket head cap screw (with washer) Chrome molybdenum steel -
9 Special screw Chrome molybdenum steel -
10 Parallel key Carbon steel -
11 O-ring NBR -
12 O-ring NBR Special O-ring
13 Stopper seal NBR Special seal
14 Holding rubber NBR -
  • *Individual part cannot be shipped.
  • *The material is chrome molybdenum steel for double vane type.

50, 63, 80, 100 external dimensional drawing

Single vane / double vane type CRB1BW□-□S / D <Port location: side ported> dimensional drawing

Single vane / double vane type CRB1BW□-□S / D dimensional drawing

*Refer to the manufacturer's catalog for the range of rotation.

Axial ported (port location) CRB1BW□-□SE, CRB1BW□-□DE dimensional drawing

Axial ported (port location) CRB1BW□-□SE, CRB1BW□-□DE dimensional drawing

★ If B port of Body (B) is threaded, the port is plugged with Rc1/8.

 

(Unit: mm)

 

Key dimensional drawing

Key dimensional drawing

Size b (h9) h (h9) L
50 4 (-0.030 to 0) 4 (-0.030 to 0) 20
63 5 (-0.030 to 0) 5 (-0.030 to 0) 25
80 5 (-0.030 to 0) 5 (-0.030 to 0) 36
100 7 (-0.036 to 0) 7 (-0.036 to 0) 40

 

(Unit: mm)

 

Size A1 A2 B C D E1 (g6) E2 (h9) F (h9) G H J K L
50 67 78 70 19.5 39.5 12 (-0.017 to -0.006) 11.9 (-0.043 to 0) 25 (-0.052 to 0) 3 10 13 5 13.5
63 82 98 80 21 45 15 (-0.017 to -0.006) 14.9 (-0.043 to 0) 28 (-0.052 to 0) 3 12 14 5 17
80 95 110 90 23.5 53.5 17 (-0.017 to -0.006) 16.9 (-0.043 to 0) 30 (-0.052 to 0) 3 13 16 5 19
100 125 140 103 30 65 25 (-0.020 to -0.007) 24.9 (-0.052 to 0) 45 (-0.062 to 0) 4 19 22 5 28
Size M1 M2 M3 N1 N2 P Q R (*) S T U V W X Y Z
50 26 18 21 14 18 50 M6 ×; 1
depth 9
1/8 60 R6 11 34 66 46 5.5 6.5
63 29 22 27 15 25 60 M8 ×; 1.25
Depth 10
1/8 75 R7.5 14 39 83 52 8 9
80 30 30 29 20 30 70 M8 ×; 1.25
Depth 12
1/4 88 R8 15 48 94 63 7.5 9
100 35.5 32 38 24 38 80 M10 ×; 1.5
Depth 13
1/4 108 R11 11.5 60 120 78 7.5 11
  • *For single vane type: The above figures show actuators for 180° when B port is pressurized.
  • *For double vane type: The above figures show the intermediate rotation position when the A or B port is pressurized.
  • *In addition to Rc, G and NPT are also available for connection ports.

Precautions

  • *Be sure to read the precautions in the catalog before use.
  • *See the manufacturer's catalog for information other than the above.
Référence pièce
CRB1LS63-180S
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Angle d'oscillation A Couple
(N▪m)
Méthode de fonctionnement Diam. de tube nominal Énergie cinétique admissible
(J)
Énergie cinétique admissible
(J)
Emplacement de port de connexion Interrupteur Fil de sortie
(m)
Nombre de commutateurs Types de ports Motif d'arbre Fabrication conforme aux spécifications de la commande Entrée électrique du fil de sortie Style de montage Point de départ de la rotation Méthode de tuyauterie Type de connecteur Spécifications

356.10 €

1 26 jours Sortie d'axe de l'actionneur rotatif sur un côté[180°] Caoutchouc de silicone conducteurMoins de 1 / 20 à moins de 50Palette simple630.1 à moins de 10.12Surface latérale de corpsAucunAucunAucunRcClavette d’axe simpleAucunPasse-filsÉquerreGauche 90°Type de tuyauterie à visserAucunType standard

Loading...

  1. 1

Informations de base

Forme du corps principal Rond Environnement de fonctionnement, applications Standard Rigidité et précision Standard
Vanne N/A Plage de pression de fonctionnement(MPa) 0.15::1 Direction axiale Standard

Vous vous trouvez sur la page de C(D)RB1*50~100, Actionneur rotatif à palette, le numéro d'article est le suivant: CRB1LS63-180S.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CRB1LS63-180S.

Variantes de ce produit

Référence pièce
CDRB1BW100-180S-R73C
CDRB1BW100-180S-R73L-XN
CDRB1BW100-180S-S7P
CRB1LS63-90S
CRB1LT80-90S
CRB1LW100-180S
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Angle d'oscillation A Couple
(N▪m)
Méthode de fonctionnement Diam. de tube nominal Énergie cinétique admissible
(J)
Énergie cinétique admissible
(J)
Emplacement de port de connexion Interrupteur Fil de sortie
(m)
Nombre de commutateurs Types de ports Motif d'arbre Fabrication conforme aux spécifications de la commande Entrée électrique du fil de sortie Style de montage Point de départ de la rotation Méthode de tuyauterie Type de connecteur Spécifications

612.32 €

1 26 jours Sortie d'axe de l'actionneur rotatif des deux côtés[180°] Caoutchouc de silicone conducteur50 à moins de 100 / Moins de 1Palette simple1000.1 à moins de 10.6Surface latérale de corpsR73C0.52 pcs.RcMontant double (clavette d'arbre long et 4 chanfreins)AucunConnecteurType de baseGauche 90°Type de tuyauterie à visserAucunWith auto switch unit

590.11 €

1 26 jours Sortie d'axe de l'actionneur rotatif des deux côtés[180°] Caoutchouc de silicone conducteur50 à moins de 100Palette simple1000.1 à moins de 10.6Surface latérale de corpsR7332 pcs.NPTMontant double (clavette d'arbre long et 4 chanfreins)AucunPasse-filsType de baseGauche 90°Type de tuyauterie à visserAucunWith auto switch unit

623.58 €

1 26 jours Sortie d'axe de l'actionneur rotatif des deux côtés[180°] Caoutchouc de silicone conducteur50 à moins de 100 / Moins de 1Palette simple1000.1 à moins de 10.6Surface latérale de corpsS7P0.52 pcs.RcMontant double (clavette d'arbre long et 4 chanfreins)AucunPasse-filsType de baseGauche 90°Type de tuyauterie à visserAucunWith auto switch unit

356.10 €

1 26 jours Sortie d'axe de l'actionneur rotatif sur un côté[90°] 90°20 à moins de 50 / Moins de 1Palette simple630.1 à moins de 10.12Surface latérale de corpsAucunAucunAucunRcClavette d’axe simpleAucunPasse-filsÉquerreGauche 45°Type de tuyauterie à visserAucunType standard

627.19 €

1 26 jours Sortie d'axe de l'actionneur rotatif sur un côté[90°] 90°20 à moins de 50 / Moins de 1Palette simple800.1 à moins de 10.398Surface latérale de corpsAucunAucunAucunRcAxe traversant rondAucunPasse-filsÉquerreGauche 45°Type de tuyauterie à visserAucunType standard

519.34 €

1 26 jours Sortie d'axe de l'actionneur rotatif des deux côtés[180°] Caoutchouc de silicone conducteur50 à moins de 100 / Moins de 1Palette simple1000.1 à moins de 10.6Surface latérale de corpsAucunAucunAucunRcMontant double (clavette d'arbre long et 4 chanfreins)AucunPasse-filsÉquerreGauche 90°Type de tuyauterie à visserAucunType standard

Assistance technique