Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MDSUB20-90S-T79CL
MSUB Series JIS symbol
Model | MSUB1 | MSUB3 | |||||
---|---|---|---|---|---|---|---|
Vane type | Single vane | Double vane | Single vane | Double vane | |||
Rotating angle*1 | 90° ±10 ° | 180° ±10 ° | 90° ±5 ° | 90° ±10 ° | 180° ±10 ° | 90° ±5 ° | |
Fluid | Air (non-lube) | ||||||
Proof pressure (MPa) | 1.05 | ||||||
Ambient and fluid temperature | 5 to 60°C | ||||||
Operating pressure range (MPa) | 0.2 to 0.7 | 0.15 to 0.7 | |||||
Rotation time adjustment range (s/90) ° | 0.07 to 0.3 (0.5 MPa) | ||||||
Shaft load | Allowable radial load | 20 N | 40 N | ||||
Allowable thrust load*2 | 15 N | 30 N | |||||
10 N | 15 N | ||||||
Allowable moment | 0.3 N·m | 0.7 N·m | |||||
Shaft | Bearing | ||||||
Port location | Side ported or axial ported | ||||||
Port size | Side ported | M3 ×; 0.5 | M5 ×; 0.8 | ||||
Axial ported | M3 ×; 0.5 |
Model | MSUB7 | MSUB20 | |||||
---|---|---|---|---|---|---|---|
Vane type | Single vane | Double vane | Single vane | Double vane | |||
Rotating angle*1 | 90° ±10 ° | 180° ±10 ° | 90° ±5 ° | 90° ±10 ° | 180° ±10 ° | 90° ±5 ° | |
Fluid | Air (non-lube) | ||||||
Proof pressure (MPa) | 1.05 | 1.5 | |||||
Ambient and fluid temperature | 5 to 60°C | ||||||
Operating pressure range (MPa) | 0.15 to 0.7 | 0.15 to 1.0 | |||||
Rotation time adjustment range (s/90) ° | 0.07 to 0.3 (0.5 MPa) | ||||||
Shaft load | Allowable radial load | 50 N | 60 N | ||||
Allowable thrust load*2 | 60 N | 80 N | |||||
30 N | 40 N | ||||||
Allowable moment | 0.9 N·m | 2.9 N·m | |||||
Shaft | Bearing | ||||||
Port location | Side ported or axial ported | ||||||
Port size | Side ported | M5 ×; 0.8 | |||||
Axial ported | M5 ×; 0.8 |
(Unit: g)
Size | Rotating angle | Basic weight | Auto switch unitNote ) | ||
---|---|---|---|---|---|
Single vane | Double vane | ||||
1 | 90 | 145 | 150 | 15 | |
180 | 140 | - | |||
3 | 90 | 230 | 240 | 20 | |
180 | 225 | - | |||
7 | 90 | 360 | 375 | 28 | |
180 | 355 | - | |||
20 | 90 | 510 | 580 | 38 | |
180 | 505 | - |
*Values above do not include auto switch weight.
MSUB Series Rotary Table internal structure drawing 1
For 180° (figure in the middle position) structure drawing
For 90° (figure with pressure to A port) structure drawing
Single vane (for 180° figure in the middle position) structure drawing
Double vane (figure with pressure to A port) structure drawing
Single vane; size 1, 3, 7, 20 structure drawing
Double vane; size 1 structure drawing
Double vane; size 3, 7, 20 structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body (A) | Aluminum alloy | Anodized |
2 | Body (B) | Aluminum alloy | Anodized |
3 | Vane shaft | Stainless steel (MSUB20 is carbon steel) | Single vane |
Carbon steel | Double vane | ||
4 | Stopper | Resin | Single vane |
5 | Stopper | Stainless steel | Double vane |
6 | Stopper seal | NBR | - |
7 | Table | Aluminum alloy | Anodized, serigraph |
8 | Stopper lever (D) | Carbon steel | Heat treated, electroless nickel plated |
9 | Stopper lever (S) | Carbon steel | Heat treated, electroless nickel plated |
10 | Lever retainer | Carbon steel | Zinc chromated |
11 | Ring collar | Carbon steel | Zinc chromated |
12 | Bearing | High carbon chrome bearing steel | - |
13 | Bearing | High carbon chrome bearing steel | - |
14 | Back-up ring | Stainless steel | - |
15 | Scraper | NBR | - |
16 | O-ring | NBR | - |
17 | With adjustment bolt | Carbon steel | Heat treated |
18 | Hex nut | Carbon steel | - |
19 | Hex socket head cap screw | - | - |
20 | Hex socket head cap screw | - | - |
21 | Hex socket head cap screw | - | - |
22 | Button bolt | - | - |
23 | Rubber cap | NBR | - |
24 | Hex socket head set screw | - | SE type only |
25 | Cover | Aluminum alloy | - |
26 | Plate | Resin | - |
27 | Gasket | NBR | - |
28 | O-ring | NBR | - |
29 | O-ring | NBR | - |
30 | Label | - | - |
*These drawings indicate the state of the product when the B port is pressurized.
(Unit: mm)
MSUB1-□S, SE dimensional drawing
(Unit: mm)
Axial ported / MSUB1-□SE dimensional drawing
*If the adjustment bolt is removed, rotation will be approximately 270° for the single vane type and 100° for the double vane type. Since this will make it impossible to satisfy the specifications, operate with adjustment within the range of maximum values.
Référence pièce
|
---|
MDSUB20-90S-T79CL |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Angle d'oscillation A | Couple (N▪m) | Couple (N▪m) | Méthode de fonctionnement | Diam. de tube nominal | Énergie cinétique admissible (J) | Énergie cinétique admissible (J) | Plage de pression de fonctionnement (MPa) | Taille | Emplacement de port de connexion | Interrupteur | Fil de sortie (m) | Nombre de commutateurs | Entrée électrique du fil de sortie | Type de connecteur | Spécifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
524.52 € | 1 | 26 jours | [90°] 90° | Moins de 1 / 20 à moins de 50 | 20 | Palette simple | 16 | 0.01 à moins de 0.1 | 0.056 | 0.15~1.0 | 20 | Surface latérale de corps | T79C | 3 | 2 pcs. | Connecteur | Aucun | With auto switch unit |
Loading...
Type | Sortie d'axe de l'actionneur rotatif sur un côté | Forme du corps principal | Rond | Environnement de fonctionnement, applications | Standard |
---|---|---|---|---|---|
Rigidité et précision | Standard | Vanne | N/A |
Vous vous trouvez sur la page de M(D)SUB*1~20, Table rotative, modèle de base, le numéro d'article est le suivant: MDSUB20-90S-T79CL.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MDSUB20-90S-T79CL.
Configurer
Propriétés de base
Angle d'oscillation A
Couple(N▪m)
Type
Couple(N▪m)
Méthode de fonctionnement
Diam. de tube nominal
Énergie cinétique admissible(J)
Énergie cinétique admissible(J)
Taille
Emplacement de port de connexion
Interrupteur
Fil de sortie(m)
Nombre de commutateurs
Entrée électrique du fil de sortie
Type de connecteur
Spécifications
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MDSUB1-180S-90AL |
MDSUB1-180S-90L |
MDSUB1-180S-93A |
MDSUB20-90S-T79L |
MDSUB3-180S |
MDSUB3-180S-90 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Angle d'oscillation A | Couple (N▪m) | Couple (N▪m) | Méthode de fonctionnement | Diam. de tube nominal | Énergie cinétique admissible (J) | Énergie cinétique admissible (J) | Plage de pression de fonctionnement (MPa) | Taille | Emplacement de port de connexion | Interrupteur | Fil de sortie (m) | Nombre de commutateurs | Entrée électrique du fil de sortie | Type de connecteur | Spécifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428.35 € | 1 | 26 jours | [180°] Caoutchouc de silicone conducteur | Moins de 1 / 1 à moins de 3 | 1 | Palette simple | 9 | 0.005 à moins de 0.01 | 0.005 | 0.2~ 0.7 | 1 | Surface latérale de corps | 90A | 3 | 2 pcs. | Passe-fils | Aucun | With auto switch unit | ||
428.35 € | 1 | 26 jours | [180°] Caoutchouc de silicone conducteur | Moins de 1 / 1 à moins de 3 | 1 | Palette simple | 9 | 0.005 à moins de 0.01 | 0.005 | 0.2~ 0.7 | 1 | Surface latérale de corps | 90 | 3 | 2 pcs. | Passe-fils | Aucun | With auto switch unit | ||
423.19 € | 1 | 26 jours | [180°] Caoutchouc de silicone conducteur | Moins de 1 / 1 à moins de 3 | 1 | Palette simple | 9 | 0.005 à moins de 0.01 | 0.005 | 0.2~ 0.7 | 1 | Surface latérale de corps | 93A | 0.5 | 2 pcs. | Passe-fils | Aucun | With auto switch unit | ||
507.34 € | 1 | 26 jours | [90°] 90° | 20 à moins de 50 / Moins de 1 | 20 | Palette simple | 16 | 0.01 à moins de 0.1 | 0.056 | 0.15~1.0 | 20 | Surface latérale de corps | T79 | 3 | 2 pcs. | Passe-fils | Aucun | With auto switch unit | ||
390.47 € | 1 | 4 jours | [180°] Caoutchouc de silicone conducteur | Moins de 1 / 3 à moins de 6 | 3 | Palette simple | 12 | 0.01 à moins de 0.1 | 0.013 | 0.15~0.7 | 3 | Surface latérale de corps | Aucun | Aucun | Aucun | Aucun | Aucun | Type standard | ||
431.65 € | 1 | 26 jours | [180°] Caoutchouc de silicone conducteur | Moins de 1 / 3 à moins de 6 | 3 | Palette simple | 12 | 0.01 à moins de 0.1 | 0.013 | 0.15~ 0.7 | 3 | Surface latérale de corps | 90 | 0.5 | 2 pcs. | Passe-fils | Aucun | With auto switch unit |