C(D)RA1-Z*30-100, Actionneur rotatif, crémaillère et pignon, standard (Numéros de référence - Téléchargement CAO)

C(D)RA1-Z*30-100, Actionneur rotatif, crémaillère et pignon, standard
[Features]
· The model D-M9□ compact auto switch can be equipped.
· Overall width reduced by up to 14 mm.
· Mountable on 2 surfaces.
· Auto switch can be mounted from the front.
· Weight reduced by up to 14%.
· Mounting compatibility with existing models.
· The cushion seal is replaceable.
· Easy adjustment of the cushion valve.
· The ports, cushion valve and auto switch are all located on the same surface for improved usability.
· Many variations of shaft type.
· Can be mounted in a way that is suitable for the operating conditions/environment.

(i)Remarque

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

CRA1BY63TF-180CZ

Model Number Notation

Model Number Notation

Model Number Notation

Rotary Actuator, Rack & Pinion Type, CRA1 Series Specifications

Mountable on 2 surfaces

Mountable on 2 surfaces

Auto switch can be mounted from the front

Auto switch can be mounted from the front

Type Pneumatic Air-hydro
Size 30 50 63 80 100 50 63 80 100
Fluid Air (non-lube) Turbine oil
Max. operating pressure 1.0 MPa
Min. operating pressure 0.1 MPa
Ambient and fluid temperature 0°C to 60°C (no freezing)
Cushion Not attached, air cushion None
Backlash None* Within 1°
Tolerance in rotating angle - 0 to +4 °

*Since CRA1□30 has a stopper installed, there is no backlash produced under pressure.

Effective Torque

 

(unit: N·m)

 

Size Operating pressure (MPa)
0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0
30 0.38 0.76 1.14 1.53 1.91 2.29 2.67 3.05 3.44 3.82
50 1.85 3.71 5.57 7.43 9.27 11.2 13.0 14.9 16.7 18.5
63 3.44 6.88 10.4 13.8 17.2 20.6 24.0 27.5 31.0 34.4
80 6.34 12.7 19.0 25.3 31.7 38.0 44.4 50.7 57.0 63.4
100 14.9 29.7 44.6 59.4 74.3 89.1 104 119 133 149

Allowable Kinetic Energy / Adjustable Range of Rotation Time Safe in Operation

Size Allowable kinetic energy (J) Adjustable range of rotation time safe in operation (s/90°)*
Without cushion With cushion*
30 0.01 0.12 Cushion angle 35 °0.2 to 1
50 0.05 0.98 0.2 to 2
63 0.12 1.50 0.2 to 3
80 0.16 2.00 0.2 to 4
100 0.54 2.90 0.2 to 5
  • *Allowable kinetic energy of the product with air cushion is the maximum absorbed energy when the cushion valve adjustment is optimized.
  • *See the manufacturer's catalog for the air-hydro type's adjustable range of rotation time safe in operation.

Rotation Range of Keyway

The shaft rotates clockwise when the pressure is applied from the A port while it rotates counterclockwise when the pressure is applied from the B port.

Rotation range of keyway: size 30

Rotation range of keyway: size 30

Rotation range of keyway: size 50 to 100

Rotation range of keyway: size 50 to 100

External dimensional drawing

Basic type: C□RA1BS

 

(Unit: mm)

 

Size 30 / single shaft / C□RA1BS dimensional drawing

Size 30 / single shaft / C□RA1BS dimensional drawing

  • Drawing shows the appearance for rotation of 90°.
  • Dimensions show pressurization to B port.
  • Drawing shows that the auto switch is mounted on the side opposite to the port side. (Dimensions with an asterisk mark (*) are not required for actuators without the auto switch.)

*The dimensions inside ( ) are for rotation of 180°.
*A parallel key is included in the same package (but not assembled).

 

(Unit: mm)

 

Double shaft / C□RA1BW dimensional drawing

Double shaft / C□RA1BW dimensional drawing

*øD is the shaft dimension.

 

 

(Unit: mm)

 

Size 50, 63, 80, 100 / single shaft / C□RA1BS dimensional drawing

Size 50, 63, 80, 100 / single shaft / C□RA1BS dimensional drawing

  • Drawing shows the appearance for rotation of 90° and 100°.
  • Dimensions show pressurization to B port.
  • Drawing shows the auto switch mounted on the port side.

*( ) are the dimensions for rotation of 180° and 190°.

 

(Unit: mm)

 

Double shaft / C□RA1BW dimensional drawing

Double shaft / C□RA1BW dimensional drawing

*øD is the shaft dimension.

 

 

(Unit: mm)

 

Size Port size*1 A B C D
(g6)
DD
(h9)
F H J K With auto switch Without auto switch
S SB SC SD SE S
50 Rc 1/8 62 48 46 15 25 2.5 36 M8 ×; 1.25
Depth 8
5 156
(189)
1.5 5 14.5 33 144
(177)
63 Rc 1/8 76 60 57 17 30 2.5 41 M8 ×; 1.5
Depth 12
5 175
(213.5)
1.5 5 21.5 33 163
(201.5)
80 Rc1/4 92 72 70 20 35 3 50 M8 ×; 1.75
Depth 13
5 199
(243)
1.5 5 29.5 33 186
(230)
100 Rc3/8 112 85 85 25 40 4 60 M8 ×; 1.75
Depth 14
5 259
(325)
1.5 5 39.5 33 245
(311)
Size U W BA BB BC ★ CA ★ CB Key dimensions*2
b L1
50 98 17 17 8.5 6 9.5 7.5 5 (-0.030 to 0) 25
63 117 19.5 20 10 7 11 8 6 (-0.030 to 0) 30
80 142 22.5 23.5 12 8 13 9 6 (-0.030 to 0) 40
100 172 28 25 12.5 8 14 10 8 (-0.036 to 0) 45

*1 In addition to Rc, G, NPT and NPFT are also available.
*2 A parallel key is included in the same package (but not assembled).
★ For model with air cushion

Foot type: C□RA1LS

 

(Unit: mm)

 

Size 30 dimensional drawing

Size 30 dimensional drawing

  • Drawing shows the appearance for rotation of 90°.
  • Dimensions show pressurization to B port.
  • Drawing shows that the auto switch is mounted on the side opposite to the port side.

*The dimensions inside ( ) are for rotation of 180°.

Size 50, 63, 80, 100 dimensional drawing

Size 50, 63, 80, 100 dimensional drawing

  • Drawing shows the appearance for rotation of 90° and 100°.
  • Dimensions show pressurization to B port.
  • Drawing shows the auto switch mounted on the port side.

*( ) are the dimensions for rotation of 180° and 190°.

 

(Unit: mm)

 

Size LA LB LC With auto switch Without auto switch LF LH LT
LD LE LD LE
50 62 9 44 212
(245)
236
(269)
200
(233)
224
(257)
41 108 4.5
63 76 11 55 247
(285.5)
275
(313.5)
235
(273.5)
263
(301.5)
48 127 5
80 92 13 67 287
(331)
329
(373)
274
(318)
316
(360)
58 154 6
100 112 13 87 347
(413)
389
(455)
333
(399)
375
(441)
73.5 189.5 6

*Other dimensions are the same as the basic type.

Precautions

Caution on Design

  • *Do not use a rotary actuator of the air-hydro type near fire or on equipment or machinery whose ambient temperature exceeds 60°C.
    Since the air-hydro type uses a flammable hydraulic fluid, there is a danger of potential fire.
  • *Do not use in an environment, equipment, or machine that is not compatible with oil mist.
    Rotary actuators of the air-hydro type generate an oil mist during operation which may affect the environment.
  • *Be sure to install an exhaust cleaner on the directional control valve for the rotary actuator of the air-hydro type.
    A very small amount of hydraulic fluid is discharged from the exhaust port of the rotary actuator of the air-hydro type's directional control valve, which may contaminate the surrounding area.
  • *Install a rotary actuator of the air-hydro type in locations where it can be serviced easily.
    Since the rotary actuator of the air-hydro type requires maintenance, such as refilling of hydraulic fluid and bleeding of air, ensure sufficient space for these activities.
  • *Do not use in cases where external leakage of hydraulic oil may adversely affect equipment or machinery.
    Although it occurs in minute amounts, a certain amount of sliding leakage from the piston seal is unavoidable with the rotary actuator of the air-hydro type. Because of the construction of the rotary actuator of the air-hydro type, hydraulic oil may leak into the outside due to sliding leakage.

Caution on Selection

  • *Air hydro-type rotary actuators should be selected in combination with the air-hydro unit.
  • *Selecting a proper air-hydro unit is necessary for good operation of the rotary actuator of the air-hydro type.
  • *Use self-align fittings in conjunction with the piping for the rotary actuator of the air-hydro type.
    Do not use a single-action fitting with the piping for the rotary actuator of the air-hydro type, as this may result in oil leakage.

*See the manufacturer's catalog for product information other than the above.

Référence pièce
CRA1BY63TF-180CZ
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Angle d'oscillation A Couple
(N▪m)
Environnement de fonctionnement, applications Diam. de tube nominal Énergie cinétique admissible
(J)
Énergie cinétique admissible
(J)
Plage de pression de fonctionnement
(MPa)
Format Interrupteur Fil de sortie
(m)
Nombre de commutateurs Types de ports Motif d'arbre Fabrication conforme aux spécifications de la commande Style de montage Point de départ de la rotation Type de connecteur Spécifications Amortissement Direction du port

335.94 €

1 26 jours Sortie d'axe de l'actionneur rotatif des deux côtés[180°] Caoutchouc de silicone conducteurMoins de 1 / 3 à moins de 6 / 6 à moins de 10 / 10 à moins de 20 / 20 à moins de 50Standard631 à moins de 501.500.1~ 1.0Type pneumatiqueAucunAucunAucunGClavette de montant doubleAucunType de baseDroiteAucunType standardWith air cushionStandard

Loading...

  1. 1

Informations de base

Forme du corps principal Forme de bloc Méthode de fonctionnement Crémaillère simple Rigidité et précision Standard
Vanne Disponible Direction axiale Standard

Vous vous trouvez sur la page de C(D)RA1-Z*30-100, Actionneur rotatif, crémaillère et pignon, standard, le numéro d'article est le suivant: CRA1BY63TF-180CZ.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CRA1BY63TF-180CZ.

Variantes de ce produit

Référence pièce
CDRA1BS100-180CZ-M9BW
CDRA1BS100-180CZ-M9PSAPC
CDRA1BS100-180Z-A93L
CRA1BY63TF-180Z
CRA1BY63TF-90CZ
CRA1BY80-180Z
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Angle d'oscillation A Couple
(N▪m)
Environnement de fonctionnement, applications Diam. de tube nominal Énergie cinétique admissible
(J)
Énergie cinétique admissible
(J)
Plage de pression de fonctionnement
(MPa)
Format Interrupteur Fil de sortie
(m)
Nombre de commutateurs Types de ports Motif d'arbre Fabrication conforme aux spécifications de la commande Style de montage Point de départ de la rotation Type de connecteur Spécifications Amortissement Direction du port

694.89 €

1 26 jours Sortie d'axe de l'actionneur rotatif sur un côté[180°] Caoutchouc de silicone conducteur10 à moins de 20 / 20 à moins de 50 / 50 à moins de 100 / 100 ou plus / Moins de 1Standard1001 à moins de 502.90.1~ 1.0Type pneumatiqueM9BW0.52 pcs.RcMontant simpleAucunType de baseDroiteAucunWith auto switch unitWith air cushionStandard

707.58 €

1 26 jours Sortie d'axe de l'actionneur rotatif sur un côté[180°] Caoutchouc de silicone conducteur10 à moins de 20 / 20 à moins de 50 / 50 à moins de 100 / 100 ou plus / Moins de 1Standard1001 à moins de 502.90.1~ 1.0Type pneumatiqueM9P0.52 pcs.RcMontant simpleAucunType de baseDroiteM8 à 3 brochesWith auto switch unitWith air cushionStandard

603.03 €

1 26 jours Sortie d'axe de l'actionneur rotatif sur un côté[180°] Caoutchouc de silicone conducteur10 à moins de 20 / 20 à moins de 50 / 50 à moins de 100 / 100 ou plus / Moins de 1Standard1000.1 à moins de 10.540.1~ 1.0Type pneumatiqueA9332 pcs.RcMontant simpleAucunType de baseDroiteAucunWith auto switch unitSans coussin d'airStandard

293.02 €

1 26 jours Sortie d'axe de l'actionneur rotatif des deux côtés[180°] Caoutchouc de silicone conducteur6 à moins de 10 / 10 à moins de 20 / 20 à moins de 50 / Moins de 1 / 3 à moins de 6Standard630.1 à moins de 10.120.1~ 1.0Type pneumatiqueAucunAucunAucunGClavette de montant doubleAucunType de baseDroiteAucunType standardSans coussin d'airStandard

316.52 €

1 26 jours Sortie d'axe de l'actionneur rotatif des deux côtés[90°] 90°6 à moins de 10 / 10 à moins de 20 / 20 à moins de 50 / Moins de 1 / 3 à moins de 6Standard631 à moins de 501.500.1~ 1.0Type pneumatiqueAucunAucunAucunGClavette de montant doubleAucunType de baseDroiteAucunType standardWith air cushionStandard

409.40 €

1 26 jours Sortie d'axe de l'actionneur rotatif des deux côtés[180°] Caoutchouc de silicone conducteur6 à moins de 10 / 10 à moins de 20 / 20 à moins de 50 / 50 à moins de 100 / Moins de 1Standard800.1 à moins de 10.160.1~ 1.0Type pneumatiqueAucunAucunAucunRcClavette de montant doubleAucunType de baseDroiteAucunType standardSans coussin d'airStandard

Assistance technique