MSQ, Table rotative, crémaillère et pignon, amortisseur de chocs (Numéros de référence - Téléchargement CAO)

MSQ, Table rotative, crémaillère et pignon, amortisseur de chocs
By shortening the effective stroke of the shock absorber, absorption time is shortened, making it possible to improve the takt time.
[Features]
· 4 to 10 times more allowable kinetic energy.
& Nbsp2 types of shock absorber are available, for low energy and high energy.
· Reduced overall length.
& NbspThere are no protrusions from the adjusting bolts or internal shock absorbers, reducing the longitudinal mounting space.
· The table height is the same for both types (types with adjustment bolts and types with internal shock absorber).

(i)Remarque

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

MSQA10L2

Model Number Notation

Model Number Notation

Model Number Notation

Rotary Table, Rack & Pinion Type, MSQ Series (With External Shock Absorber) Specifications

MSQ Series With External Shock Absorber external appearance

MSQ Series With External Shock Absorber external appearance

Rotary Table, Rack & Pinion Type JIS symbol

Rotary Table, Rack & Pinion Type JIS symbol

Main Specifications

  • Fluid: air (non-lube)
  • Maximum operating pressure: 1 MPa
  • Minimum operating pressure: 0.2 MPa
  • Ambient and fluid temperature: 0 to 60°C (no freezing)
  • Cushion: shock absorber
  • Shock absorber type: For low energy: RB0805 (size 10), RB1006 (size 20, 30), RB1411 (size 50)
  • Shock absorber type: For high energy: RB0806 (size 10), RB1007 (size 20, 30), RB1412 (size 50)
  • Rotation: 90°, 180°
  • Angle adjusting range: Each rotation end ±3 °
  • Cylinder bore size: size 10: ø15 (inner diameter 15 mm), size 20: ø18 (inner diameter 18 mm), size 30: ø21 (inner diameter 21 mm), size 50: ø25 (inner diameter 25 mm)
  • Port size: End ports: M5 ×; 0.8 (size 10, 20), Rc1/8, G1/8, NPT1/8 (size 30, 50)
  • Port size: Side ports: M5 ×; 0.8 (all sizes)

*The shock absorber service life may differ from that of the rotary table body depending on the operating conditions. Refer to the manufacturer's catalog for the suitable replacement period.

Weight

Basic type

  • 90° specification: (size 10) 600 g, (size 20) 1,150 g, (size 30) 1,460 g, (size 50) 2,390 g
  • 180° specification: (size 10) 570 g, (size 20) 1,090 g, (size 30) 1,390 g, (size 50) 2,280 g

High-precision type

  • 90° specification: (size 10) 670 g, (size 20) 1,340 g, (size 30) 1,690 g, (size 50) 2,720 g
  • 180° specification: (size 10) 640 g, (size 20) 1,290 g, (size 30) 1,620 g, (size 50) 2,600 g

*Values above do not include auto switch weight.

With external shock absorber size 10, 20, 30, 50 external dimensional drawing

Standard type MSQB□L□, MSQB□H□ dimensional drawing / Symmetric type; position of bottom positioning pin hole dimensional drawing (top left)

Standard type MSQB□L□, MSQB□H□ dimensional drawing / Symmetric type; position of bottom positioning pin hole dimensional drawing (top left)

*1 This part is not available with 180° specification.

 

(Unit: mm)

 

Size AA A BA BB BC BD CA CB D DD DE DF DG
10 55.4 50 9.5 34.5 27.8 60 4.5 28.5 45 46 20H9 6 15H9
20 70.8 65 12 46 29 76 6 30.5 60 61 28H9 9 17H9
30 75.4 70 12 50 32 84 6.5 33.5 65 67 32H9 12 22H9
50 85.4 80 15.5 63 37.5 100 10 37.5 75 77 35H9 13 26H9
Size EA EB EC ED EE EF FA FB FC FD GA GB GC GD GE H
10 52.9 44.3 33.5 14 97.2 80 8 4 3 4.5 20 15.6 11 7.5 45.2 13
20 61.8 55.3 43 18 117.1 100 10 6 2.5 6.5 25 19.5 14 9.5 56.4 17
30 63.1 60.3 46 19.5 123.4 110 10 4.5 3 6.5 27 21.5 14 9.5 61.5 17
50 86.8 71.4 56 22 158.2 130 12 5 3 7.5 32 28 18 11.5 72.9 20

 

(Unit: mm)

 

Size J JA JB JC JD K NA NB NC ND
10 6.8 11 6.5 M8 ×; 1.25 12 M8 ×; 1 10 5.5 12.5 4
20 8.6 14 8.5 M10 ×; 1.5 15 M10 ×; 1 14 8 16.5 4
30 8.6 14 8.5 M10 ×; 1.5 15 M10 ×; 1 14 8 16.5 4
50 10.5 18 10.5 M12 ×; 1.75 18 M14 ×; 1.5 19 8.5 19.5 6
Size P Q S SD SE SF UU WA WB WC WD WE WF YA YB YC
10 M5 ×; 0.8 34 92 9 13 45 47 15 3H9 3.5 M5 ×; 0.8 8 32 19 3H9 3.5
20 M5 ×; 0.8 37 117 10 12 60 54 20.5 4H9 4.5 M6 ×; 1 10 43 24 4H9 4.5
30 Rc1/8* 40 127 11.5 14 65 57 23 4H9 4.5 M6 ×; 1 10 48 28 4H9 4.5
50 Rc1/8* 46 152 14.5 15 75 66 26.5 5H9 5.5 M8 ×; 1.25 12 55 33 5H9 5.5

*In addition to Rc1/8, G1/8 and NPT1/8 are also available.

High-precision type / MSQA□L□, MSQA□H□ dimensional drawing

High-precision type / MSQA□L□, MSQA□H□ dimensional drawing

  • Size 10: DH 45 mm / DI 46 mm / DJ 20H8 mm / DK 6 mm / DL 15H8 mm / FE 10 mm / HA 18.5 mm / NE 11 mm / NF 18 mm / UV 52.5 mm
  • Size 20: DH 60 mm / DI 61 mm / DJ 28H8 mm / DK 9 mm / DL 17H8 mm / FE 15.5 mm / HA 26 mm / NE 17 mm / NF 25.5 mm / UV 63 mm
  • Size 30: DH 65 mm / DI 67 mm / DJ 32H8 mm / DK 12 mm / DL 22H8 mm / FE 16.5 mm / HA 27 mm / NE 18 mm / NF 26.5 mm / UV 67 mm
  • Size 50: DH 75 mm / DI 77 mm / DJ 35H8 mm / DK 13 mm / DL 26H8 mm / FE 17.5 mm / HA 30 mm / NE 18.5 mm / NF 29.5 mm / UV 76 mm

Rotation Direction and Rotation Angle

  • The rotary table turns in the clockwise direction when the A port is pressurized, and in the counterclockwise direction when the B port is pressurized.
  • By adjusting the shock absorber, the rotation end can be set within the ranges shown in the drawing.
Diagram: standard type rotation direction

Diagram: standard type rotation direction

Standard type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Standard type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Standard type rotation angle diagram (for 90°) / position of bottom positioning pin hole

Standard type rotation angle diagram (for 90°) / position of bottom positioning pin hole

Diagram: symmetric type rotation direction

Diagram: symmetric type rotation direction

Symmetric type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Symmetric type rotation angle diagram (for 180°) / position of bottom positioning pin hole

Symmetric type rotation angle diagram (for 90°) / position of bottom positioning pin hole

Symmetric type rotation angle diagram (for 90°) / position of bottom positioning pin hole

  • *The drawing shows the rotation range of the positioning pin hole.
  • *The pin hole position in the drawing shows the counterclockwise rotation end when the adjustment bolts A and B are tightened equally and the rotation is adjusted 180°.

With external shock absorber / adjustment angle per rotation of angle adjusting screw

  • Size 10: 1.4 °
  • Size 20: 1.2 °
  • Size 30: 1.1 °
  • Size 50: 1.3 °

Precautions

Speed Adjustment

  • *Perform speed adjustment gradually from the low speed side. Speed adjustment from the high-speed side can cause product damage leading to human injury and damage to equipment and machinery.
  • *When operating at high speed with a large load weight, a large amount of energy is applied to the actuator and can cause damage. Refer to the model selection procedure to find the proper operating time.
  • *Do not machine the fixed orifice of the port to enlarge its size. If the fixed orifice size is enlarged, the actuator operating speed and impact force will increase and cause damage.

Lubrication

*Use the product without lubrication. This product is lubricated with grease at the factory, and further lubrication will result in a failure to meet the product's specifications.

*See the manufacturer's catalog for product information other than the above.

Référence pièce
MSQA10L2
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Angle d'oscillation A Couple
(N▪m)
Couple
(N▪m)
Rigidité et précision Diam. de tube nominal Énergie cinétique admissible
(J)
Énergie cinétique admissible
(J)
Plage de pression de fonctionnement
(MPa)
Format Emplacement de port de connexion Interrupteur Fil de sortie
(m)
Nombre de commutateurs Types de ports Type de connecteur Spécifications

870.16 €

1 26 jours [180°] Caoutchouc de silicone conducteur1 à moins de 31.67Rigidité élevée / haute précision150.1 à moins de 10.161-Amortisseur de chocs pour basses énergiesType standardSans commutateur auto (aimant intégré)AucunAucunM5a : AucunType standard

Loading...

  1. 1

Informations de base

Type Table rotative à 2 points Forme du corps principal Forme de bloc Méthode de fonctionnement Crémaillère simple
Environnement de fonctionnement, applications Standard Vanne N/A

Vous vous trouvez sur la page de MSQ, Table rotative, crémaillère et pignon, amortisseur de chocs, le numéro d'article est le suivant: MSQA10L2.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MSQA10L2.

Variantes de ce produit

Référence pièce
MSQA10H3-M9B
MSQA10H3-M9BL
MSQA10H4
MSQA10L2-M9B
MSQA10L2-M9BL
MSQA10L2-M9PVL
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Angle d'oscillation A Couple
(N▪m)
Couple
(N▪m)
Rigidité et précision Diam. de tube nominal Énergie cinétique admissible
(J)
Énergie cinétique admissible
(J)
Plage de pression de fonctionnement
(MPa)
Format Emplacement de port de connexion Interrupteur Fil de sortie
(m)
Nombre de commutateurs Types de ports Type de connecteur Spécifications

932.19 €

1 26 jours [90°] 90°1 à moins de 31.67Rigidité élevée / haute précision100.1 à moins de 10.231-Amortisseur de chocs pour hautes énergiesType standardM9B0.52 pcs.M5a : AucunType standard

939.61 €

1 26 jours [90°] 90°1 à moins de 31.67Rigidité élevée / haute précision100.1 à moins de 10.231-Amortisseur de chocs pour hautes énergiesType standardM9B32 pcs.M5a : AucunType standard

870.16 €

1 26 jours [180°] Caoutchouc de silicone conducteur1 à moins de 31.67Rigidité élevée / haute précision150.1 à moins de 10.231-Amortisseur de chocs pour hautes énergiesType symétriqueSans commutateur auto (aimant intégré)AucunAucunM5a : AucunType standard

932.19 €

1 26 jours [180°] Caoutchouc de silicone conducteur1 à moins de 31.67Rigidité élevée / haute précision150.1 à moins de 10.161-Amortisseur de chocs pour basses énergiesType standardM9B0.52 pcs.M5a : AucunType standard

939.61 €

1 26 jours [180°] Caoutchouc de silicone conducteur1 à moins de 31.67Rigidité élevée / haute précision150.1 à moins de 10.161-Amortisseur de chocs pour basses énergiesType standardM9B32 pcs.M5a : AucunType standard

960.16 €

1 26 jours [180°] Caoutchouc de silicone conducteur1 à moins de 31.67Rigidité élevée / haute précision150.1 à moins de 10.161-Amortisseur de chocs pour basses énergiesType standardM9PV32 pcs.M5a : AucunType standard

Assistance technique