• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

MRQ*32 / 40, Actionneur rotatif (Numéros de référence - Téléchargement CAO)

MRQ*32 / 40, Actionneur rotatif
A linear-motion / rotary unit with slim cylinder and rotary actuator integrated into one compact form.
[Features]
· The timing of the linear and rotational motions can be set freely.
· Available with air cushion.
· With auto switch (can be mounted on both sides).
· Smooth rotary motion.
· The angle can be adjusted.

(i)Remarque

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Rotary Cylinder MRQ Series Specifications

MRQ Series linear part external appearance

MRQ Series linear part external appearance

MRQ Series rotary part external appearance

MRQ Series rotary part external appearance

- Size 32 40
Linear motion Piston speed 50 to 500 mm/s
Cushion With air cushion, without air cushion
Port size Rc 1/8
Rotary motion Output torque (at 0.5 MPa) 1 N·m 1.9 N·m
Rotation time adjustment range 0.2 to 1s/90 °
Cushion None
Allowable kinetic energy 0.023 J 0.028 J
Port size 1/8, M5 ×; 0.8 (port is plugged for delivery)
Backlash Within 2°

*See the manufacturer's catalog for a detailed explanation of effective output.

Linear motion / standard stroke

Size 32/40: 5 mm, 10 mm, 15 mm, 20 mm, 25 mm, 30 mm, 40 mm, 50 mm, 75 mm, 100 mm
*Refer to the manufacturer's catalog for other intermediate strokes.

Weight

Size Rotating angle Basic weight (g) Additional stroke weight (g/mm) Flange (g)
32 80° to 100 °1,400 4 500
170° to 190 °1,500
40 80° to 100 °2,100 5 500
170° to 190 °2,300

Calculation method: (Example) MRQBS32-50CA

  • Basic weight: 1,400 g
  • Additional stroke weight: 4 ×; 50=200 g

Total: 1,600 g
*See the manufacturer's catalog for the weight of a single auto switch.

Rotating Direction, Rotation Angle Adjustable Range and Rotation Angle

When pressure is applied from the arrow-marked side, the rod rotates clockwise.

When pressure is applied from the arrow-marked side, the rod rotates clockwise.

MRQ Series rotation angle adjustable range / rotation angle

MRQ Series rotation angle adjustable range / rotation angle

  • *Each rotation angle end can be adjusted ±5°.
  • *When the cylinder is pressurized from port B, range E can be adjusted by regulating angle adjustment screw C. When the cylinder is pressurized from port A, range F can be adjusted by regulating angle adjustment screw D.

Size 32 / Basic Style MRQBS32 external dimensional drawing

 

(Unit: mm)

 

Size 32 / Basic style MRQBS32 dimensional drawing

Size 32 / Basic style MRQBS32 dimensional drawing

*M6 ×; 1 depth 7: Number of mounting screws and distance between screws differ depending on the stroke. Refer to mounting screw dimensional drawing by stroke below.
*In addition to Rc1/8, G1/8 and NPT1/8 are also available.

Mounting Screw Dimensions by Stroke

Mounting screw 3 pcs.

Mounting screw 3 pcs.

Mounting screw 4 pcs.

Mounting screw 4 pcs.

 

(Unit: mm)

 

Stroke 5 10 15 20 25 30 40 50 75 100
Y 12.5 12.5 15 15 20 20 15 17.5 25 30
Q - - - - - - 20 20 20 30
E 58.5 61 61 63.5 61 63.5 63.5 66 71 73.5

Flange Style MRQFS32 external dimensional drawing

 

(Unit: mm)

 

Flange style MRQFS32 dimensional drawing

Flange style MRQFS32 dimensional drawing

*M6 ×; 1 depth 7: Number of mounting screws and distance between screws differ depending on the stroke. Refer to mounting screw dimensional drawing by stroke below.
*In addition to Rc1/8, G1/8 and NPT1/8 are also available.

Mounting Screw Dimensions by Stroke

Mounting screw 3 pcs.

Mounting screw 3 pcs.

Mounting screw 4 pcs.

Mounting screw 4 pcs.

 

(Unit: mm)

 

Stroke 5 10 15 20 25 30 40 50 75 100
Y 12.5 12.5 15 15 20 20 15 17.5 25 30
Q - - - - - - 20 20 20 30
E 58.5 61 61 63.5 61 63.5 63.5 66 71 73.5

Precautions

  • *Be sure to read the precautions in the manufacturer's catalog before use.
  • *At the time of shipment, the angle adjusting screw (angle adjustment bolt) is set at random within the rotating angle range. Therefore, it must be readjusted to obtain the angle that suits your application.
  • *See the manufacturer's catalog for product information other than the above.
Référence pièce
MRQBS32-10CAX-X2
MRQBS32-10CBX-X2
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Angle d'oscillation A Couple
(N▪m)
Diam. de tube nominal Énergie cinétique admissible
(J)
Plage de pression de fonctionnement
(MPa)
Interrupteur Fil de sortie
(m)
Nombre de commutateurs Types de ports Fabrication conforme aux spécifications de la commande Type de connecteur Spécifications Amortissement Course
(mm)

647.74 €

1 26 jours [Tout type de réglage] 80° à 100°1320.0230.15~ 0.7Sans commutateur auto (aimant intégré)AucunAucunRcTaraudage extrémité de tigeAucunType standardAvec coussin d'air sur les pièces à mouvement linéaire10

672.79 €

1 26 jours [Tout type de réglage] 170° à 190°1320.0230.15~ 0.7Sans commutateur auto (aimant intégré)AucunAucunRcTaraudage extrémité de tigeAucunType standardAvec coussin d'air sur les pièces à mouvement linéaire10

Loading...

  1. 1

Informations de base

Type Sortie d'axe de l'actionneur rotatif sur un côté Forme du corps principal Forme de bloc Couple(N▪m) 1 à moins de 3
Méthode de fonctionnement Crémaillère simple Environnement de fonctionnement, applications Standard Rigidité et précision Standard
Vanne Disponible Énergie cinétique admissible(J) 0.01 à moins de 0.1

Assistance technique