Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AL40-F04B-2-A
AL10-A to AL60-A Series JIS symbol
Model | AL10-A | AL20-A | AL30-A | AL40-A | AL40-06-A | AL50-A | AL60-A |
---|---|---|---|---|---|---|---|
Piping connection port diameter | M5 ×; 0.8 | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 | 3/4, 1 | 1 |
Applicable fluids | Air | ||||||
Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Minimum dripping flow rate [L/min (ANR)]Note) | 4 | 15 | 1/4: 30 3/8: 40 | 1/4: 30 3/8: 40 1/2: 50 | 50 | 190 | 220 |
Oil capacity (cm3) | 7 | 25 | 55 | 135 | |||
Recommended lubricant | Type 1 turbine oil (ISO VG32) | ||||||
Bowl material | Polycarbonate | ||||||
Bowl guard | - | Semi-standard (steel) | Standard equipment (polycarbonate) | ||||
Weight (kg) | 0.07 | 0.10 | 0.20 | 0.38 | 0.43 | 0.94 | 1.09 |
AL10-A dimensional drawing
AL20-A dimensional drawing
AL30-A to AL40-06-A dimensional drawing
AL50-A, AL60-A dimensional drawing
(Unit: mm)
Model | Standard specifications | Optional specifications | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bracket mounting dimensions | ||||||||||||||||
P | A | B | C | D | E | G | J | M | N | Q | R | S | T | U | V | |
AL10-A | M5 ×; 0.8 | 25 | 51.5 | 25.5 | 12.5 | - | 35 | 12.5 | - | - | - | - | - | - | - | - |
AL20-A | 1/8, 1/4 | 40 | 79.3 | 35.9 | 20 | - | 60 | 20 | 30 | 27 | 22 | 5.4 | 8.4 | 40 | 2.3 | 28 |
AL30-A | 1/4, 3/8 | 53 | 104.1 | 38.1 | 26.7 | 30 | 80 | 26.7 | 41 | 35 | 23 | 6.5 | 13 | 53 | 2.3 | 30 |
AL40-A | 1/4 / 3/8 / 1/2 | 70 | 136.1 | 39.8 | 35.5 | 38.4 | 110 | 35.5 | 50 | 52 | 26 | 8.5 | 12.5 | 70 | 2.3 | 35 |
AL40-06-A | 3/4 | 75 | 138.1 | 37.8 | 35.5 | 38.4 | 110 | 35.5 | 50 | 52 | 25 | 8.5 | 12.5 | 70 | 2.3 | 34 |
AL50-A | 3/4, 1 | 90 | 209.1 | 41.2 | 45 | - | 110 | 45 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 |
AL60-A | 1 | 95 | 223.1 | 44.7 | 47.5 | - | 110 | 47.5 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 |
Model | Semi-standard specifications | |||||
---|---|---|---|---|---|---|
With drain guide | With barb fitting | With bowl guard | With bowl guard With drain guide | With level gauge With bowl guard | With level gauge With bowl guard With drain guide | |
B | B | B | B | B | B | |
AL10-A | 59.9 | - | 56.3 | 59.3 | - | - |
AL20-A | 87.7 | - | 84.5 | 87.5 | - | - |
AL30-A | 115.1 | 123.6 | 104.1 | 117.6 | 124.1 | 137.6 |
AL40-A | 147.1 | 155.6 | 136.1 | 149.6 | 156.1 | 169.6 |
AL40-06-A | 149.1 | 157.6 | 138.1 | 151.6 | 158.1 | 171.6 |
AL50-A | 220.1 | 228.6 | 209.1 | 222.6 | 229.1 | 246.2 |
AL60-A | 234.1 | 242.6 | 223.1 | 236.6 | 243.1 | 256.6 |
AL10-A structure drawing
AL20-A structure drawing
AL30-A/AL40-A structure drawing
AL50-A/AL60-A structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Zinc diecast | Urban white |
Die-cast aluminum | |||
8 | Housing | Die-cast aluminum | Urban white |
Number | Part name | Material |
---|---|---|
2 | Sight dome assembly | Polycarbonate |
3 | Lubrication plug assembly | - |
4 | Damper retainer assembly | - |
5 | Damper (assembly) | Synthetic resin |
6 | Bowl O-ring | NBR |
7 | Bowl assemblyNote) | Polycarbonate |
Note) Bowl O-ring is included for the AL20-A to AL60-A. Contact the manufacturer regarding the bowl assembly supply for psi and °F unit specifications.
Bowl assembly for the AL30-A to AL60-A models comes with a bowl guard (steel band material).
AL10 type structure drawing
A portion of the air introduced from the IN side pressurizes the lubricant inside the bowl.
The remainder of the air passes through needle (9), and flows to the OUT side. The differential pressure between the inside of the bowl and the inside of sight dome (2), causes the lubricant inside the bowl to drip into oil passage (10). The lubricant drips from dripping tube (11), and lubricates the OUT side.
The amount of lubricant is adjusted by needle (9) on the front face. Turning the needle clockwise increases the amount of the lubricant, and turning it counterclockwise until fully open shuts off the lubricant. The needle on the side that is not used should be left fully open.
Référence pièce
|
---|
AL40-F04B-2-A |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Capacité de stockage d'huile (cm3) | Côté entrée, type de connexion | Côté entrée, filetage nominal de tuyauterie | Drain d'évacuation | Matériau de la cuve | Côté sortie, type de connexion | Côté sortie, filetage nominal de tuyauterie | Débit goutte à goutte min. (l/min) | Sens du débit | Size of Body | Accessory | Pressure Unit | Case Guard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.05 € | 1 | 26 jours | 135 | G | 1/2 | [Non fourni] Sans robinet de vidange | [Métal] Boîtier métallique | G | 1/2 | 50 | [(droite)] Sens de gauche à droite | 40 | Avec support | MPa | Aucun |
Loading...
Vous vous trouvez sur la page de AL10-60-A, Lubrificateur, le numéro d'article est le suivant: AL40-F04B-2-A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AL40-F04B-2-A.
Configurer
Propriétés de base
Drain d'évacuation
Matériau de la cuve
Sens du débit
Type
Capacité de stockage d'huile(cm3)
Côté entrée, type de connexion
Côté entrée, filetage nominal de tuyauterie
Côté sortie, type de connexion
Côté sortie, filetage nominal de tuyauterie
Size of Body
Accessory
Pressure Unit
Case Guard
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
AL10-M5-2Z-A |
AL10-M5-3-A |
AL10-M5-36R-A |
AL40-F04B-23-A |
AL40-F04B-2R-A |
AL40-F04B-3-A |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Capacité de stockage d'huile (cm3) | Côté entrée, type de connexion | Côté entrée, filetage nominal de tuyauterie | Drain d'évacuation | Matériau de la cuve | Côté sortie, type de connexion | Côté sortie, filetage nominal de tuyauterie | Débit goutte à goutte min. (l/min) | Sens du débit | Size of Body | Accessory | Pressure Unit | Case Guard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.40 € | 1 | 26 jours | 7 | M | M5 | [Non fourni] Sans robinet de vidange | [Métal] Boîtier métallique | M | M5 | 4 | [(droite)] Sens de gauche à droite | 10 | Sans pièces de montage en option | psi, °F | Aucun | ||
24.00 € | 1 | 26 jours | 7 | M | M5 | [Manuel] Avec robinet de vidange | [Résine] Boîtier en polycarbonate | M | M5 | 4 | [(droite)] Sens de gauche à droite | 10 | Sans pièces de montage en option | MPa | Aucun | ||
24.77 € | 1 | 26 jours | 7 | M | M5 | [Manuel] Avec robinet de vidange | [Nylon] Boîtier en nylon | M | M5 | 4 | [Sens à gauche] De la droite vers la gauche | 10 | Sans pièces de montage en option | MPa | Aucun | ||
58.58 € | 1 | 26 jours | 135 | G | 1/2 | [Manuel] Avec robinet de vidange | [Métal] Boîtier métallique | G | 1/2 | 50 | [(droite)] Sens de gauche à droite | 40 | Avec support | MPa | Aucun | ||
56.05 € | 1 | 26 jours | 135 | G | 1/2 | [Non fourni] Sans robinet de vidange | [Métal] Boîtier métallique | G | 1/2 | 50 | [Sens à gauche] De la droite vers la gauche | 40 | Avec support | MPa | Aucun | ||
51.97 € | 1 | 26 jours | 135 | G | 1/2 | [Manuel] Avec robinet de vidange | [Résine] Boîtier en polycarbonate | G | 1/2 | 50 | [(droite)] Sens de gauche à droite | 40 | Avec support | MPa | Aucun |