AL10-60-A, Lubrificateur (Numéros de référence - Téléchargement CAO)

AL10-60-A, Lubrificateur
[Features]
· Improved visibility and environmental resistance.
& nbsp Bowl is completely covered by a transparent bowl guard.

(i)Remarque

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

AL30-F02-2R-A

Lubricator Series AL10-A To AL60-A Specifications

AL10-A to AL60-A Series JIS symbol

AL10-A to AL60-A Series JIS symbol

Model AL10-A AL20-A AL30-A AL40-A AL40-06-A AL50-A AL60-A
Piping connection port diameter M5 ×; 0.8 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 3/4 3/4, 1 1
Applicable fluids Air
Ambient temperature and working fluid temperature -5 to +60°C (no freezing)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Minimum dripping flow rate [L/min (ANR)]Note) 4 15 1/4: 30
3/8: 40
1/4: 30
3/8: 40
1/2: 50
50 190 220
Oil capacity (cm3) 7 25 55 135
Recommended lubricant Type 1 turbine oil (ISO VG32)
Bowl material Polycarbonate
Bowl guard - Semi-standard (steel) Standard equipment (polycarbonate)
Weight (kg) 0.07 0.10 0.20 0.38 0.43 0.94 1.09

Outline dimensional drawing

AL10-A dimensional drawing

AL10-A dimensional drawing

AL20-A dimensional drawing

AL20-A dimensional drawing

AL30-A to AL40-06-A dimensional drawing

AL30-A to AL40-06-A dimensional drawing

AL50-A, AL60-A dimensional drawing

AL50-A, AL60-A dimensional drawing

 

(Unit: mm)

 

Model Standard specifications Optional specifications
Bracket mounting dimensions
P A B C D E G J M N Q R S T U V
AL10-A M5 ×; 0.8 25 51.5 25.5 12.5 - 35 12.5 - - - - - - - -
AL20-A 1/8, 1/4 40 79.3 35.9 20 - 60 20 30 27 22 5.4 8.4 40 2.3 28
AL30-A 1/4, 3/8 53 104.1 38.1 26.7 30 80 26.7 41 35 23 6.5 13 53 2.3 30
AL40-A 1/4 / 3/8 / 1/2 70 136.1 39.8 35.5 38.4 110 35.5 50 52 26 8.5 12.5 70 2.3 35
AL40-06-A 3/4 75 138.1 37.8 35.5 38.4 110 35.5 50 52 25 8.5 12.5 70 2.3 34
AL50-A 3/4, 1 90 209.1 41.2 45 - 110 45 70 66 35 11 13 90 3.2 47
AL60-A 1 95 223.1 44.7 47.5 - 110 47.5 70 66 35 11 13 90 3.2 47
Model Semi-standard specifications
With drain guide With barb fitting With bowl guard With bowl guard
With drain guide
With level gauge
With bowl guard
With level gauge
With bowl guard
With drain guide
B B B B B B
AL10-A 59.9 - 56.3 59.3 - -
AL20-A 87.7 - 84.5 87.5 - -
AL30-A 115.1 123.6 104.1 117.6 124.1 137.6
AL40-A 147.1 155.6 136.1 149.6 156.1 169.6
AL40-06-A 149.1 157.6 138.1 151.6 158.1 171.6
AL50-A 220.1 228.6 209.1 222.6 229.1 246.2
AL60-A 234.1 242.6 223.1 236.6 243.1 256.6

Structural drawing

AL10-A structure drawing

AL10-A structure drawing

AL20-A structure drawing

AL20-A structure drawing

AL30-A/AL40-A structure drawing

AL30-A/AL40-A structure drawing

AL50-A/AL60-A structure drawing

AL50-A/AL60-A structure drawing

Component parts

Number Part name Material Note
1 Body Zinc diecast Urban white
Die-cast aluminum
8 Housing Die-cast aluminum Urban white

Replacement parts

Number Part name Material
2 Sight dome assembly Polycarbonate
3 Lubrication plug assembly -
4 Damper retainer assembly -
5 Damper (assembly) Synthetic resin
6 Bowl O-ring NBR
7 Bowl assemblyNote) Polycarbonate

Note) Bowl O-ring is included for the AL20-A to AL60-A. Contact the manufacturer regarding the bowl assembly supply for psi and °F unit specifications.
Bowl assembly for the AL30-A to AL60-A models comes with a bowl guard (steel band material).

AL10 Type Working Principle

AL10 type structure drawing

AL10 type structure drawing

A portion of the air introduced from the IN side pressurizes the lubricant inside the bowl.
The remainder of the air passes through needle (9), and flows to the OUT side. The differential pressure between the inside of the bowl and the inside of sight dome (2), causes the lubricant inside the bowl to drip into oil passage (10). The lubricant drips from dripping tube (11), and lubricates the OUT side.
The amount of lubricant is adjusted by needle (9) on the front face. Turning the needle clockwise increases the amount of the lubricant, and turning it counterclockwise until fully open shuts off the lubricant. The needle on the side that is not used should be left fully open.

Precautions

Selection and Mounting/Adjustment

  • *Use a check valve (AKM series) to prevent back flow of the lubricant when redirecting the air flow before the lubricator.
  • *Do not introduce air from the outlet side as this can damage the bumper.
  • *The standard bowl for the air filter, filter regulator, and lubricator, as well as the sight dome for the lubricator are made of polycarbonate. Do not use in an environment where they are exposed to or come in contact with organic solvents, chemicals, cutting oil, synthetic oil, alkali, and thread lock solutions.

Maintenance and Inspection

  • *For the AL10-A/AL20-A type, the lubricant cannot be replenished while it is pressurized. Lubrication cannot take place under a pressurized condition.
  • *Adjustment of the oil regulating valve for models AL20-A to AL60-A should be carried out manually. Turning the valve counterclockwise increases the dripping amount, and turning it clockwise reduces the dripping amount. The use of tools, etc. can result in damage to the unit. From the fully closed position, three rotations will bring it to the fully open position. Do not rotate it any further than this. Note that the numbered scale markings are guidelines for adjusting the position, and not indicators of the dripping amount.
  • *Check the dripping amount once a day. Drip failure can cause damage to the components that need lubrication.

Other precautions

  • *When the bowl is installed on the AL30-A to AL60-A, make sure the lock button lines up with the groove of the front (or the back) of the body to prevent falling or damage to the bowl.
  • *See the manufacturer's catalog for product information other than the above.
Référence pièce
AL30-F02-2R-A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Capacité de stockage d'huile
(cm3)
Côté entrée, type de connexion Côté entrée, filetage nominal de tuyauterie Drain d'évacuation Matériau de la cuve Côté sortie, type de connexion Côté sortie, filetage nominal de tuyauterie Débit goutte à goutte min.
(l/min)
Sens du débit Size of Body Accessory Pressure Unit Case Guard

46.11 €

1 26 jours 55G1/4[Non fourni] Sans robinet de vidange[Métal] Boîtier métalliqueG1/430[Sens à gauche] De la droite vers la gauche30Sans pièces de montage en optionMPaAucun

Loading...

  1. 1

Vous vous trouvez sur la page de AL10-60-A, Lubrificateur, le numéro d'article est le suivant: AL30-F02-2R-A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AL30-F02-2R-A.

Variantes de ce produit

Référence pièce
AL10-M5-2Z-A
AL10-M5-3-A
AL10-M5-36R-A
AL30-F02-6-A
AL30-F02-6R-A
AL30-F02-8-A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Capacité de stockage d'huile
(cm3)
Côté entrée, type de connexion Côté entrée, filetage nominal de tuyauterie Drain d'évacuation Matériau de la cuve Côté sortie, type de connexion Côté sortie, filetage nominal de tuyauterie Débit goutte à goutte min.
(l/min)
Sens du débit Size of Body Accessory Pressure Unit Case Guard

26.40 €

1 26 jours 7MM5[Non fourni] Sans robinet de vidange[Métal] Boîtier métalliqueMM54[(droite)] Sens de gauche à droite10Sans pièces de montage en optionpsi, °FAucun

24.00 €

1 26 jours 7MM5[Manuel] Avec robinet de vidange[Résine] Boîtier en polycarbonateMM54[(droite)] Sens de gauche à droite10Sans pièces de montage en optionMPaAucun

24.77 €

1 26 jours 7MM5[Manuel] Avec robinet de vidange[Nylon] Boîtier en nylonMM54[Sens à gauche] De la droite vers la gauche10Sans pièces de montage en optionMPaAucun

42.02 €

1 26 jours 55G1/4[Non fourni] Sans robinet de vidange[Nylon] Boîtier en nylonG1/430[(droite)] Sens de gauche à droite30Sans pièces de montage en optionMPaAucun

42.02 €

1 26 jours 55G1/4[Non fourni] Sans robinet de vidange[Nylon] Boîtier en nylonG1/430[Sens à gauche] De la droite vers la gauche30Sans pièces de montage en optionMPaAucun

63.40 €

1 26 jours 55G1/4[Non fourni] Sans robinet de vidange[Aluminium avec jauge de niveau] Boîtier métallique avec jauge de niveauG1/430[(droite)] Sens de gauche à droite30Sans pièces de montage en optionMPaAucun

Assistance technique