Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
ALF400-N06
Model | Auto Feed Lube | Auto Feed Tank | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
ALF400 | ALF400-06 | ALF500 | ALF600 | ALF800 | ALF900 | ALT-5 | ALT-5-IS-1 ALT-5-IS-2 | ALT-9 | ALT-9-IS-1 ALT-9-IS-2 | ||
Connection port size | 1/4 3/8 1/2 | 3/4 | 3/4 1 | 1 | 1 1/4 1 1/2 | 2 | AIR: 1/4 OIL: 3/8 | ||||
Applicable fluids | Air | ||||||||||
Proof pressure | 1.5 MPa | ||||||||||
Maximum operating pressure | 0.7 MPa | 1.0 MPa | |||||||||
Note 1) Differential pressure range (difference between tank pressure and line pressure) | 0.1 to 0.6 MPa | - | |||||||||
Vibration resistance [differential pressure 0.3 MPa] | 1 G (9.81 m/sec2) or less | - | |||||||||
Note 2) Min. operating flow L/min (ANR) | 1/4: 65 3/8: 100 1/2: 120 | 120 | 190 | 220 | 1 1/4: 460 1 1/2: 650 | 1,800 | - | ||||
Note 3) Bowl capacity (cm3) (capacity between levels) | - | 5,000 (4,400) | 5,000 (3,400) | 9,000 (7,800) | 9,000 (6,000) | ||||||
Recommended lubricant | Type 1 turbine oil (additive-free) ISO VG32 | ||||||||||
Ambient temperature and working fluid temperature | -5 to +60°C (no freezing) | ||||||||||
Bowl material | Polycarbonate | Metal (steel tubing for machine construction) | |||||||||
Weight (kg) | 0.85 | 0.88 | 1 | 1.15 | 1.85 | 1.9 | 12.6 | 13.2 | 26.0 | 26.6 | |
Accessories (standard equipment) | Bowl guard | ● | ● | ● | ● | ● | ● | - |
Note 1) Tank pressure is the pressure of Auto Feed Tank and line pressure is the pressure of Auto Feed Lube.
Note 2) Conditions: primary pressure 0.5 MPa, 5 drops/min, turbine oil class 1 (ISO VG32), temperature 20°C, needle fully open. Use air consumption rate for minimum operating flow.
Note 3) Capacity between levels; in the case of a float switch equipped model, the capacity is measured in levels between the level gauge upper limit and the lower limit of the float switch detection range.
ALF400 dimensional drawing
ALF500, ALF600 dimensional drawing
ALF800/ALF900 dimensional drawings
(Unit: mm)
Model | Connection port size D | A | B | C |
---|---|---|---|---|
ALF400 | 1/4 / 3/8 / 1/2 | 80 | 239 | 44 |
ALF400-06 | 3/4 | 85 | 247 | 46 |
ALF500 | 3/4, 1 | 90 | 296 | 48 |
ALF600 | 1 | 100 | 320 | 51 |
ALF800 | 1 1/4 / 1 1/2 | 100 | 339 | 59 |
ALF900 | 2 | 100 | 345 | 63 |
Auto Feed Tank dimensional drawing
Float switch
(Unit: mm)
Model | A | B | C | D | E | F | G | H | I | J | K | L | M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ALT-5 | 174 | 70 | 16 | 7 | 91 | 182 | 15 | 24 | 382 | 414 | 428 | - | 5 |
ALT-5-IS | 174 | 70 | 16 | 7 | 91 | 182 | 15 | 24 | 382 | 414 | 428 | 449 | 5 |
ALT-9 | 234 | 108 | 30 | 7 | 121 | 242 | 16 | 40 | 422 | 472 | - | - | 5 |
ALT-9-IS | 234 | 108 | 30 | 7 | 121 | 242 | 16 | 40 | 422 | 472 | - | 482 | 5 |
ALF400 structure drawing
ALF500, ALF600 (drawing shows ALF600) structure drawing
ALF800/900 structure drawing
Number | Part name | Material | Note | ||
---|---|---|---|---|---|
ALF400, 400-06 | ALF500, 600 | ALF800, 900 | |||
1 | Body | Die-cast aluminum | Aluminum cast | Platinum silver paint | |
2 | Housing | - | Aluminum diecast | Platinum silver paint |
Number | Part name | Material | Quantity | |
---|---|---|---|---|
3 | Auto feed | Standard | - | 1 |
X208 | 1 | |||
4 | Sight dome assembly | Polycarbonate | 1 | |
5 | Bumper assembly | - | 1 | |
6 | Needle stud assembly | - | 1 | |
7 | Damper retainer assembly | - | 1 | |
8 | Siphon tube assembly | - | 1 | |
9 | Sight dome seal | Urethane rubber | 1 | |
10 | Siphon nut seal | Urethane rubber | 1 | |
11 | Bumper retainer seal | NBR | 2(1)* | |
12 | Bowl O-ring | NBR | 1 | |
13 | Housing O-ring | NBR | 1 |
*Quantities in parentheses are for the ALF800 only.
External appearance of VB6-6 (left), VA4-6 (right)
(Unit: mm)
VA□-6 dimensional drawing
(Unit: mm)
VB□-6 dimensional drawing
(Unit: mm)
Model | Number of ports | A | B | C | Compatible tubing |
---|---|---|---|---|---|
VA4-6 | 4 | - | 36.5 | - | ø6 (diameter 6 mm) |
VA6-6 | 6 | 82.5 | 60 | 48 | |
VA10-6 | 10 | 110.5 | 88 | 76 | |
VA16-6 | 16 | 152.5 | 130 | 118 | |
VB4-6 | 4 | 96.5 | 74 | 62 | ø6 (diameter 6 mm) |
VB6-6 | 6 | 124.5 | 102 | 90 | |
VB8-6 | 8 | 152.5 | 130 | 118 |
Note) Insert a seal plug (PG1) into the distribution port that is not used.
*The auto-feed lube cannot be replenished while it is pressurized. Replenishing the lubricant from the cam handle (lubrication plug) of the auto feed tank is recommended.
*See the manufacturer's catalog for product information other than the above.
Référence pièce
|
---|
ALF400-N06 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Capacité de stockage d'huile (cm3) | Côté entrée, type de connexion | Côté entrée, filetage nominal de tuyauterie | Drain d'évacuation | Matériau de la cuve | Côté sortie, type de connexion | Côté sortie, filetage nominal de tuyauterie | Débit goutte à goutte min. (l/min) | Sens du débit | Size of Body | Accessory | Format de distribution | Nombre de ports de distribution | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.74 € | 1 | 26 jours | - | NPT | 3/4 | [Non fourni] N/A | [Résine] Boîtier en polycarbonate | NPT | 3/4 | 120 | [(droite)] Sens de gauche à droite | 1/2 | Aucun | Aucun | Aucun | Lubrification d'alimentation auto |
Loading...
Vous vous trouvez sur la page de Lubrification à alimentation automatique ALF400 à 900 / Réservoir d'alimentation automatique gamme ALT-5/-9, le numéro d'article est le suivant: ALF400-N06.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ALF400-N06.
Configurer
Propriétés de base
Capacité de stockage d'huile(cm3)
Drain d'évacuation
Matériau de la cuve
Sens du débit
Type
Côté entrée, type de connexion
Côté entrée, filetage nominal de tuyauterie
Côté sortie, type de connexion
Côté sortie, filetage nominal de tuyauterie
Size of Body
Accessory
Format de distribution
Nombre de ports de distribution
Type
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
ALF400-03B |
ALF400-04 |
ALF400-04B |
ALF500-06 |
ALF500-06B |
ALF500-10 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Capacité de stockage d'huile (cm3) | Côté entrée, type de connexion | Côté entrée, filetage nominal de tuyauterie | Drain d'évacuation | Matériau de la cuve | Côté sortie, type de connexion | Côté sortie, filetage nominal de tuyauterie | Débit goutte à goutte min. (l/min) | Sens du débit | Size of Body | Accessory | Format de distribution | Nombre de ports de distribution | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.85 € | 1 | 26 jours | - | Rc | 3/8 | [Non fourni] N/A | [Résine] Boîtier en polycarbonate | Rc | 3/8 | 100 | [(droite)] Sens de gauche à droite | 1/2 | Avec support | Aucun | Aucun | Lubrification d'alimentation auto | ||
106.56 € | 1 | 26 jours | - | Rc | 1/2 | [Non fourni] N/A | [Résine] Boîtier en polycarbonate | Rc | 1/2 | 120 | [(droite)] Sens de gauche à droite | 1/2 | Aucun | Aucun | Aucun | Lubrification d'alimentation auto | ||
110.85 € | 1 | 26 jours | - | Rc | 1/2 | [Non fourni] N/A | [Résine] Boîtier en polycarbonate | Rc | 1/2 | 120 | [(droite)] Sens de gauche à droite | 1/2 | Avec support | Aucun | Aucun | Lubrification d'alimentation auto | ||
134.73 € | 1 | 26 jours | - | Rc | 3/4 | [Non fourni] N/A | [Résine] Boîtier en polycarbonate | Rc | 3/4 | 190 | [(droite)] Sens de gauche à droite | 3/4 | Aucun | Aucun | Aucun | Lubrification d'alimentation auto | ||
148.81 € | 1 | 26 jours | - | Rc | 3/4 | [Non fourni] N/A | [Résine] Boîtier en polycarbonate | Rc | 3/4 | 190 | [(droite)] Sens de gauche à droite | 3/4 | Avec support | Aucun | Aucun | Lubrification d'alimentation auto | ||
134.73 € | 1 | 26 jours | - | Rc | 1 | [Non fourni] N/A | [Résine] Boîtier en polycarbonate | Rc | 1 | 190 | [(droite)] Sens de gauche à droite | 3/4 | Aucun | Aucun | Aucun | Lubrification d'alimentation auto |