Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
IZS40-1240-08B-X10
Ionizer Model | IZS40 | IZS41-□□ (NPN) | IZS41-□□P (PNP) | IZS42-□□ (NPN) | IZS42-□□P (PNP) | |
---|---|---|---|---|---|---|
Ion Generation Method | Corona discharge type | |||||
Method of Voltage Application | AC, DC | AC, Sensing AC, DC | Dual AC | |||
Applied Voltage | ±7,000 V | ±6,000 V | ||||
Offset Voltage* | Within ±30 V | |||||
Air Purge | Fluid | Air (clean dry air) | ||||
Operating Pressure | 0.5 MPa or less | |||||
Proof Pressure | 0.7 MPa | |||||
Connecting Tube Diameter | ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm) | |||||
Current Consumption | 330 mA or less | 440 mA or less (Sensing AC, Automatic run / Manual run: 480 mA or less) | 700 mA or less (Automatic run / Manual run: 740 mA or less) | |||
Power Supply Voltage | 21.6 V DC to 26.4 V DC (24 V DC ±10% or less) | |||||
Power Supply Voltage in a Transition Wiring | - | 24 V DC to 26.4 V DC | ||||
Input Signal | Discharge Stop Signal | - | Connected to 0 V Voltage range: 5 V DC or less Current consumption: 5 mA or less | Connected to +24 V Voltage range: 19 V DC to power supply voltage Current consumption: 5 mA or less | Connected to 0 V Voltage range: 5 V DC or less Current consumption: 5 mA or less | Connected to +24 V Voltage range: 19 V DC to power supply voltage Current consumption: 5 mA or less |
Maintenance Detection Signal | ||||||
Output Signal | Maintenance Detection Signal | - | Max. load current: 100 mA Residual voltage: 1 V or less (load current at 100 mA) Max. applied voltage: 26.4 V DC | Max. load current: 100 mA Residual voltage: 1 V or less (load current at 100 mA) | Max. load current: 100 mA Residual voltage: 1 V or less (load current at 100 mA) Max. applied voltage: 26.4 V DC | Max. load current: 100 mA Residual voltage: 1 V or less (load current at 100 mA) |
Error Signal | ||||||
Function | Incorrect high-voltage discharge detection (Ion discharge stops during detection) | Offset voltage control with the built-in sensor, maintenance detection, incorrect high-voltage discharge detection (stops discharge during detection), ion discharge stop input, transition wiring, remote controller (sold separately), external sensor connection | ||||
Effective De-ionizing Distance | 50 to 2,000 mm | 50 to 2,000 mm(Sensing AC mode: 200 to 2,000 mm, Manual run / Automatic run: 100 to 2,000 mm) | 50 to 2,000 mm (Manual run / Automatic run: 100 to 2,000 mm) | |||
Ambient and Fluid Operating Temperature | 0 to 40°C | |||||
Ambient Humidity | 35 to 80% RH (with no condensation) | |||||
Material | Body cover: ABS, Emitter cartridge: PBT, Emitter: tungsten, single crystal silicon | |||||
Impact Resistance | 100 m/s2 | |||||
Standards/Directive | CE (EMC Directive: 2004/108/EC) |
*When the air purge is performed between a charged object and an ionizer at a distance of 300 mm.
(Unit: mm)
Ionizer/IZS40 dimensional drawing
A Dimension
N: (number of emitter cartridges, L: Dimension
Part No. | n | L (mm) |
---|---|---|
IZS40-340 | 5 | 340 |
IZS40-400 | 6 | 400 |
IZS40-460 | 7 | 460 |
IZS40-580 | 9 | 580 |
IZS40-640 | 10 | 640 |
IZS40-820 | 13 | 820 |
IZS40-1120 | 18 | 1,120 |
IZS40-1300 | 21 | 1,300 |
IZS40-1600 | 26 | 1,600 |
IZS40-1900 | 31 | 1,900 |
IZS40-2320 | 38 | 2,320 |
IZS40-2500 | 41 | 2,500 |
(Unit: mm)
End Bracket / IZS40-BE dimensional drawing
IZS40 Series structure drawing
IZS41/IZS42 Series structure drawing
No. | Name |
---|---|
1 | Ionizer |
2 | Emitter cartridge |
3 | One-touch fitting |
4 | End bracket |
5 | Intermediate bracket |
6 | Feedback sensor |
7 | Auto balance sensor [high accuracy type] |
8 | Power supply cable (for IZS40) |
9 | Power supply cable (for IZS41/42) |
Wire cables according to the circuitry and wiring chart.
Number Stamped on Connector | Signal Name | Description |
---|---|---|
1 | 24 V DC | Connect power supply to operate ionizer. |
2 | 0 V | |
3 | F.G. | Ensure grounding with a ground resistance of 100Ω or less to use as a reference electric potential for ionizer. If not grounded, performance cannot be obtained and equipment failure could also occur. |
4 | - | Unused |
Ionizer (IZS40) connection circuit diagram
Detailed image of IZS41/IZS42 connector housing pins
Pin No. | Cable Color | Cable Size | Signal Name | Signal Direction | Description |
---|---|---|---|---|---|
A1 | Brown | AWG20 AWG28 | +24 V DC | IN | Connect power supply to operate ionizer. |
B1 | |||||
A2 | Blue | 0 V | IN | ||
B2 | |||||
A3 | Green | F.G. | - | Ensure grounding with a ground resistance of 100Ω or less to use as a reference electric potential for ionizer. If not grounded, performance cannot be obtained and equipment failure could also occur. | |
B3 | Yellow-green | Discharge Stop Signal | IN | Input signal to turn ion discharge ON/OFF. NPN specification: Stop ion discharge by connecting to 0 V. (Starts discharging ion when disconnected) PNP specification: Stop ion discharge by connecting to +24 V DC. (Starts discharging ion when disconnected) | |
A4 | Gray | Maintenance Detection Signal | IN | Input signal when determining the necessity of electrode maintenance. | |
B4 | Yellow | Maintenance Detection Signal | OUT (A-contact) | Turns ON when electrode is dirty and requires cleaning. | |
A5 | Purple | Error Signal | OUT (Contact point B) | Turns OFF when there is an abnormality with power supply, ion discharge, the connected sensor or CPU operation. (ON when there are no abnormalities) | |
B5 | White | Unused | - | - |
*Refer to catalog for cable specifications.
Switch Set No. of Frequency Selected | Frequency Hz, remote controller settings | ||
---|---|---|---|
IZS40 | IZS41 | IZS42 | |
0 | 1 | Remote controller* | Remote controller* |
1 | 3 | 1 | 0.1 |
2 | 5 | 3 | 0.5 |
3 | 8 | 5 | 1 |
4 | 10 | 10 | 3 |
5 | 15 | 15 | 5 |
6 | 20 | 20 | 10 |
7 | 30 | 30 | 15 |
8 | DC+ | DC+ | 20 |
9 | DC- | DC- | 30 |
*Set when using remote controller.
NPN specification wiring circuit diagram
*Ground with a ground resistance of 100Ω or less.
PNP specification wiring circuit diagram
*Ground with a ground resistance of 100Ω or less.
Référence pièce
|
---|
IZS40-1240-08B-X10 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Indicateurs | Fonction supplémentaire | Bilan des ions | Fonction de réglage de l'équilibre ionique | Source d'alimentation | Accessoires/options : à commander séparément | Spécification E/S | Modèle | Longueur de barre (mm) | Type de cartouche d'émetteur | Matériau de l'émetteur | Fixations à simple effet | Capteur | Spécifications sur mesure | Compatible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,467.65 € | 1 | 26 jours | Type barre | Non fourni | Sortie de signal d'erreur | ±30V | Automatique | 24VDC | Câble d'alimentation électrique (3m) / avec support | Aucun | Type standard | 1,240 | Cartouche d'ionisation à grande vitesse | Tungstène | Raccord à simple effet ø8 | Aucun | Produit compatible avec la longueur de barre standard | Aucun |
Loading...
Vous vous trouvez sur la page de IZS40 / 41 / 42, Ioniseur, le numéro d'article est le suivant: IZS40-1240-08B-X10.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article IZS40-1240-08B-X10.
Configurer
Propriétés de base
Type
Type
Indicateurs
Fonction supplémentaire
Fonction de réglage de l'équilibre ionique
Accessoires/options : à commander séparément
Spécification E/S
Modèle
Longueur de barre(mm)
Type de cartouche d'émetteur
Matériau de l'émetteur
Fixations à simple effet
Capteur
Spécifications sur mesure
Compatible
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
IZS40-1000-08B-X10 |
IZS40-1000C-06B-X10 |
IZS40-1000C-08B-X10 |
IZS40-1240C-08-X10 |
IZS40-1240Z-06B-X10 |
IZS40-1300-06 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Indicateurs | Fonction supplémentaire | Bilan des ions | Fonction de réglage de l'équilibre ionique | Source d'alimentation | Accessoires/options : à commander séparément | Spécification E/S | Modèle | Longueur de barre (mm) | Type de cartouche d'émetteur | Matériau de l'émetteur | Fixations à simple effet | Capteur | Spécifications sur mesure | Compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,342.23 € | 1 | 26 jours | Type barre | Non fourni | Sortie de signal d'erreur | ±30V | Automatique | 24VDC | Câble d'alimentation électrique (3m) / avec support | Aucun | Type standard | 1,000 | Cartouche d'ionisation à grande vitesse | Tungstène | Raccord à simple effet ø8 | Aucun | Produit compatible avec la longueur de barre standard | Aucun | ||
1,905.52 € | 1 | 26 jours | Type barre | Non fourni | Sortie de signal d'erreur | ±30V | Automatique | 24VDC | Câble d'alimentation électrique (3m) / avec support | Aucun | Type standard | 1,000 | Cartouche d'ionisation à grande vitesse | Silicone | Raccord à simple effet ø6 | Aucun | Produit compatible avec la longueur de barre standard | Aucun | ||
1,905.52 € | 1 | 26 jours | Type barre | Non fourni | Sortie de signal d'erreur | ±30V | Automatique | 24VDC | Câble d'alimentation électrique (3m) / avec support | Aucun | Type standard | 1,000 | Cartouche d'ionisation à grande vitesse | Silicone | Raccord à simple effet ø8 | Aucun | Produit compatible avec la longueur de barre standard | Aucun | ||
2,094.69 € | 1 | 26 jours | Type barre | Non fourni | Sortie de signal d'erreur | ±30V | Automatique | 24VDC | Cordon d'alimentation inclus (3 m) | Aucun | Type standard | 1,240 | Cartouche d'ionisation à grande vitesse | Silicone | Raccord à simple effet ø8 | Aucun | Produit compatible avec la longueur de barre standard | Aucun | ||
1,507.23 € | 1 | 26 jours | Type barre | Non fourni | Sortie de signal d'erreur | ±30V | Automatique | 24VDC | Cordon d'alimentation inclus (10 m) / avec support | Aucun | Type standard | 1,240 | Cartouche d'ionisation à grande vitesse | Tungstène | Raccord à simple effet ø6 | Aucun | Produit compatible avec la longueur de barre standard | Aucun | ||
1,364.21 € | 1 | 26 jours | Type barre | Non fourni | Sortie de signal d'erreur | ±30V | Automatique | 24VDC | Cordon d'alimentation inclus (3 m) | Aucun | Type standard | 1300 | Cartouche d'ionisation à grande vitesse | Tungstène | Raccord à simple effet ø6 | Aucun | Aucun | Aucun |