Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AC20B-01CG-T-2R-B
AC40B-B specifications
JIS symbol
Model | AC20B-B | AC25B-B | AC30B-B | AC40B-B | AC40B-06-B | AC50B-B | AC55B-B | AC60B-B | |
---|---|---|---|---|---|---|---|---|---|
Components | Air filter [AF] | AF20-A | AF30-A | AF30-A | AF40-A | AF40-06-A | AF50-A | AF60-A | AF60-A |
Regulator [AR] | AR20-B | AR25-B | AR30-B | AR40-B | AR40-06-B | AR50-B | AR50-B | AR60-B | |
Port size | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | 3/4, 1 | 1 | 1 | |
Pressure Gauge Connection Port Size [AR]*1 | 1/8 | ||||||||
Fluid | Air | ||||||||
Ambient temperature and working fluid temperature Note 2) | -5 to +60°C (no freezing) | ||||||||
Proof pressure | 1.5 MPa | ||||||||
Maximum operating pressure | 1.0 MPa | ||||||||
Set Pressure Range [AR] | 0.05 to 0.85 MPa | ||||||||
Filtration [AF] | 5 μm | ||||||||
Bowl Material [AF] | Polycarbonate | ||||||||
Bowl Guard [AF] | Semi-standard (steel) | Standard equipment (polycarbonate) | |||||||
Construction [AR] | Relieving type | ||||||||
Weight (kg) | 0.27 | 0.45 | 0.53 | 0.91 | 0.99 | 2.27 | 2.40 | 2.45 |
*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
AC20B-B dimensional drawing
AC25B-B to AC60B-B dimensional drawing
(Unit: mm)
Model | Standard specification | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P1 | P2 | A | B | C | E | F | G | J | K | Bracket mounting dimensions | ||||||||||||||||||||||||||||||||||||||||||||||||||||
M | Q1 | Q2 | R | S | U | V | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
AC20B-B | 1/8, 1/4 | 1/8 | 83.2 | 87.6 | 26.5 | - | 41.6 | 25 | 28.5 | 2* | 30 |
Loading... Informations de base
Configurer Propriétés de base
Filtrer par jours d'expédition standard
Propriétés optionnelles
Assistance technique |