AC20C-B to AC40C-B, Nouveau modèle modulaire, filtre à air + filtre micronique + régulateur (Numéros de référence - Téléchargement CAO)

AC20C-B to AC40C-B, Nouveau modèle modulaire, filtre à air + filtre micronique + régulateur
  • Remise sur volume
Air combination with better visibility and environmental resistance.
[Features]
· The bowl is completely covered by a transparent bowl guard.
· The inside can be seen from all angles (360°).
· The bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
· The element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced.

(i)Remarque

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2, MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

AC40C-F04DE-B

Air Combination, Air Filter + Mist Separator + Regulator, AC20C-B to AC40C-B Specifications

AC20C-B external appearance

AC20C-B external appearance

AC20C-B to AC40C-B JIS symbol

AC20C-B to AC40C-B JIS symbol

Model AC20C-B AC25C-B AC30C-B AC40C-B AC40C-06-B
Components Air filter [AF] AF20-A AF30-A AF30-A AF40-A AF40-06-A
Mist Separator [AFM] AFM20-A AFM30-A AFM30-A AFM40-A AFM40-06-A
Regulator [AR] AR20-B AR25-B AR30-B AR40-B AR40-06-B
Port size 1/8, 1/4 1/4, 3/8 1/4, 3/8 1/4 / 3/8 / 1/2 3/4
Pressure Gauge Connection Port Size [AR]*1 1/8
Fluid Air
Ambient temperature and working fluid temperature Note 2) -5 to +60°C (no freezing)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set Pressure Range [AR] 0.05 to 0.85 MPa
Filtration [AF/AFM] AF: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%)
Rated Flow (L/min [ANR]) [AFM] *3 200 450 450 1,100 1,100
Outlet Oil Mist Density [AFM]*4 *5 Max. 1.0 mg/m3(ANR) (≈ 0.8 ppm)
Bowl Material [AF/AFM] Polycarbonate
Bowl Guard [AF/AFM] Semi-standard (steel) Standard equipment (polycarbonate)
Construction [AR] Relieving type
Weight (kg) 0.38 0.69 0.77 1.39 1.53

*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
*3: Conditions: Mist separator inlet pressure is 0.7 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
*4: Value when compressor discharge concentration is 30 mg/m3 (ANR).
*5: The bowl seal and other O-rings use a small amount of grease.

Dimensions

AC20C-B dimensional drawing

AC20C-B dimensional drawing

AC25C-B to AC40C-06-B dimensional drawing

AC25C-B to AC40C-06-B dimensional drawing

Option Dimensional Drawing

Square Embedded Type Pressure Gauge dimensional drawing

Square Embedded Type Pressure Gauge dimensional drawing

Digital pressure switch dimensional drawing

Digital pressure switch dimensional drawing

Round-type Pressure Gauge / Round-type Pressure Gauge (with Color Zone) dimensional drawing

Round-type Pressure Gauge / Round-type Pressure Gauge (with Color Zone) dimensional drawing

 

(Unit: mm)

 

With auto-drain (N.C.) (applicable model: AC20C-B) dimensional drawing

With auto-drain (N.C.) (applicable model: AC20C-B) dimensional drawing

 

(Unit: mm)

 

Référence pièce
AC40C-F04DE-B
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Pressure Unit T shape spacer

184.19 €

1 26 jours G1/2[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.O. (Normalement ouvert) à des émissions non pressurisées sans vidange[Avec jauge de pression standard] Manomètre de type carré inséré (avec indicateur de limite)40AucunAucune fixation0.05 à 0.85MPaMPaAucun

Loading...

  1. 1

Informations de base

Unité combinée de régulateur Filtre à Air + séparateur micronique + régulateur Filtre, niveau de filtration 5μm Taux de filtration du dispositif antibrouillard 0.3μm
Environnement de fonctionnement Outils pneumatiques Qualité de l'air comprimé Air sec de qualité générale Pression de service max.(MPa) 1
Drain Outlet Avec robinet de vidange

Vous vous trouvez sur la page de AC20C-B to AC40C-B, Nouveau modèle modulaire, filtre à air + filtre micronique + régulateur, le numéro d'article est le suivant: AC40C-F04DE-B.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AC40C-F04DE-B.

  • Les spécifications et les dimensions de certaines pièces peuvent ne pas être intégralement indiquées. Pour plus de détails, reportez-vous aux catalogues des fabricants .

Variantes de ce produit

Référence pièce
AC20C-01M-B
AC20C-02-2-B
AC20C-02-B
AC40C-F04DE3-V1-B
AC40C-F04E-B
AC40C-F04E-SV-R-B
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Pressure Unit T shape spacer

133.74 €

1 6 jours Rc1/8[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de forme ronde (avec zone de couleur)20AucunAucune fixation0.05 à 0.85MPaMPaAucun

106.32 €

1 26 jours Rc1/4-NAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Non (avec prise de pression)] Sans manomètre20AucunAucune fixation0.05 à 0.85MPaMPaAucun

73.35 €

1 26 jours Rc1/4[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Non (avec prise de pression)] Sans manomètre20AucunAucune fixation0.05 à 0.85MPaMPaAucun

307.74 €

1 26 jours G1/2[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Automatique / manuel] N.O. (Normalement ouvert) à des émissions non pressurisées sans vidange[Avec pressostat] Pressostat numérique 40AucunPosition de montage: V + AF + AFM + AR□K0.05 à 0.85MPaMPaAucun

127.42 €

1 26 jours G1/2[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de type carré inséré (avec indicateur de limite)40AucunAucune fixation0.05 à 0.85MPaMPaAucun

250.02 €

1 26 jours G1/2[Résine] Boîtier en polycarbonateNAType de relief[Débit inversé (de droite à gauche)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de type carré inséré (avec indicateur de limite)40OuiPosition de montage : AF + AFM + AR + V0.05 à 0.85MPaMPaAucun

Assistance technique