AC20D-B to AC40D-B, Nouveau modèle modulaire, filtre régulateur + filtre micronique (Numéros de référence - Téléchargement CAO)

AC20D-B to AC40D-B, Nouveau modèle modulaire, filtre régulateur + filtre micronique
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced.

(i)Remarque

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

AC30D-02E-S-B

Air Combination, Filter Regulator + Mist Separator, AC20D-B to AC40D-B Specifications

AC40D-B external appearance

AC40D-B external appearance

JIS symbol

JIS symbol

Standard Specifications

Model AC20D-B AC30D-B AC40D-B AC40D-06-B
Components Filter regulator [AW] AW20-B AC30-B AW40-B AW40-06-B
Mist Separator [AFM] AFM20-A AFM30-A AFM40-A AFM40-06-A
Port size 1/8, 1/4 1/4, 3/8 1/4 / 3/8 / 1/2 3/4
Pressure Gauge Connection Port Size [AW]*1 1/8
Fluid Air
Ambient temperature and working fluid temperature Note 2) -5 to +60°C (no freezing)
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Set Pressure Range [AW] 0.05 to 0.85 MPa
Filtration [AW/AFM] AW: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%)
Rated Flow (L/min [ANR]) [AFM] *3 150 330 800 800
Outlet Oil Mist Density [AFM]*4 *5 Max. 1.0 mg/m3(ANR) (≈ 0.8 ppm)
Bowl Material [AW/AFM] Polycarbonate
Bowl Guard [AW/AFM] Semi-standard (steel) Standard equipment (polycarbonate)
Structure [AW] Relieving type
Weight (kg) 0.32 0.62 1.15 1.25

*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
*3: Conditions: Mist separator inlet pressure is 0.5 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
*4: At compressor discharge concentration 30 mg/m3 (ANR)
*5: The bowl seal and other O-rings use a small amount of grease.

Dimensions

AC20D-B dimensional drawing

AC20D-B dimensional drawing

AC30D-B to AC40D-06-B dimensional drawing

AC30D-B to AC40D-06-B dimensional drawing

 

(Unit: mm)

 

Model Standard specification
P1 P2 A B C* E F G J K Bracket mounting dimensions
M Q1 Q2 R S U V
AC20D-B 1/8, 1/4 1/8 83.2 87.6 72.4 - 41.6 40 26 5 3
Référence pièce
AC30D-02E-S-B
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Diamètre de raccordement Matériaux du boîtier Protection de cuve Mécanisme d'échappement Sens du débit Robinet de purge Jauge de pression Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit

167.06 €

1 26 jours Rc1/4[Résine] Boîtier en polycarbonateNAType de relief[Débit standard (de gauche à droite)] Sens du débit[Manuel] Manuel[Avec jauge de pression standard] Manomètre de type carré inséré (avec indicateur de limite)30OuiAucun0.05 à 0.85MPaAvec robinet de vidangeMPa

Loading...

  1. 1

Informations de base

Unité combinée de régulateur Filtre régulateur + séparateur micronique Filtre, niveau de filtration 5μm Taux de filtration du dispositif antibrouillard 0.3μm
Environnement de fonctionnement Outils pneumatiques Qualité de l'air comprimé Air sec de qualité générale Pression de service max.(MPa) 1
  • Les spécifications et les dimensions de certaines pièces peuvent ne pas être intégralement indiquées. Pour plus de détails, reportez-vous aux catalogues des fabricants .

Assistance technique