Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AC40D-04E-SV-2R-B
AC40D-B external appearance
JIS symbol
Model | AC20D-B | AC30D-B | AC40D-B | AC40D-06-B | |
---|---|---|---|---|---|
Components | Filter regulator [AW] | AW20-B | AC30-B | AW40-B | AW40-06-B |
Mist Separator [AFM] | AFM20-A | AFM30-A | AFM40-A | AFM40-06-A | |
Port size | 1/8, 1/4 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | |
Pressure Gauge Connection Port Size [AW]*1 | 1/8 | ||||
Fluid | Air | ||||
Ambient temperature and working fluid temperature Note 2) | -5 to +60°C (no freezing) | ||||
Proof pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Set Pressure Range [AW] | 0.05 to 0.85 MPa | ||||
Filtration [AW/AFM] | AW: 5 μm, AFM: 0.3 μm (collection efficiency 99.9%) | ||||
Rated Flow (L/min [ANR]) [AFM] *3 | 150 | 330 | 800 | 800 | |
Outlet Oil Mist Density [AFM]*4 *5 | Max. 1.0 mg/m3(ANR) (≈ 0.8 ppm) | ||||
Bowl Material [AW/AFM] | Polycarbonate | ||||
Bowl Guard [AW/AFM] | Semi-standard (steel) | Standard equipment (polycarbonate) | |||
Structure [AW] | Relieving type | ||||
Weight (kg) | 0.32 | 0.62 | 1.15 | 1.25 |
*1: For the specification with the square embedded type pressure gauge and the specification with the digital pressure switch, there are no pressure gauge connection screws.
*2: For the type with a digital pressure switch: -5 to +50°C.
*3: Conditions: Mist separator inlet pressure is 0.5 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
*4: At compressor discharge concentration 30 mg/m3 (ANR)
*5: The bowl seal and other O-rings use a small amount of grease.
AC20D-B dimensional drawing
AC30D-B to AC40D-06-B dimensional drawing
(Unit: mm)
Model | Standard specification | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P1 | P2 | A | B | C* | E | F | G | J | K | Bracket mounting dimensions | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M | Q1 | Q2 | R | S | U | V | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
AC20D-B | 1/8, 1/4 | 1/8 | 83.2 | 87.6 | 72.4 | - | 41.6 | 40 | 26 | 5 | 3
Loading... Informations de base
Vous vous trouvez sur la page de AC20D-B to AC40D-B, Nouveau modèle modulaire, filtre régulateur + filtre micronique, le numéro d'article est le suivant: AC40D-04E-SV-2R-B. Configurer Propriétés de base
Filtrer par jours d'expédition standard
Propriétés optionnelles
Variantes de ce produit
Assistance technique |