Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
Bore size (mm) | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
---|---|---|---|---|---|---|---|---|
Fluid | Air | |||||||
Action | Double acting | |||||||
Operating pressure range | 0.2 to 0.8 MPa | 0.15 to 0.8 MPa | ||||||
Proof pressure | 1.2 MPa | |||||||
Ambient and fluid temperature | 5 to 60℃ | |||||||
Cushion | Air cushion | |||||||
Lubrication | Non-lube | |||||||
Stroke length tolerance | 1000 or less: 0 to +1.8 1001 to 3000: 0 to +2.8 | 2700 or less: 0 to +1.8 2701 to 5000: 0 to +2.8 | ||||||
Piping port size | Front/Side port | M5 x 0.8 | 1/8 | 1/4 | 3/8 | |||
Bottom port | ø4 | ø6 | ø8 | ø10 |
No. | Description | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized |
2 | Head cover WR | Aluminum alloy | Painted |
3 | Head cover WL | Aluminum alloy | Painted |
4 | Slide table | Aluminum alloy | Hard anodized |
5 | Piston yoke | Aluminum alloy | Chromated |
6 | Piston | Aluminum alloy | Chromated |
7 | End cover | Special resin | |
8 | Wear ring | Special resin | |
9 | Cushion ring | Aluminum alloy | Anodized |
10 | Cushion needle | Rolled steel | Nickel plated |
11 | Stopper | Carbon steel | Nickel plated |
12 | Belt separator | Special resin | |
13 | Coupler | Sintered iron material | |
14 | Guide roller | Special resin | |
15 | Guide roller shaft | Stainless steel | |
18 | Belt clamp | Special resin | |
23 | Adjusting arm | Aluminum alloy | Chromated |
24 | Bearing R | Special resin | |
25 | Bearing L | Special resin | |
26 | Bearing S | Special resin | |
27 | Spacer | Stainless steel | |
28 | Backup spring | Stainless steel | |
29 | Spring pin | Carbon tool steel | |
30 | Hexagon socket head cap screw | Chromium molybdenum steel | Chromated |
31 | Hexagon socket button head screw | Chromium molybdenum steel | Chromated |
32 | Hexagon socket head set screw | Chromium molybdenum steel | Black zinc chromated/Chromated |
34 | Hexagon socket head taper plug | Carbon steel | Chromated |
35 | Magnet | - | |
36 | Hexagon socket head set screw | Chromium molybdenum steel | Black zinc chromated |
37 | Hexagon socket head set screw | Chromium molybdenum steel | Black zinc chromated |
39 | Hexagon socket head taper plug | Carbon steel | Chromated |
40 | Magnet holder | Special resin | (ø16, ø20) |
41 | Hexagon socket head cap screw | Chromium molybdenum steel | Nickel plated |
42 | Type CR retaining ring | Spring steel | |
44 | Head plate | Aluminum alloy | Hard anodized (ø63) |
45 | Port cover | Special resin | (ø25 to ø40) |
46 | Lube-retainer | Special resin |
No. | Description | Qty. | MY1M16 | MY1M20 | MY1M25 | MY1M32 | MY1M40 | MY1M50 | MY1M63 |
---|---|---|---|---|---|---|---|---|---|
16 | Seal belt | 1 | MY16-16C- Stroke | MY20-16C- Stroke | MY25-16C- Stroke | MY32-16C- Stroke | MY40-16C- Stroke | MY50-16C- Stroke | MY63-16A- Stroke |
17 | Dust seal band | 1 | MY16-16B- Stroke | MY20-16B- Stroke | MY25-16B- Stroke | MY32-16B- Stroke | MY40-16B- Stroke | MY50-16B- Stroke | MY63-16B- Stroke |
33 | O-ring | 2 | KA00309 | KA00311 | KA00311 | KA00320 | KA00402 | KA00777 | KA00777 |
(ø4 x ø1.8 x ø1.1) | (ø5.1 x ø3 x ø1.05) | (ø5.1 x ø3 x ø1.05) | (ø7.15 x ø3.75 x ø1.7) | (ø8.3 x ø4.5 x ø1.9) | - | - | |||
43 | Side scraper | 2 | - | - | - | - | - | MYM50-15CK0502B | MYM63-15CK0503B |
19 | Scraper | 2 | MY1M16-PS | MY1M20-PS | MY1M25-PS | MY1M32-PS | MY1M40-PS | MY1M50-PS | MY1M63-PS |
20 | Piston seal | 2 | |||||||
21 | Cushion seal | 2 | |||||||
22 | Tube gasket | 2 | |||||||
38 | O-ring | 4 |
Model | A | B | C | G | GA | GB | H | J | K | L | LD | LH | LL | LW | M | MM | N | NC | NE | NH | NW | PA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M16 | 80 | 6 | 3.5 | 13.5 | 8.5 | 16.2 | 40 | M5 x 0.8 | 10 | 80 | 3.6 | 22.5 | 40 | 54 | 6 | M4 x 0.7 | 20 | 14 | 28 | 27.7 | 56 | 40 |
MY1M20 | 100 | 7.5 | 4.5 | 12.5 | 12.5 | 20 | 46 | M6 x 1 | 12 | 100 | 4.8 | 23 | 50 | 58 | 7.5 | M5 x 0.8 | 25 | 17 | 34 | 33.7 | 60 | 50 |
Model | PB | PG | PP | Q | QW | RR | SS | TT | UU | VV | W | WW | XX | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M16 | 40 | 3.5 | 7.5 | 153 | 9 | 48 | 11 | 2.5 | 15 | 14 | 10 | 68 | 13 | 30 | 160 |
MY1M20 | 40 | 4.5 | 11.5 | 191 | 10 | 45 | 14.5 | 5 | 18 | 12 | 12.5 | 72 | 14 | 32 | 200 |
Model | U1 | U2 | U3 | U4 | U5 | U6 |
---|---|---|---|---|---|---|
MY1M16 | 5.5 | 3 | 2 | 3.4 | 5.8 | 5 |
MY1M20 | 5.5 | 3 | 2 | 3.4 | 5.8 | 5.5 |
Model | WX | Y | S | d | D | R | Applicable O-ring |
---|---|---|---|---|---|---|---|
MY1M16 | 30 | 6.5 | 9 | 4 | 8.4 | 1.1 | C6 |
MY1M20 | 32 | 8 | 6.5 | 4 | 8.4 | 1.1 |
Model | A | B | C | G | GB | H | J | K | L | LD | LH | LL | LW | M | MM | MW | N | NC | NE | NH | NW | P | PA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M25 | 110 | 9 | 5.5 | 17 | 24.5 | 54 | M6 x 1 | 9.5 | 102 | 5.6 | 27 | 59 | 70 | 10 | M5 x 0.8 | 66 | 30 | 21 | 41.8 | 40.5 | 60 | 1/8 | 60 |
MY1M32 | 140 | 11 | 6.5 | 19 | 30 | 68 | M8 x 1.25 | 16 | 132 | 6.8 | 35 | 74 | 88 | 13 | M6 x 1 | 80 | 37 | 26 | 52.3 | 50 | 74 | 1/8 | 80 |
MY1M40 | 170 | 14 | 8.5 | 23 | 36.5 | 84 | M10 x 1.5 | 15 | 162 | 8.6 | 38 | 89 | 104 | 13 | M6 x 1 | 96 | 45 | 32 | 65.3 | 63.5 | 94 | 1/4 | 100 |
Model | PB | PG | PP1 | PP1 | Q | QW | RR1 | RR2 | SS | TT | UU | VV | W | WW | XX | Z | ZZ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M25 | 50 | 7 | 12.7 | 12.7 | 206 | 15.5 | 46 | 18.9 | 17.9 | 4.1 | 15.5 | 16 | 16 | 84 | 11 | 38 | 220 | Rc 1/16 |
MY1M32 | 60 | 8 | 15.5 | 18.5 | 264 | 16 | 60 | 22 | 24 | 4 | 21 | 16 | 19 | 102 | 13 | 48 | 280 | Rc 1/16 |
MY1M40 | 80 | 9 | 17.5 | 20 | 322 | 26 | 72 | 25.5 | 29 | 9 | 26 | 21 | 23 | 118 | 20 | 54 | 340 | Rc 1/8 |
Model | U1 | U2 | U3 | U4 | U5 | U6 |
---|---|---|---|---|---|---|
MY1M25 | 5.5 | 3 | 2 | 3.4 | 5.8 | 5 |
MY1M32 | 5.5 | 3 | 2 | 3.4 | 5.8 | 7 |
MY1M40 | 6.5 | 3.8 | 2 | 4.5 | 7.3 | 8 |
Model | WX | Y | S | d | D | R | Applicable O-ring |
---|---|---|---|---|---|---|---|
MY1M25 | 38 | 9 | 4 | 6 | 11.4 | 1.1 | C9 |
MY1M32 | 48 | 11 | 6 | 6 | 11.4 | 1.1 | |
MY1M40 | 54 | 14 | 9 | 8 | 13.4 | 1.1 | C11.2 |
Model | A | B | C | G | GA | GB | H | J | K | L | LD | LH | LK | LL | LW | M | MM | N | NC | NE | NF | NH | NW | PA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M50 | 200 | 17 | 10.5 | 27 | 25 | 37.5 | 107 | M14 x 2 | 28 | 200 | 11 | 29 | 2 | 100 | 128 | 15 | M8 x 1.25 | 47 | 43.5 | 84.5 | 81 | 83.5 | 118 | 120 |
MY1M63 | 230 | 19 | 12.5 | 29.5 | 27.5 | 39.5 | 130 | M16 x 2 | 32 | 230 | 13.5 | 32.5 | 5.5 | 115 | 152 | 16 | M10 x 1.5 | 50 | 56 | 104 | 103 | 105 | 142 | 140 |
Model | PB | PG | PP | Q | QW | RR | SS | TT | UU | VV | W | W1 | WW | XX | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M50 | 90 | 10 | 26 | 380 | 28 | 90 | 35 | 10 | 35 | 24 | 28 | 144 | 128 | 22 | 74 | 400 |
MY1M63 | 110 | 12 | 42 | 436 | 30 | 110 | 49 | 13 | 43 | 28 | 30 | 168 | 152 | 25 | 92 | 460 |
Model | U1 | U2 | U3 | U4 | U5 | U6 |
---|---|---|---|---|---|---|
MY1M50 | 6.5 | 3.8 | 2 | 4.5 | 7.3 | 8 |
MY1M63 | 8.5 | 5 | 2.5 | 5.5 | 8.4 | 8 |
Model | WX | Y | S | d | D | R | Applicable O-ring |
---|---|---|---|---|---|---|---|
MY1M50 | 74 | 18 | 8 | 10 | 17.5 | 1.1 | C15 |
MY1M63 | 92 | 18 | 9 | 10 | 17.5 | 1.1 |
Référence pièce
|
---|
MY1M20G-1100 |
MY1M20G-1100L |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Course (mm) | Matériau de la table | Poids de charge maximum (montage à l'horizontale) (kg) | Max. Masse de la charge (kg) | Longueur de la table L (mm) | D.I. du cylindre (Ø) | Type à joint de cylindre sans tige | Environnement de fonctionnement | Traitement de surface de la table | Guide | Vitesse de fonctionnement (mm/s) | Largeur de la table W (mm) | Hauteur de la table H (mm) | Pression de fonctionnement (MPa) | Moment statique admissible MA (N•m) | Moment statique admissible MB (N•m) | Moment statique admissible MC (N•m) | Parallélisme de la table (µm) | Diamètre de raccordement | Piping Format | Port Screw Type | Number of Switches | Custom-made Specifications | End Block | Model | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
674.15 € | 1 | 8 jours | Vérin sans tige | 1,100 | [Aluminium] Alliage d'aluminium | 20 to 39.9 | 26 | 100 | 20 | Assemblage mécanique | Usage général | [Anodisé clair] Aluminium anodisé dur | [Guide à glissière] Roulement à glissière de type à guide | 100~ 1000 | 72 | 46 | 0.2 à 0.8 | 10 | 5.2 | 1.7 | 120 | M5 | Type à tuyauterie centralisée | Vis M | Sans commutateur auto (aimant intégré) | Aucun | Aucun | Aucun | Aucun | - | - | - | - | ||
813.10 € | 1 | 9 jours | Vérin sans tige | 1,100 | [Aluminium] Alliage d'aluminium | 20 to 39.9 | 26 | 100 | 20 | Assemblage mécanique | Usage général | [Anodisé clair] Aluminium anodisé dur | [Guide à glissière] Roulement à glissière de type à guide | 100~ 1500 | 72 | 46 | 0.2 à 0.8 | 10 | 5.2 | 1.7 | 120 | M5 | Type à tuyauterie centralisée | Vis M | Sans commutateur auto (aimant intégré) | Aucun | Aucun | Aucun | Aucun | - | - | - | - |
Loading...
Configurer
Propriétés de base
Matériau de la table
Traitement de surface de la table
Guide
Spacer for intermediate fixing
Spacer shipping form
Type
Applicable inner diameter of cylinder(ø)
Type
Type
Course(mm)
Poids de charge maximum (montage à l'horizontale)(kg)
Max. Masse de la charge(kg)
Longueur de la table L(mm)
D.I. du cylindre(Ø)
Type à joint de cylindre sans tige
Environnement de fonctionnement
Largeur de la table W(mm)
Hauteur de la table H(mm)
Pression de fonctionnement(MPa)
Parallélisme de la table(µm)
Piping Format
Port Screw Type
Number of Switches
Custom-made Specifications
End Block
Model
Custom-made
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles