MY1M, Vérin sans tige à entraînement direct, guides lisses sans bloc butée (Numéros de référence - Téléchargement CAO)

MY1M, Vérin sans tige à entraînement direct, guides lisses sans bloc butée
[Features]
· Guide-integrated type, slide bearing guide type that can be used for a wide range of transport applications.
· Simple guide type to which workpieces can be directly mounted.

(i)Remarque

  • Refer to the catalog for product specifications.
  • The images for this product are representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

MY1M16-450-M9BW

Mechanically Jointed Rodless Cylinder Slide Bearing Guide Type ø16, ø20, ø25, ø32, ø40, ø50, ø63, MY1M Series Specifications

How to Order

Specifications

Bore size (mm)16202532405063
FluidAir
ActionDouble acting
Operating pressure range0.2 to 0.8 MPa0.15 to 0.8 MPa
Proof pressure1.2 MPa
Ambient and fluid temperature5 to 60℃
CushionAir cushion
LubricationNon-lube
Stroke length tolerance1000 or less: 0 to +1.8
1001 to 3000: 0 to +2.8
2700 or less: 0 to +1.8
2701 to 5000: 0 to +2.8
Piping
port size
Front/Side portM5 x 0.81/81/43/8
Bottom portø4ø6ø8ø10

Symbol


Air cushion

Construction

Component Parts
No.DescriptionMaterialNote
1Cylinder tubeAluminum alloyHard anodized
2Head cover WRAluminum alloyPainted
3Head cover WLAluminum alloyPainted
4Slide tableAluminum alloyHard anodized
5Piston yokeAluminum alloyChromated
6PistonAluminum alloyChromated
7End coverSpecial resin 
8Wear ringSpecial resin 
9Cushion ringAluminum alloyAnodized
10Cushion needleRolled steelNickel plated
11StopperCarbon steelNickel plated
12Belt separatorSpecial resin 
13CouplerSintered iron material 
14Guide rollerSpecial resin 
15Guide roller shaftStainless steel 
18Belt clampSpecial resin 
23Adjusting armAluminum alloyChromated
24Bearing RSpecial resin 
25Bearing LSpecial resin 
26Bearing SSpecial resin 
27SpacerStainless steel 
28Backup springStainless steel 
29Spring pinCarbon tool steel 
30Hexagon socket head cap screwChromium molybdenum steelChromated
31Hexagon socket button head screwChromium molybdenum steelChromated
32Hexagon socket head set screwChromium molybdenum steelBlack zinc chromated/Chromated
34Hexagon socket head taper plugCarbon steelChromated
35Magnet- 
36Hexagon socket head set screwChromium molybdenum steelBlack zinc chromated
37Hexagon socket head set screwChromium molybdenum steelBlack zinc chromated
39Hexagon socket head taper plugCarbon steelChromated
40Magnet holderSpecial resin(ø16, ø20)
41Hexagon socket head cap screwChromium molybdenum steelNickel plated
42Type CR retaining ringSpring steel 
44Head plateAluminum alloyHard anodized (ø63)
45Port coverSpecial resin(ø25 to ø40)
46Lube-retainerSpecial resin 
Replacement Part: Seal Kit
No.DescriptionQty.MY1M16MY1M20MY1M25MY1M32MY1M40MY1M50MY1M63
16Seal belt1MY16-16C- StrokeMY20-16C- StrokeMY25-16C- StrokeMY32-16C- StrokeMY40-16C- StrokeMY50-16C- StrokeMY63-16A- Stroke
17Dust seal band1MY16-16B- StrokeMY20-16B- StrokeMY25-16B- StrokeMY32-16B- StrokeMY40-16B- StrokeMY50-16B- StrokeMY63-16B- Stroke
33O-ring2KA00309KA00311KA00311KA00320KA00402KA00777KA00777
(ø4 x ø1.8 x ø1.1)(ø5.1 x ø3 x ø1.05)(ø5.1 x ø3 x ø1.05)(ø7.15 x ø3.75 x ø1.7)(ø8.3 x ø4.5 x ø1.9)--
43Side scraper2-----MYM50-15CK0502BMYM63-15CK0503B
19Scraper2MY1M16-PSMY1M20-PSMY1M25-PSMY1M32-PSMY1M40-PSMY1M50-PSMY1M63-PS
20Piston seal2
21Cushion seal2
22Tube gasket2
38O-ring4
∗ Seal kit includes (19), (20), (21), (22) and (38). Order the seal kit based on each bore size.
∗ Seal kit includes a grease pack (10 g).
When (16) and (17) are shipped independently, a grease pack is included. (10 g per 1000 strokes)
Order with the following part number when only the grease pack is needed.
Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)
Note) Two kinds of dust seal bands are available. Verify the type to use, since the part number varies depending on the treatment of the hexagon socket head set screw (32).
A: Black zinc chromated MY-16B-stroke, B: Chromated MY-16BW-stroke

Standard Type/Centralized Piping Type ø16, ø20

MY1M16/20-Stroke
(mm)
ModelABCGGAGBHJKLLDLHLLLWMMMNNCNENHNWPA
MY1M168063.513.58.516.240M5 x 0.810803.622.540546M4 x 0.720142827.75640
MY1M201007.54.512.512.52046M6 x 1121004.82350587.5M5 x 0.825173433.76050
ModelPBPGPPQQQQWRRSSTTUUVVWWWXXZ
MY1M16403.57.5153948112.5151410681330160
MY1M20404.511.5191104514.55181212.5721432200
Detailed Dimensions of U Section
(mm)
ModelU1U2U3U4U5U6
MY1M165.5323.45.85
MY1M205.5323.45.85.5
Centralized Piping on the Bottom
(mm)
ModelWXYSdDRApplicable O-ring
MY1M16306.5948.41.1C6
MY1M203286.548.41.1

Standard Type/Centralized Piping Type ø25, ø32, ø40

MY1M25/32/40-Stroke
(mm)
ModelABCGGBHJKLLDLHLLLWMMMMWNNCNENHNWPPA
MY1M2511095.51724.554M6 x 19.51025.627597010M5 x 0.866302141.840.5601/860
MY1M32140116.5193068M8 x 1.25161326.835748813M6 x 180372652.350741/880
MY1M40170148.52336.584M10 x 1.5151628.6388910413M6 x 196453265.363.5941/4100
“P” indicates cylinder supply ports.
ModelPBPGPP1PP1QQQQWRR1RR2SSTTUUVVWWWXXZZZ
MY1M2550712.712.720615.54618.917.94.115.51616841138220Rc 1/16
MY1M3260815.518.52641660222442116191021348280Rc 1/16
MY1M4080917.520322267225.52992621231182054340Rc 1/8
Detailed Dimensions of U Section
(mm)
ModelU1U2U3U4U5U6
MY1M255.5323.45.85
MY1M325.5323.45.87
MY1M406.53.824.57.38
Centralized Piping on the Bottom
(mm)
ModelWXYSdDRApplicable O-ring
MY1M253894611.41.1C9
MY1M3248116611.41.1
MY1M4054149813.41.1C11.2

Standard Type/Centralized Piping Type ø50, ø63

MY1M50/60-Stroke
(mm)
ModelABCGGAGBHJKLLDLHLKLLLWMMMNNCNENFNHNWPA
MY1M502001710.5272537.5107M14 x 2282001129210012815M8 x 1.254743.584.58183.5118120
MY1M632301912.529.527.539.5130M16 x 23223013.532.55.511515216M10 x 1.55056104103105142140
ModelPBPGPPQQQQWRRSSTTUUVVWW1WWXXZ
MY1M50901026380289035103524281441282274400
MY1M6311012424363011049134328301681522592460
Detailed Dimensions of U Section
(mm)
ModelU1U2U3U4U5U6
MY1M506.53.824.57.38
MY1M638.552.55.58.48
Centralized Piping on the Bottom
(mm)
ModelWXYSdDRApplicable O-ring
MY1M50741881017.51.1C15
MY1M63921891017.51.1
Référence pièce
MY1M16-450-M9BW
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Course
(mm)
Matériau de la table Poids de charge maximum (montage à l'horizontale)
(kg)
Max. Masse de la charge
(kg)
Longueur de la table L
(mm)
D.I. du cylindre
(Ø)
Type à joint de cylindre sans tige Environnement de fonctionnement Traitement de surface de la table Guide Vitesse de fonctionnement
(mm/s)
Largeur de la table W
(mm)
Hauteur de la table H
(mm)
Pression de fonctionnement
(MPa)
Moment statique admissible MA
(N•m)
Moment statique admissible MB
(N•m)
Moment statique admissible MC
(N•m)
Parallélisme de la table
(µm)
Diamètre de raccordement Piping Format Port Screw Type Number of Switches Custom-made Specifications End Block Model Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

532.95 €

1 9 jours Vérin sans tige450[Aluminium] Alliage d'aluminium10 to 19188016Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Guide à glissière] Roulement à glissière de type à guide100~ 100068400.2 à 0.8631120M5Type standardVis MM9BW0.5Aucun2 pcsAucun----

Loading...

  1. 1

Vous vous trouvez sur la page de MY1M, Vérin sans tige à entraînement direct, guides lisses sans bloc butée, le numéro d'article est le suivant: MY1M16-450-M9BW.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MY1M16-450-M9BW.

Variantes de ce produit

Référence pièce
MY1M16-1000A
MY1M16-1000AL
MY1M16-1000L
MY1M16-450L
MY1M16-460
MY1M16-480
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Course
(mm)
Matériau de la table Poids de charge maximum (montage à l'horizontale)
(kg)
Max. Masse de la charge
(kg)
Longueur de la table L
(mm)
D.I. du cylindre
(Ø)
Type à joint de cylindre sans tige Environnement de fonctionnement Traitement de surface de la table Guide Vitesse de fonctionnement
(mm/s)
Largeur de la table W
(mm)
Hauteur de la table H
(mm)
Pression de fonctionnement
(MPa)
Moment statique admissible MA
(N•m)
Moment statique admissible MB
(N•m)
Moment statique admissible MC
(N•m)
Parallélisme de la table
(µm)
Diamètre de raccordement Piping Format Port Screw Type Number of Switches Custom-made Specifications End Block Model Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

580.19 €

1 8 jours Vérin sans tige1 000[Aluminium] Alliage d'aluminium10 to 19188016Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Guide à glissière] Roulement à glissière de type à guide100~ 100068400.2 à 0.8631120M5Type standardVis MSans commutateur auto (aimant intégré)AucunAucunAucunAucun----

625.02 €

1 8 jours Vérin sans tige1 000[Aluminium] Alliage d'aluminium10 to 19188016Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Guide à glissière] Roulement à glissière de type à guide100~ 150068400.2 à 0.8631120M5Type standardVis MSans commutateur auto (aimant intégré)AucunAucunAucunAucun----

669.85 €

1 8 jours Vérin sans tige1 000[Aluminium] Alliage d'aluminium10 to 19188016Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Guide à glissière] Roulement à glissière de type à guide100~ 150068400.2 à 0.8631120M5Type standardVis MSans commutateur auto (aimant intégré)AucunAucunAucunAucun----

590.45 €

1 8 jours Vérin sans tige450[Aluminium] Alliage d'aluminium10 to 19188016Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Guide à glissière] Roulement à glissière de type à guide100~ 150068400.2 à 0.8631120M5Type standardVis MSans commutateur auto (aimant intégré)AucunAucunAucunAucun----

451.48 €

1 8 jours Vérin sans tige460[Aluminium] Alliage d'aluminium10 to 19188016Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Guide à glissière] Roulement à glissière de type à guide100~ 100068400.2 à 0.8631120M5Type standardVis MSans commutateur auto (aimant intégré)AucunAucunAucunAucun----

451.48 €

1 8 jours Vérin sans tige480[Aluminium] Alliage d'aluminium10 to 19188016Assemblage mécaniqueUsage général[Anodisé clair] Aluminium anodisé dur[Guide à glissière] Roulement à glissière de type à guide100~ 100068400.2 à 0.8631120M5Type standardVis MSans commutateur auto (aimant intégré)AucunAucunAucunAucun----

Assistance technique