Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
IDFA11E-23-V
JIS symbol
Size
Specifications | Model | ||||||||
---|---|---|---|---|---|---|---|---|---|
Standard-temperature air inlet | |||||||||
IDFA3E | IDFA4E | IDFA6E*9 | IDFA8E | IDFA11E | IDFA15E1 | ||||
Operating range*3 | Applicable fluid | Compressed Air | |||||||
Inlet air temperature (°C) | 5 to 50 | ||||||||
Inlet air pressure (MPa) | 0.15 to 1.0 | ||||||||
Ambient temperature (humidity) (°C) | 2 to 40 (Relative humidity of 85% or less) | ||||||||
*4 | Air flow capacity m3/h | Standard condition (ANR)*1 | Outlet air pressure dew point 3°C | 12 | 24 | 36 | 65 | 80 | 120 |
Outlet air pressure dew point 7°C | 15 | 31 | 46 | 83 | 101 | 152 | |||
Outlet air pressure dew point 10°C | 17 | 34 | 50 | 91 | 112 | 168 | |||
Compressor intake condition*2 | Outlet air pressure dew point 3°C | 13 | 25 | 37 | 68 | 83 | 125 | ||
Outlet air pressure dew point 7°C | 16 | 32 | 48 | 86 | 105 | 158 | |||
Outlet air pressure dew point 10°C | 18 | 35 | 52 | 95 | 116 | 175 | |||
Inlet air pressure (MPa) | 0.7 | ||||||||
Inlet air temperature (°C) | 35 | ||||||||
Ambient temperature (°C) | 25 | ||||||||
Power supply voltage | Single-phase 230 V AC (Voltage fluctuation ±10%) 50 Hz | ||||||||
Electric specifications | Power consumption*6 (W) | 180 | 208 | 385 | 420 | ||||
Operating current*6 (A) | 1.2 | 1.4 | 2.7 | 2.9 | |||||
Applicable circuit breaker capacity*5 (Sensitivity current of 30 mA) (A) | 5 | 10 | |||||||
Condenser | Air-cooled | ||||||||
Refrigerant | R134a (HFC) | ||||||||
Refrigerant charge (kg) | 0.15 | 0.2 | 0.23 | 0.27 | 0.29 | 0.47 | |||
Auto drain | Float type (normally open) | ||||||||
Port size | Rc 3/8 | Rc1/2 | Rc3/4 | Rc1 | |||||
Accessories | Hex nipple | ||||||||
Weight (kg) | 18 | 22 | 23 | 27 | 28 | 46 | |||
Coating color | Body panel: urban white 1 Base: urban gray 2 | ||||||||
Compliant standards | EC directive (with EU directive CE marking) |
*1: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*2: Indicates the air flow capacity converted by the compressor intake condition (at 32°C, atmospheric pressure, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: Select the model while referring to "Model Selection" in the manufacturer's catalog.
*5: Products without option R do not come with a circuit breaker. Purchase an earth leakage breaker separately.
*6: These are characteristic values under rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: When a short-term interruption of the power supply (including momentary interruption) occurs in this equipment, the restarting of normal operations may require some time or may be impossible due to the operation of protective devices even after the supply of power returns.
(Unit: mm)
IDFA3E dimensional drawing
(Unit: mm)
IDFA4E to 15E1 dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | K* | L* | M* | N* | P | Q |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDFA3E | Rc 3/8 | 226 | 410 | 473 | 67 | 125 | 304 | 33 | 36 | 154 | 21 | 330 | - | 15 |
IDFA4E | Rc1/2 | 270 | 453 | 498 | 31 | 42 | 283 | 80 | 15 | 240 | 80 | 275 | 13 | |
IDFA6E | Rc3/4 | 455 | 15 | |||||||||||
IDFA8E | 485 | 568 | 355 | 300 | ||||||||||
IDFA11E | ||||||||||||||
IDFA15E1 | Rc1 | 300 | 603 | 578 | 41 | 54 | 396 | 87 | 43 | 101 | 380 | 314 | 16 |
*Indicates the location of the legs for IDFA3E.
IDFA3E structure principle diagram
Structure principle diagram: IDFA4E, IDFA6E, IDFA8E, IDFA11E, IDFA15E1
Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time will be drained out automatically by the auto drain. Air separated from the water is heated by a cooler re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.
Référence pièce
|
---|
IDFA11E-23-V |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Volume d'air traité [classification] (l/min) | Volume d'air traité (l/min) | Côté alimentation, taille de filetage nominal du tuyau | Côté commande, filetages nominaux de tuyau | Standard size | Power Supply Voltage | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | For medium pressure air | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout | Plaque signalétique chinoise, manuel d'utilisation chinois | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,886.96 € | 1 | 4 jours | Jusqu'à 2 000 | 1 333 / 1 683 / 1 867 | 3/4 | 3/4 | 11E | Monophasé : 230VAC (50Hz) | Avec purge auto de type électrovanne commandée par minuteur | Aucun | Aucun | Aucun | Aucun | Aucun | Aucun |
Loading...
Type | Déshydrateur | Méthode | Type réfrigérant (spécifications de refroidissement par air) | Forme | Standard |
---|---|---|---|---|---|
Point de rosée de pression atmosphérique de l'air de sortie(°C) | 10 / 3 / 7 | Côté alimentation, type de connexion | Rc | Température de l'air côté port d'entrée(°C) | 35 |
Pression d'air côté port d'entrée(MPa) | 0.7 | Côté commande, types de connexions | Rc |
Vous vous trouvez sur la page de Séchoir à air réfrigéré / sécheur d'air de refroidissement, réfrigérant R134a (HFC) série IDFA□E pour UE/Asie/Océanie, le numéro d'article est le suivant: IDFA11E-23-V.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article IDFA11E-23-V.
Configurer
Propriétés de base
Volume d'air traité(l/min)
Type
Volume d'air traité [classification](l/min)
Côté alimentation, taille de filetage nominal du tuyau
Côté commande, filetages nominaux de tuyau
Standard size
Power Supply Voltage
Auto drain
For Compressed Air Cooling
Copper Tube Anti-rust Processing
For medium pressure air
Leakage Circuit Breaker
Operation, Terminal block for abnormal signal takeout
Plaque signalétique chinoise, manuel d'utilisation chinois
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
IDFA11E-23-AR |
IDFA11E-23-ART |
IDFA11E-23-AT |
IDFA15E1-23 |
IDFA15E1-23-C |
IDFA15E1-23-CV |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Volume d'air traité [classification] (l/min) | Volume d'air traité (l/min) | Côté alimentation, taille de filetage nominal du tuyau | Côté commande, filetages nominaux de tuyau | Standard size | Power Supply Voltage | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | For medium pressure air | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout | Plaque signalétique chinoise, manuel d'utilisation chinois |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,171.07 € | 1 | 26 jours | Jusqu'à 2 000 | 1 683 / 1 867 / 1 333 | 3/4 | 3/4 | 11E | Monophasé : 230VAC (50Hz) | Aucun | Oui | Aucun | Aucun | Oui | Aucun | Aucun | ||
2,503.21 € | 1 | 26 jours | Jusqu'à 2 000 | 1 683 / 1 867 / 1 333 | 3/4 | 3/4 | 11E | Monophasé : 230VAC (50Hz) | Aucun | Oui | Aucun | Aucun | Oui | Oui | Aucun | ||
2,080.97 € | 1 | 26 jours | Jusqu'à 2 000 | 1 683 / 1 867 / 1 333 | 3/4 | 3/4 | 11E | Monophasé : 230VAC (50Hz) | Aucun | Oui | Aucun | Aucun | Aucun | Oui | Aucun | ||
2,715.60 € | 1 | 4 jours | Jusqu'à 5000 | 2 000 / 2 800 / 2 533 | 1 | 1 | 15E1 | Monophasé : 230VAC (50Hz) | Aucun | Aucun | Aucun | Aucun | Aucun | Aucun | Aucun | ||
3,019.31 € | 1 | 26 jours | Jusqu'à 5000 | 2 000 / 2 800 / 2 533 | 1 | 1 | 15E1 | Monophasé : 230VAC (50Hz) | Aucun | Aucun | Oui | Aucun | Aucun | Aucun | Aucun | ||
3,249.44 € | 1 | 26 jours | Jusqu'à 5000 | 2 000 / 2 800 / 2 533 | 1 | 1 | 15E1 | Monophasé : 230VAC (50Hz) | Avec purge auto de type électrovanne commandée par minuteur | Aucun | Oui | Aucun | Aucun | Aucun | Aucun |