Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
IDG100LA-F04B-P
Membrane Air Dryer, Single Unit Type IDG□A Series external appearance
JIS symbol
Model | IDG30HA | IDG50HA | |
---|---|---|---|
Range of operating conditions | Applicable fluid*1 | Compressed Air | |
Inlet air pressure (MPa) | 0.3 to 1.0 | ||
Inlet air temperature (°C) | -5 to +50 (no freezing) | ||
Ambient temperature (°C) | -5 to +50 (no freezing) | ||
Standard performance | Outlet air atmospheric pressure dew point °C | -15 | |
Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 329 | 550 |
Outlet air flow rate L/min (ANR) | 300 | 500 | |
Purge air flow rate (L/min [ANR])*3 | 29 | 50 | |
Inlet air pressure (MPa) | 0.7 | ||
Inlet air temperature (°C) | 25 | ||
Inlet air saturation temperature (°C) | 25 | ||
Ambient temperature (°C) | 25 | ||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | ||
Piping connection port diameter | 1/4, 3/8 | ||
Weight (kg) (With bracket) | 0.78 (0.91) | 0.81 (0.94) |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Model | IDG30HA | IDG50HA | IDG60LA | IDG75LA | IDG100LA | |
---|---|---|---|---|---|---|
Range of operating conditions | Applicable fluid*1 | Compressed Air | ||||
Inlet air pressure (MPa) | 0.3 to 1.0 | |||||
Inlet air temperature (°C) | -5 to +50 (no freezing) | |||||
Ambient temperature (°C) | -5 to +50 (no freezing) | |||||
Standard performance | Outlet air atmospheric pressure dew point °C | -40 | ||||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 93 | 135 | 224 | 308 | 400 |
Outlet air flow rate L/min (ANR) | 75 | 110 | 170 | 240 | 300 | |
Purge air flow rate (L/min [ANR])*3 | 18 | 25 | 54 | 68 | 100 | |
Inlet air pressure (MPa) | 0.7 | |||||
Inlet air temperature (°C) | 25 | |||||
Inlet air saturation temperature (°C) | 25 | |||||
Ambient temperature (°C) | 25 | |||||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||
Piping connection port diameter | 1/4, 3/8 | 3/8 / 1/2 | ||||
Weight (kg) (With bracket) | 0.78 (0.91) | 0.81 (0.94) | 1.56 (1.71) | 1.69 (1.84) | 1.82 (1.97) |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Model | IDG60SA | IDG75SA | IDG100SA | |
---|---|---|---|---|
Range of operating conditions | Applicable fluid*1 | Compressed Air | ||
Inlet air pressure (MPa) | 0.3 to 1.0 | |||
Inlet air temperature (°C) | -5 to +50 (no freezing) | |||
Ambient temperature (°C) | -5 to +50 (no freezing) | |||
Standard performance | Outlet air atmospheric pressure dew point °C | -60 | ||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 75 | 140 | 230 |
Outlet air flow rate L/min (ANR) | 50 | 100 | 150 | |
Purge air flow rate (L/min [ANR])*3 | 25 | 40 | 80 | |
Inlet air pressure (MPa) | 0.7 | |||
Inlet air temperature (°C) | 25 | |||
Inlet air saturation temperature (°C) | 25 | |||
Ambient temperature (°C) | 25 | |||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||
Piping connection port diameter | 3/8 / 1/2 | |||
Weight (kg) (With bracket) | 1.56 (1.71) | 1.69 (1.84) | 1.82 (1.97) |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Diagram: IDG30□A, IDG50□A
Diagram: IDG30□A, IDG50□A standard specifications, with fitting for purge air discharge
Diagram: IDG60□A, IDG75□A, IDG100□A
Diagram: IDG60□A, IDG75□A, IDG100□A standard specifications, with fitting for purge air discharge
No. | Description | Material | Note | |||||||
---|---|---|---|---|---|---|---|---|---|---|
IDG30□A | IDG50□A | IDG/60H* | IDG60LA/60SA | IDG75H* | IDG75LA/75SA | IDG/100H* | IDG100LA/100SA | |||
1 | Body | Aluminum alloy / Urban white coated | *Platinum silver coated | |||||||
2 | Case | Stainless steel | - | |||||||
3 | Orifice | Stainless steel | - | |||||||
4 | Holder | Aluminum alloy | Aluminum Alloy | - | ||||||
5 | Silencer | - | Resin + bronze | Resin | Resin + bronze | Resin | Resin + bronze | Resin | - | |
6 | Adapter | Resin | - | - |
Number | Part Name | Part No. | |||||||
---|---|---|---|---|---|---|---|---|---|
IDG30□A | IDG50□A | IDG60H | IDG60LA/60SA | IDG75H | IDG75LA/75SA | IDG100H | IDG100LA/100SA | ||
8 | Membrane module kit | IDG-EL30A | IDG-EL50A | IDG-EL60 | IDG-EL60LA | IDG-EL75 | IDG-EL75LA | IDG-EL100 | IDG-EL100LA |
With nozzle (1), adapter (1), O-ring (1) | With O-ring (1) | ||||||||
9 | Dew point indicator kit | IDG-DP01 | |||||||
10 | IDG-DP01-X001 (Option: P) |
(Unit: mm)
Dimensional drawing: IDG30□A, IDG50□A
(Unit: mm)
Dimensional drawing: with fitting for purge air discharge
(Unit: mm)
Dimensional drawings: IDG60□A/IDG75□A/IDG100□A
(Unit: mm)
Dimensional drawing: with fitting for purge air discharge
Model | Port size L | B | D | Option: P | |
---|---|---|---|---|---|
G | H | ||||
IDG30□A | 1/4, 3/8 | 291 | 269 | 362 | 302 |
IDG50□A | 330 | 308 | 401 | 341 | |
IDG60□ | 3/8, 1/2 | 352 | 330 | 429 | 369 |
IDG75□, 100□ | 1/2 | ||||
IDG60□A | 3/8, 1/2 | 348 | 326 | 427 | 367 |
IDG75□A | 418 | 396 | 496 | 436 | |
IDG100□A | 483 | 461 | 561 | 501 |
Référence pièce
|
---|
IDG100LA-F04B-P |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Volume d'air traité [classification] (l/min) | Volume d'air traité (l/min) | Point de rosée de pression atmosphérique de l'air de sortie (°C) | Côté alimentation, type de connexion | Pression d'air côté port d'entrée (MPa) | Côté alimentation, taille de filetage nominal du tuyau | Côté commande, types de connexions | Côté commande, filetages nominaux de tuyau | Standard size | Accessory | Fitting for purge air emission | Flow Direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,233.39 € | 1 | 26 jours | Jusqu'à 300 | 300 | -40 | G | - | 1/2 | G | 1/2 | 100 | Avec support | Avec raccord pour évacuation d'air de purge | Aucun |
Loading...
Type | Déshydrateur | Méthode | Type à fibre creuse | Forme | Standard |
---|---|---|---|---|---|
Température de l'air côté port d'entrée(°C) | 25 |
Vous vous trouvez sur la page de IDG-A, Série de sécheurs d'air à membrane, le numéro d'article est le suivant: IDG100LA-F04B-P.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article IDG100LA-F04B-P.
Configurer
Propriétés de base
Pression d'air côté port d'entrée(MPa)
Type
Volume d'air traité [classification](l/min)
Volume d'air traité(l/min)
Point de rosée de pression atmosphérique de l'air de sortie(°C)
Côté alimentation, type de connexion
Côté alimentation, taille de filetage nominal du tuyau
Côté commande, types de connexions
Côté commande, filetages nominaux de tuyau
Standard size
Accessory
Fitting for purge air emission
Flow Direction
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
IDG100LA-04 |
IDG100LA-04-P |
IDG100LA-04B |
IDG100LA-N04-P |
IDG100SA-03 |
IDG100SA-03-P |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Volume d'air traité [classification] (l/min) | Volume d'air traité (l/min) | Point de rosée de pression atmosphérique de l'air de sortie (°C) | Côté alimentation, type de connexion | Pression d'air côté port d'entrée (MPa) | Côté alimentation, taille de filetage nominal du tuyau | Côté commande, types de connexions | Côté commande, filetages nominaux de tuyau | Standard size | Accessory | Fitting for purge air emission | Flow Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,998.43 € | 1 | 26 jours | Jusqu'à 300 | 300 | -40 | [Rc (R)] Rc | 0.7 | 1/2 | [Rc (R)] Rc | 1/2 | 100 | Aucun | Aucun | Aucun | ||
3,202.64 € | 1 | 26 jours | Jusqu'à 300 | 300 | -40 | [Rc (R)] Rc | 0.7 | 1/2 | [Rc (R)] Rc | 1/2 | 100 | Aucun | Avec raccord pour évacuation d'air de purge | Aucun | ||
3,029.17 € | 1 | 26 jours | Jusqu'à 300 | 300 | -40 | [Rc (R)] Rc | 0.7 | 1/2 | [Rc (R)] Rc | 1/2 | 100 | Avec support | Aucun | Aucun | ||
3,202.64 € | 1 | 26 jours | Jusqu'à 300 | 300 | -40 | NPT | 0.7 | 1/2 | NPT | 1/2 | 100 | Aucun | Avec raccord pour évacuation d'air de purge | Aucun | ||
2,998.43 € | 1 | 26 jours | Jusqu'à 200 | 150 | -60 | [Rc (R)] Rc | 0.7 | 3/8 | [Rc (R)] Rc | 3/8 | 100 | Aucun | Aucun | Aucun | ||
3,202.64 € | 1 | 26 jours | Jusqu'à 200 | 150 | -60 | [Rc (R)] Rc | 0.7 | 3/8 | [Rc (R)] Rc | 3/8 | 100 | Aucun | Avec raccord pour évacuation d'air de purge | Aucun |