Quick Release Pin with Ring Handle, single acting - according to NASM / MS 17987 (Numéros de référence - Téléchargement CAO)

Quick Release Pin with Ring Handle, single acting - according to NASM / MS 17987
Quick Release Pins according to NASM (former norm: MS) are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Quick Release Pins (Single Acting Ball Lock Pins / Ball Lock Pins) are produced according to Aviation Norm NASM (former norm: MS) and tested to NAS 1332.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Ball Lock Pins • single acting - comply with NAS / MS17987, EH 4213.

Product Description

Ball Lock Pins according to MS17987 / NAS1333-1341 are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Ball Lock Pins (Quick Release Pins) are produced according to Aviation Norm MS / NAS and tested to NAS 1332.
Protective treatment:
• All CRES parts are passivated according to AMS2700
Heat treatment:
• Body: Rc. 40 min. (AMS2759, Condition H900)
• Spindle: Rc. 40 min. (AMS2759, Condition H900)
• Ball: Rc. 58-62 min. (AMS2759)

Material

Body
• Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)
Spindle
• Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)
Spring
• Stainless steel, passivated - CRES 302(specification ASTM-A-313)
Handle
• Stainless steel, passivated - CRES 17-4PH (specification AMS5643)
Attaching ring
• Stainless steel, passivated - CRES 302(specification ASTM A-313/A313M)
Press button
• Stainless steel, passivated - CRES 303(specification ASTM A484/484M)
Ball
• Stainless steel, precipitation-hardened, passivated - CRES 440C (specification AMS5630)

Operation

Ball lock pins single acting are self-locking and require a push of the button to release the balls.

Notes

All further dimensions are available on request.
Other diameter / length combinations not listed which comply with the standard can be produced at short notice on customer request.
Special types on request.
• This product is manufactured in INCH dimensions.

Drawing

Order Information

DimensionsLocation
hole

max.
Shearing
resistance,
two-shear

min.
Operating
temperature
range
WeightStandard
description
Art. No.
Nominal
diameter
A
min.
A
max.
Clamping
length
B
±0.005
C
0
-0.04
D
max.
E
max.
F
min.
G
max.
H
min.
J
min.
min.max. 
A  L           
   +0.02
0
           
[in][in][lbf][°F][g]  
3/160.18700.18850.30.2200.2600.3100.531.061.450.730.080.19405,150-6520020.1MS17987C303 /
NAS1333C6C03D
4213.A03
3/160.18700.18850.50.2200.2600.3100.531.061.450.730.080.19405,150-6520020.8MS17987C305 /
NAS1333C6C05D
4213.A05
3/160.18700.18850.60.2200.2600.3100.531.061.450.730.080.19405,150-6520021.1MS17987C306 /
NAS1333C6C06D
4213.A06
3/160.18700.18850.70.2200.2600.3100.531.061.450.730.080.19405,150-6520021.4MS17987C307 /
NAS1333C6C07D
4213.A07
3/160.18700.18850.80.2200.2600.3100.531.061.450.730.080.19405,150-6520021.8MS17987C308 /
NAS1333C6C08D
4213.A08
3/160.18700.18850.90.2200.2600.3100.531.061.450.730.080.19405,150-6520022.1MS17987C309 /
NAS1333C6C09D
4213.A09
3/160.18700.18851.00.2200.2600.3100.531.061.450.730.080.19405,150-6520022.5MS17987C310 /
NAS1333C6C10D
4213.A10
3/160.18700.18851.10.2200.2600.3100.531.061.450.730.080.19405,150-6520022.8MS17987C311 /
NAS1333C6C11D
4213.A11
3/160.18700.18851.20.2200.2600.3100.531.061.450.730.080.19405,150-6520023.1MS17987C312 /
NAS1333C6C12D
4213.A12
3/160.18700.18851.30.2200.2600.3100.531.061.450.730.080.19405,150-6520023.5MS17987C313 /
NAS1333C6C13D
4213.A13
3/160.18700.18851.40.2200.2600.3100.531.061.450.730.080.19405,150-6520023.8MS17987C314 /
NAS1333C6C14D
4213.A14
3/160.18700.18851.50.2200.2600.3100.531.061.450.730.080.19405,150-6520024.2MS17987C315 /
NAS1333C6C15D
4213.A15
3/160.18700.18851.60.2200.2600.3100.531.061.450.730.080.19405,150-6520024.5MS17987C316 /
NAS1333C6C16D
4213.A16
3/160.18700.18851.70.2200.2600.3100.531.061.450.730.080.19405,150-6520024.8MS17987C317 /
NAS1333C6C17D
4213.A17
3/160.18700.18851.80.2200.2600.3100.531.061.450.730.080.19405,150-6520025.2MS17987C318 /
NAS1333C6C18D
4213.A18
3/160.18700.18852.00.2200.2600.3100.531.061.450.730.080.19405,150-6520025.9MS17987C320 /
NAS1333C6C20D
4213.A20
3/160.18700.18852.20.2200.2600.3100.531.061.450.730.080.19405,150-6520026.5MS17987C322 /
NAS1333C6C22D
4213.A22
3/160.18700.18852.30.2200.2600.3100.531.061.450.730.080.19405,150-6520026.9MS17987C323 /
NAS1333C6C23D
4213.A23
3/160.18700.18852.50.2200.2600.3100.531.061.450.730.080.19405,150-6520027.6MS17987C325 /
NAS1333C6C25D
4213.A25
3/160.18700.18852.60.2200.2600.3100.531.061.450.730.080.19405,150-6520027.9MS17987C326 /
NAS1333C6C26D
4213.A26
3/160.18700.18853.10.2200.2600.3100.531.061.450.730.080.19405,150-6520029.6MS17987C331 /
NAS1333C6C31D
4213.A31
3/160.18700.18853.40.2200.2600.3100.531.061.450.730.080.19405,150-6520030.6MS17987C334 /
NAS1333C6C34D
4213.A34
3/160.18700.18854.00.2200.2600.3100.531.061.450.730.080.19405,150-6520032.7MS17987C340 /
NAS1333C6C40D
4213.A40
3/160.18700.18854.30.2200.2600.3100.531.061.450.730.080.19405,150-6520033.7MS17987C343 /
NAS1333C6C43D
4213.A43
3/160.18700.18854.50.2200.2600.3100.531.061.450.730.080.19405,150-6520034.4MS17987C345 /
NAS1333C6C45D
4213.A45
3/160.18700.18854.60.2200.2600.3100.531.061.450.730.080.19405,150-6520034.7MS17987C346 /
NAS1333C6C46D
4213.A46
1/40.24700.24850.30.2890.2900.3100.531.061.500.780.080.25409,200-6520021.8MS17987C403 /
NAS1334C6C03D
4213.B03
1/40.24700.24850.40.2890.2900.3100.531.061.500.780.080.25409,200-6520022.4MS17987C404 /
NAS1334C6C04D
4213.B04
1/40.24700.24850.50.2890.2900.3100.531.061.500.780.080.25409,200-6520023.0MS17987C405 /
NAS1334C6C05D
4213.B05
1/40.24700.24850.60.2890.2900.3100.531.061.500.780.080.25409,200-6520023.6MS17987C406 /
NAS1334C6C06D
4213.B06
1/40.24700.24850.70.2890.2900.3100.531.061.500.780.080.25409,200-6520024.2MS17987C407 /
NAS1334C6C07D
4213.B07
1/40.24700.24850.80.2890.2900.3100.531.061.500.780.080.25409,200-6520024.9MS17987C408 /
NAS1334C6C08D
4213.B08
1/40.24700.24850.90.2890.2900.3100.531.061.500.780.080.25409,200-6520025.5MS17987C409 /
NAS1334C6C09D
4213.B09
1/40.24700.24851.00.2890.2900.3100.531.061.500.780.080.25409,200-6520026.1MS17987C410 /
NAS1334C6C10D
4213.B10
1/40.24700.24851.10.2890.2900.3100.531.061.500.780.080.25409,200-6520026.7MS17987C411 /
NAS1334C6C11D
4213.B11
1/40.24700.24851.20.2890.2900.3100.531.061.500.780.080.25409,200-6520027.3MS17987C412 /
NAS1334C6C12D
4213.B12
1/40.24700.24851.30.2890.2900.3100.531.061.500.780.080.25409,200-6520027.9MS17987C413 /
NAS1334C6C13D
4213.B13
1/40.24700.24851.40.2890.2900.3100.531.061.500.780.080.25409,200-6520028.5MS17987C414 /
NAS1334C6C14D
4213.B14
1/40.24700.24851.50.2890.2900.3100.531.061.500.780.080.25409,200-6520029.2MS17987C415 /
NAS1334C6C15D
4213.B15
1/40.24700.24851.60.2890.2900.3100.531.061.500.780.080.25409,200-6520029.8MS17987C416 /
NAS1334C6C16D
4213.B16
1/40.24700.24851.70.2890.2900.3100.531.061.500.780.080.25409,200-6520030.4MS17987C417 /
NAS1334C6C17D
4213.B17
1/40.24700.24851.80.2890.2900.3100.531.061.500.780.080.25409,200-6520031.0MS17987C418 /
NAS1334C6C18D
4213.B18
1/40.24700.24851.90.2890.2900.3100.531.061.500.780.080.25409,200-6520031.6MS17987C419 /
NAS1334C6C19D
4213.B19
1/40.24700.24852.00.2890.2900.3100.531.061.500.780.080.25409,200-6520032.2MS17987C420 /
NAS1334C6C20D
4213.B20
1/40.24700.24852.10.2890.2900.3100.531.061.500.780.080.25409,200-6520032.8MS17987C421 /
NAS1334C6C21D
4213.B21
1/40.24700.24852.20.2890.2900.3100.531.061.500.780.080.25409,200-6520033.5MS17987C422 /
NAS1334C6C22D
4213.B22
1/40.24700.24852.30.2890.2900.3100.531.061.500.780.080.25409,200-6520034.1MS17987C423 /
NAS1334C6C23D
4213.B23
1/40.24700.24852.40.2890.2900.3100.531.061.500.780.080.25409,200-6520034.7MS17987C424 /
NAS1334C6C24D
4213.B24
1/40.24700.24852.50.2890.2900.3100.531.061.500.780.080.25409,200-6520035.3MS17987C425 /
NAS1334C6C25D
4213.B25
1/40.24700.24852.60.2890.2900.3100.531.061.500.780.080.25409,200-6520035.9MS17987C426 /
NAS1334C6C26D
4213.B26
1/40.24700.24852.70.2890.2900.3100.531.061.500.780.080.25409,200-6520036.5MS17987C427 /
NAS1334C6C27D
4213.B27
1/40.24700.24852.80.2890.2900.3100.531.061.500.780.080.25409,200-6520037.2MS17987C428 /
NAS1334C6C28D
4213.B28
1/40.24700.24852.90.2890.2900.3100.531.061.500.780.080.25409,200-6520037.8MS17987C429 /
NAS1334C6C29D
4213.B29
1/40.24700.24853.00.2890.2900.3100.531.061.500.780.080.25409,200-6520038.4MS17987C430 /
NAS1334C6C30D
4213.B30
1/40.24700.24853.20.2890.2900.3100.531.061.500.780.080.25409,200-6520039.6MS17987C432 /
NAS1334C6C32D
4213.B32
1/40.24700.24853.30.2890.2900.3100.531.061.500.780.080.25409,200-6520040.2MS17987C433 /
NAS1334C6C33D
4213.B33
1/40.24700.24853.50.2890.2900.3100.531.061.500.780.080.25409,200-6520041.4MS17987C435 /
NAS1334C6C35D
4213.B35
1/40.24700.24853.60.2890.2900.3100.531.061.500.780.080.25409,200-6520042.1MS17987C436 /
NAS1334C6C36D
4213.B36
1/40.24700.24854.00.2890.2900.3100.531.061.500.780.080.25409,200-6520044.5MS17987C440 /
NAS1334C6C40D
4213.B40
1/40.24700.24854.20.2890.2900.3100.531.061.500.780.080.25409,200-6520045.8MS17987C442 /
NAS1334C6C42D
4213.B42
1/40.24700.24854.30.2890.2900.3100.531.061.500.780.080.25409,200-6520046.4MS17987C443 /
NAS1334C6C43D
4213.B43
1/40.24700.24854.70.2890.2900.3100.531.061.500.780.080.25409,200-6520048.8MS17987C447 /
NAS1334C6C47D
4213.B47
1/40.24700.24855.40.2890.2900.3100.531.061.500.780.080.25409,200-6520053.1MS17987C454 /
NAS1334C6C54D
4213.B54
5/160.30950.31100.50.3750.3300.3100.591.061.650.830.080.316514,400-6520027.0MS17987C505 /
NAS1335C6C05D
4213.C05
5/160.30950.31100.60.3750.3300.3100.591.061.650.830.080.316514,400-6520027.9MS17987C506 /
NAS1335C6C06D
4213.C06
5/160.30950.31100.70.3750.3300.3100.591.061.650.830.080.316514,400-6520028.9MS17987C507 /
NAS1335C6C07D
4213.C07
5/160.30950.31100.80.3750.3300.3100.591.061.650.830.080.316514,400-6520029.8MS17987C508 /
NAS1335C6C08D
4213.C08
5/160.30950.31100.90.3750.3300.3100.591.061.650.830.080.316514,400-6520030.8MS17987C509 /
NAS1335C6C09D
4213.C09
5/160.30950.31101.00.3750.3300.3100.591.061.650.830.080.316514,400-6520031.7MS17987C510 /
NAS1335C6C10D
4213.C10
5/160.30950.31101.10.3750.3300.3100.591.061.650.830.080.316514,400-6520032.7MS17987C511 /
NAS1335C6C11D
4213.C11
5/160.30950.31101.20.3750.3300.3100.591.061.650.830.080.316514,400-6520033.6MS17987C512 /
NAS1335C6C12D
4213.C12
5/160.30950.31101.30.3750.3300.3100.591.061.650.830.080.316514,400-6520034.6MS17987C513 /
NAS1335C6C13D
4213.C13
5/160.30950.31101.40.3750.3300.3100.591.061.650.830.080.316514,400-6520035.5MS17987C514 /
NAS1335C6C14D
4213.C14
5/160.30950.31101.50.3750.3300.3100.591.061.650.830.080.316514,400-6520036.5MS17987C515 /
NAS1335C6C15D
4213.C15
5/160.30950.31101.60.3750.3300.3100.591.061.650.830.080.316514,400-6520037.4MS17987C516 /
NAS1335C6C16D
4213.C16
5/160.30950.31101.70.3750.3300.3100.591.061.650.830.080.316514,400-6520038.4MS17987C517 /
NAS1335C6C17D
4213.C17
5/160.30950.31101.80.3750.3300.3100.591.061.650.830.080.316514,400-6520039.3MS17987C518 /
NAS1335C6C18D
4213.C18
5/160.30950.31101.90.3750.3300.3100.591.061.650.830.080.316514,400-6520040.2MS17987C519 /
NAS1335C6C19D
4213.C19
5/160.30950.31102.00.3750.3300.3100.591.061.650.830.080.316514,400-6520041.2MS17987C520 /
NAS1335C6C20D
4213.C20
5/160.30950.31102.10.3750.3300.3100.591.061.650.830.080.316514,400-6520042.2MS17987C521 /
NAS1335C6C21D
4213.C21
5/160.30950.31102.20.3750.3300.3100.591.061.650.830.080.316514,400-6520043.1MS17987C522 /
NAS1335C6C22D
4213.C22
5/160.30950.31102.30.3750.3300.3100.591.061.650.830.080.316514,400-6520044.0MS17987C523 /
NAS1335C6C23D
4213.C23
5/160.30950.31102.50.3750.3300.3100.591.061.650.830.080.316514,400-6520045.9MS17987C525 /
NAS1335C6C25D
4213.C25
5/160.30950.31102.60.3750.3300.3100.591.061.650.830.080.316514,400-6520046.9MS17987C526 /
NAS1335C6C26D
4213.C26
5/160.30950.31102.90.3750.3300.3100.591.061.650.830.080.316514,400-6520049.7MS17987C529 /
NAS1335C6C29D
4213.C29
5/160.30950.31103.00.3750.3300.3100.591.061.650.830.080.316514,400-6520050.7MS17987C530 /
NAS1335C6C30D
4213.C30
5/160.30950.31103.20.3750.3300.3100.591.061.650.830.080.316514,400-6520052.6MS17987C532 /
NAS1335C6C32D
4213.C32
5/160.30950.31103.30.3750.3300.3100.591.061.650.830.080.316514,400-6520053.5MS17987C533 /
NAS1335C6C33D
4213.C33
5/160.30950.31103.40.3750.3300.3100.591.061.650.830.080.316514,400-6520054.4MS17987C534 /
NAS1335C6C34D
4213.C34
5/160.30950.31103.50.3750.3300.3100.591.061.650.830.080.316514,400-6520055.4MS17987C535 /
NAS1335C6C35D
4213.C35
5/160.30950.31103.60.3750.3300.3100.591.061.650.830.080.316514,400-6520056.3MS17987C536 /
NAS1335C6C36D
4213.C36
5/160.30950.31103.90.3750.3300.3100.591.061.650.830.080.316514,400-6520059.2MS17987C539 /
NAS1335C6C39D
4213.C39
5/160.30950.31104.00.3750.3300.3100.591.061.650.830.080.316514,400-6520060.1MS17987C540 /
NAS1335C6C40D
4213.C40
5/160.30950.31104.90.3750.3300.3100.591.061.650.830.080.316514,400-6520068.6MS17987C549 /
NAS1335C6C49D
4213.C49
5/160.30950.31106.00.3750.3300.3100.591.061.650.830.080.316514,400-6520079.1MS17987C560 /
NAS1335C6C60D
4213.C60
5/160.30950.31106.70.3750.3300.3100.591.061.650.830.080.316514,400-6520085.7MS17987C567 /
NAS1335C6C67D
4213.C67
5/160.30950.31106.90.3750.3300.3100.591.061.650.830.080.316514,400-6520087.6MS17987C569 /
NAS1335C6C69D
4213.C69
5/160.30950.31107.00.3750.3300.3100.591.061.650.830.080.316514,400-6520088.5MS17987C570 /
NAS1335C6C70D
4213.C70
5/160.30950.31107.10.3750.3300.3100.591.061.650.830.080.316514,400-6520089.5MS17987C571 /
NAS1335C6C71D
4213.C71
3/80.37200.37350.50.4400.3650.3900.651.061.650.940.080.379020,700-6520041.2MS17987C605 /
NAS1336C6C05D
4213.D05
3/80.37200.37350.60.4400.3650.3900.651.061.650.940.080.379020,700-6520042.6MS17987C606 /
NAS1336C6C06D
4213.D06
3/80.37200.37350.80.4400.3650.3900.651.061.650.940.080.379020,700-6520045.3MS17987C608 /
NAS1336C6C08D
4213.D08
3/80.37200.37350.90.4400.3650.3900.651.061.650.940.080.379020,700-6520046.6MS17987C609 /
NAS1336C6C09D
4213.D09
3/80.37200.37351.00.4400.3650.3900.651.061.650.940.080.379020,700-6520048.0MS17987C610 /
NAS1336C6C10D
4213.D10
3/80.37200.37351.10.4400.3650.3900.651.061.650.940.080.379020,700-6520049.4MS17987C611 /
NAS1336C6C11D
4213.D11
3/80.37200.37351.20.4400.3650.3900.651.061.650.940.080.379020,700-6520050.7MS17987C612 /
NAS1336C6C12D
4213.D12
3/80.37200.37351.30.4400.3650.3900.651.061.650.940.080.379020,700-6520052.1MS17987C613 /
NAS1336C6C13D
4213.D13
3/80.37200.37351.40.4400.3650.3900.651.061.650.940.080.379020,700-6520053.5MS17987C614 /
NAS1336C6C14D
4213.D14
3/80.37200.37351.50.4400.3650.3900.651.061.650.940.080.379020,700-6520054.8MS17987C615 /
NAS1336C6C15D
4213.D15
3/80.37200.37351.60.4400.3650.3900.651.061.650.940.080.379020,700-6520056.2MS17987C616 /
NAS1336C6C16D
4213.D16
3/80.37200.37351.70.4400.3650.3900.651.061.650.940.080.379020,700-6520057.5MS17987C617 /
NAS1336C6C17D
4213.D17
3/80.37200.37351.80.4400.3650.3900.651.061.650.940.080.379020,700-6520058.9MS17987C618 /
NAS1336C6C18D
4213.D18
3/80.37200.37351.90.4400.3650.3900.651.061.650.940.080.379020,700-6520060.2MS17987C619 /
NAS1336C6C19D
4213.D19
3/80.37200.37352.00.4400.3650.3900.651.061.650.940.080.379020,700-6520061.6MS17987C620 /
NAS1336C6C20D
4213.D20
3/80.37200.37352.20.4400.3650.3900.651.061.650.940.080.379020,700-6520064.4MS17987C622 /
NAS1336C6C22D
4213.D22
3/80.37200.37352.30.4400.3650.3900.651.061.650.940.080.379020,700-6520065.7MS17987C623 /
NAS1336C6C23D
4213.D23
3/80.37200.37352.40.4400.3650.3900.651.061.650.940.080.379020,700-6520067.1MS17987C624 /
NAS1336C6C24D
4213.D24
3/80.37200.37352.50.4400.3650.3900.651.061.650.940.080.379020,700-6520068.4MS17987C625 /
NAS1336C6C25D
4213.D25
3/80.37200.37352.60.4400.3650.3900.651.061.650.940.080.379020,700-6520069.8MS17987C626 /
NAS1336C6C26D
4213.D26
3/80.37200.37352.80.4400.3650.3900.651.061.650.940.080.379020,700-6520072.5MS17987C628 /
NAS1336C6C28D
4213.D28
3/80.37200.37352.90.4400.3650.3900.651.061.650.940.080.379020,700-6520073.9MS17987C629 /
NAS1336C6C29D
4213.D29
3/80.37200.37353.00.4400.3650.3900.651.061.650.940.080.379020,700-6520075.2MS17987C630 /
NAS1336C6C30D
4213.D30
3/80.37200.37353.10.4400.3650.3900.651.061.650.940.080.379020,700-6520076.6MS17987C631 /
NAS1336C6C31D
4213.D31
3/80.37200.37353.30.4400.3650.3900.651.061.650.940.080.379020,700-6520079.3MS17987C633 /
NAS1336C6C33D
4213.D33
3/80.37200.37353.40.4400.3650.3900.651.061.650.940.080.379020,700-6520080.7MS17987C634 /
NAS1336C6C34D
4213.D34
3/80.37200.37353.50.4400.3650.3900.651.061.650.940.080.379020,700-6520082.0MS17987C635 /
NAS1336C6C35D
4213.D35
3/80.37200.37353.60.4400.3650.3900.651.061.650.940.080.379020,700-6520083.4MS17987C636 /
NAS1336C6C36D
4213.D36
3/80.37200.37353.90.4400.3650.3900.651.061.650.940.080.379020,700-6520087.4MS17987C639 /
NAS1336C6C39D
4213.D39
3/80.37200.37354.00.4400.3650.3900.651.061.650.940.080.379020,700-6520088.8MS17987C640 /
NAS1336C6C40D
4213.D40
3/80.37200.37354.10.4400.3650.3900.651.061.650.940.080.379020,700-6520090.2MS17987C641 /
NAS1336C6C41D
4213.D41
3/80.37200.37354.30.4400.3650.3900.651.061.650.940.080.379020,700-6520092.9MS17987C643 /
NAS1336C6C43D
4213.D43
3/80.37200.37355.00.4400.3650.3900.651.061.650.940.080.379020,700-65200102.0MS17987C650 /
NAS1336C6C50D
4213.D50
3/80.37200.37357.00.4400.3650.3900.651.061.650.940.080.379020,700-65200130.0MS17987C670 /
NAS1336C6C70D
4213.D70
7/160.43450.43600.60.5090.3800.3900.711.091.850.980.080.442528,500-6520048.3MS17987C706 /
NAS1337C6C06D
4213.E06
7/160.43450.43600.80.5090.3800.3900.711.091.850.980.080.442528,500-6520052.0MS17987C708 /
NAS1337C6C08D
4213.E08
7/160.43450.43601.00.5090.3800.3900.711.091.850.980.080.442528,500-6520055.7MS17987C710 /
NAS1337C6C10D
4213.E10
7/160.43450.43601.20.5090.3800.3900.711.091.850.980.080.442528,500-6520059.4MS17987C712 /
NAS1337C6C12D
4213.E12
7/160.43450.43601.30.5090.3800.3900.711.091.850.980.080.442528,500-6520061.3MS17987C713 /
NAS1337C6C13D
4213.E13
7/160.43450.43601.40.5090.3800.3900.711.091.850.980.080.442528,500-6520063.2MS17987C714 /
NAS1337C6C14D
4213.E14
7/160.43450.43601.50.5090.3800.3900.711.091.850.980.080.442528,500-6520065.0MS17987C715 /
NAS1337C6C15D
4213.E15
7/160.43450.43601.60.5090.3800.3900.711.091.850.980.080.442528,500-6520066.8MS17987C716 /
NAS1337C6C16D
4213.E16
7/160.43450.43601.90.5090.3800.3900.711.091.850.980.080.442528,500-6520072.4MS17987C719 /
NAS1337C6C19D
4213.E19
7/160.43450.43602.00.5090.3800.3900.711.091.850.980.080.442528,500-6520074.3MS17987C720 /
NAS1337C6C20D
4213.E20
7/160.43450.43602.10.5090.3800.3900.711.091.850.980.080.442528,500-6520076.1MS17987C721 /
NAS1337C6C21D
4213.E21
7/160.43450.43602.20.5090.3800.3900.711.091.850.980.080.442528,500-6520078.0MS17987C722 /
NAS1337C6C22D
4213.E22
7/160.43450.43602.40.5090.3800.3900.711.091.850.980.080.442528,500-6520081.7MS17987C724 /
NAS1337C6C24D
4213.E24
7/160.43450.43602.50.5090.3800.3900.711.091.850.980.080.442528,500-6520083.6MS17987C725 /
NAS1337C6C25D
4213.E25
7/160.43450.43602.60.5090.3800.3900.711.091.850.980.080.442528,500-6520085.4MS17987C726 /
NAS1337C6C26D
4213.E26
7/160.43450.43602.80.5090.3800.3900.711.091.850.980.080.442528,500-6520089.2MS17987C728 /
NAS1337C6C28D
4213.E28
7/160.43450.43603.00.5090.3800.3900.711.091.850.980.080.442528,500-6520092.8MS17987C730 /
NAS1337C6C30D
4213.E30
7/160.43450.43603.20.5090.3800.3900.711.091.850.980.080.442528,500-6520096.6MS17987C732 /
NAS1337C6C32D
4213.E32
7/160.43450.43604.00.5090.3800.3900.711.091.850.980.080.442528,500-65200111.0MS17987C740 /
NAS1337C6C40D
4213.E40
7/160.43450.43605.50.5090.3800.3900.711.091.850.980.080.442528,500-65200139.0MS17987C755 /
NAS1337C6C55D
4213.E55
1/20.49700.49850.80.5940.4600.5650.801.161.851.140.080.505036,900-6520073.4MS17987C808 /
NAS1338C6C08D
4213.F08
1/20.49700.49850.90.5940.4600.5650.801.161.851.140.080.505036,900-6520075.8MS17987C809 /
NAS1338C6C09D
4213.F09
1/20.49700.49851.00.5940.4600.5650.801.161.851.140.080.505036,900-6520078.2MS17987C810 /
NAS1338C6C10D
4213.F10
1/20.49700.49851.10.5940.4600.5650.801.161.851.140.080.505036,900-6520080.7MS17987C811 /
NAS1338C6C11D
4213.F11
1/20.49700.49851.20.5940.4600.5650.801.161.851.140.080.505036,900-6520083.1MS17987C812 /
NAS1338C6C12D
4213.F12
1/20.49700.49851.30.5940.4600.5650.801.161.851.140.080.505036,900-6520085.6MS17987C813 /
NAS1338C6C13D
4213.F13
1/20.49700.49851.40.5940.4600.5650.801.161.851.140.080.505036,900-6520088.0MS17987C814 /
NAS1338C6C14D
4213.F14
1/20.49700.49851.50.5940.4600.5650.801.161.851.140.080.505036,900-6520090.4MS17987C815 /
NAS1338C6C15D
4213.F15
1/20.49700.49851.60.5940.4600.5650.801.161.851.140.080.505036,900-6520092.9MS17987C816 /
NAS1338C6C16D
4213.F16
1/20.49700.49851.80.5940.4600.5650.801.161.851.140.080.505036,900-6520097.7MS17987C818 /
NAS1338C6C18D
4213.F18
1/20.49700.49851.90.5940.4600.5650.801.161.851.140.080.505036,900-65200100.0MS17987C819 /
NAS1338C6C19D
4213.F19
1/20.49700.49852.00.5940.4600.5650.801.161.851.140.080.505036,900-65200103.0MS17987C820 /
NAS1338C6C20D
4213.F20
1/20.49700.49852.10.5940.4600.5650.801.161.851.140.080.505036,900-65200105.0MS17987C821 /
NAS1338C6C21D
4213.F21
1/20.49700.49852.30.5940.4600.5650.801.161.851.140.080.505036,900-65200110.0MS17987C823 /
NAS1338C6C23D
4213.F23
1/20.49700.49852.50.5940.4600.5650.801.161.851.140.080.505036,900-65200115.0MS17987C825 /
NAS1338C6C25D
4213.F25
1/20.49700.49852.80.5940.4600.5650.801.161.851.140.080.505036,900-65200122.0MS17987C828 /
NAS1338C6C28D
4213.F28
1/20.49700.49852.90.5940.4600.5650.801.161.851.140.080.505036,900-65200125.0MS17987C829 /
NAS1338C6C29D
4213.F29
1/20.49700.49853.00.5940.4600.5650.801.161.851.140.080.505036,900-65200127.0MS17987C830 /
NAS1338C6C30D
4213.F30
1/20.49700.49853.10.5940.4600.5650.801.161.851.140.080.505036,900-65200129.0MS17987C831 /
NAS1338C6C31D
4213.F31
1/20.49700.49853.30.5940.4600.5650.801.161.851.140.080.505036,900-65200134.0MS17987C833 /
NAS1338C6C33D
4213.F33
1/20.49700.49853.40.5940.4600.5650.801.161.851.140.080.505036,900-65200137.0MS17987C834 /
NAS1338C6C34D
4213.F34
1/20.49700.49853.50.5940.4600.5650.801.161.851.140.080.505036,900-65200139.0MS17987C835 /
NAS1338C6C35D
4213.F35
1/20.49700.49853.70.5940.4600.5650.801.161.851.140.080.505036,900-65200144.0MS17987C837 /
NAS1338C6C37D
4213.F37
1/20.49700.49853.90.5940.4600.5650.801.161.851.140.080.505036,900-65200149.0MS17987C839 /
NAS1338C6C39D
4213.F39
1/20.49700.49854.00.5940.4600.5650.801.161.851.140.080.505036,900-65200151.0MS17987C840 /
NAS1338C6C40D
4213.F40
1/20.49700.49854.20.5940.4600.5650.801.161.851.140.080.505036,900-65200156.0MS17987C842 /
NAS1338C6C42D
4213.F42
1/20.49700.49854.40.5940.4600.5650.801.161.851.140.080.505036,900-65200161.0MS17987C844 /
NAS1338C6C44D
4213.F44
1/20.49700.49854.50.5940.4600.5650.801.161.851.140.080.505036,900-65200164.0MS17987C845 /
NAS1338C6C45D
4213.F45
1/20.49700.49854.60.5940.4600.5650.801.161.851.140.080.505036,900-65200166.0MS17987C846 /
NAS1338C6C46D
4213.F46
1/20.49700.49854.80.5940.4600.5650.801.161.851.140.080.505036,900-65200171.0MS17987C848 /
NAS1338C6C48D
4213.F48
1/20.49700.49855.00.5940.4600.5650.801.161.851.140.080.505036,900-65200176.0MS17987C850 /
NAS1338C6C50D
4213.F50
1/20.49700.49855.30.5940.4600.5650.801.161.851.140.080.505036,900-65200183.0MS17987C853 /
NAS1338C6C53D
4213.F53
1/20.49700.49855.50.5940.4600.5650.801.161.851.140.080.505036,900-65200188.0MS17987C855 /
NAS1338C6C55D
4213.F55
1/20.49700.49855.80.5940.4600.5650.801.161.851.140.080.505036,900-65200195.0MS17987C858 /
NAS1338C6C58D
4213.F58
1/20.49700.49856.50.5940.4600.5650.801.161.851.140.080.505036,900-65200212.0MS17987C865 /
NAS1338C6C65D
4213.F65
1/20.49700.49858.00.5940.4600.5650.801.161.851.140.080.505036,900-65200249.0MS17987C880 /
NAS1338C6C80D
4213.F80
9/160.55950.56101.00.6660.5100.5650.841.162.031.140.080.567546,700-6520094.2MS17987C910 /
NAS1339C6C10D
4213.G10
9/160.55950.56101.20.6660.5100.5650.841.162.031.140.080.567546,700-65200100.0MS17987C912 /
NAS1339C6C12D
4213.G12
9/160.55950.56101.30.6660.5100.5650.841.162.031.140.080.567546,700-65200104.0MS17987C913 /
NAS1339C6C13D
4213.G13
9/160.55950.56101.50.6660.5100.5650.841.162.031.140.080.567546,700-65200110.0MS17987C915 /
NAS1339C6C15D
4213.G15
9/160.55950.56102.00.6660.5100.5650.841.162.031.140.080.567546,700-65200125.0MS17987C920 /
NAS1339C6C20D
4213.G20
9/160.55950.56102.20.6660.5100.5650.841.162.031.140.080.567546,700-65200132.0MS17987C922 /
NAS1339C6C22D
4213.G22
9/160.55950.56102.50.6660.5100.5650.841.162.031.140.080.567546,700-65200141.0MS17987C925 /
NAS1339C6C25D
4213.G25
9/160.55950.56102.70.6660.5100.5650.841.162.031.140.080.567546,700-65200147.0MS17987C927 /
NAS1339C6C27D
4213.G27
9/160.55950.56102.80.6660.5100.5650.841.162.031.140.080.567546,700-65200150.0MS17987C928 /
NAS1339C6C28D
4213.G28
9/160.55950.56103.00.6660.5100.5650.841.162.031.140.080.567546,700-65200156.0MS17987C930 /
NAS1339C6C30D
4213.G30
9/160.55950.56103.70.6660.5100.5650.841.162.031.140.080.567546,700-65200178.0MS17987C937 /
NAS1339C6C37D
4213.G37
9/160.55950.56104.20.6660.5100.5650.841.162.031.140.080.567546,700-65200194.0MS17987C942 /
NAS1339C6C42D
4213.G42
9/160.55950.56105.50.6660.5100.5650.841.162.031.140.080.567546,700-65200234.0MS17987C955 /
NAS1339C6C55D
4213.G55
9/160.55950.56106.50.6660.5100.5650.841.162.031.140.080.567546,700-65200265.0MS17987C965 /
NAS1339C6C65D
4213.G65
5/80.62200.62353.90.7500.5800.5800.901.242.251.400.120.630057,800-65200252.0MS17987C1039 /
NAS1340C6C39D
4213.H39
5/80.62200.62354.00.7500.5800.5800.901.242.251.400.120.630057,800-65200256.0MS17987C1040 /
NAS1340C6C40D
4213.H40
3/40.74700.74854.00.8870.6700.7001.041.642.651.630.120.757083,200-65200373.0MS17987C1240 /
NAS1341C6C40D
4213.K40
7/80.87200.87354.00.8900.7600.8401.231.643.001.860.120.8820112,500-65200515.0MS17987C1440 /
NAS1342C6C40D
4213.L40
10.99700.99852.61.2190.8900.9501.331.643.102.000.121.0100147,200-65200527.0MS17987C1626 /
NAS1343C6C26D
4213.M26
10.99700.99854.01.2190.8900.9501.331.643.102.000.121.0100147,200-65200665.0MS17987C1640 /
NAS1343C6C40D
4213.M40
Référence pièce
Référence pièceRelatif àQuantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Diamètre nominal
(inch)
A max.
(inch)
A min.
(inch)
B
(inch)
C
(inch)
D
(inch)
D max.
(inch)
D min.
(inch)
E
(inch)
E max.
(inch)
E min.
(inch)
F
(inch)
F min.
(inch)
G max.
(inch)
H min.
(inch)
J min.
(inch)
Longueur de serrage L
(inch)
Trou de positionnement
(inch)
Emplacement trou à
(inch)
Emplacement trou de
(inch)
Résistance au cisaillement, double
(lb)
Température max.
(°F)
Température min.
(°F)
Résistance à la traction
(lb)
Matériau Épingle Matériau Boulon de pression Matériau Ressort Bouton-poussoir Poids
(g)

Loading...

Informations de base

Bague de fixation Inox, passivé Sans minéraux de conflit Oui Conforme REACH Oui
Matériau Poignée Inox, passivé Matériau Boule Inox, trempé par précipitation, passivé

Assistance technique