Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
L-IP-PUZK-250-K-3-GP
Référence pièce
|
---|
L-IP-PUZK-250-K-3-GP |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Clevis bearing seal | Tread color | Tread type | Bearing shell type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Direction determination method | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.97 € | 1 | 5 jours | 175 | 175 | 250 | 60 | 450 | 290 | 70 | Ball-bearing | - | 140 | Steel galvanized | 140 | - | galvanized | 15 | - | 1 | Clevis with double ball bearing | riveted | Polyamide | Polyurethane | 195 | none | drawn | - | Blue | cylindrical | - | - | - | - | - | - | Standard housing IL | -20 | 80 | 4.95 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|
Vous vous trouvez sur la page de Swivel castor with polyurethane wheel, le numéro d'article est le suivant: L-IP-PUZK-250-K-3-GP.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article L-IP-PUZK-250-K-3-GP.
Configurer
Propriétés de base
Housing Series Type
Material Description Housing
panel thickness(mm)
Clevis bearing seal
Bearing shell type
fork strength(mm)
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Direction determination method
Plate length(mm)
Plate width(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Surface coating
Screw hole(mm)
Number of wheels [piece]
Clevis bearing type
Clevis connection
Rim material
Tread material
Swivel Radius(mm)
electrically conductive
Housing design
Tread color
Tread type
Housing classification
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
L-HB-PUZG-100-K-3 |
L-HB-PUZG-125-K-3 |
L-HB-PUZG-150-K-3 |
L-HB-PUZG-200-K-3 |
L-HB-PUZG-200-K-3-B80 |
L-HB-PUZG-250-K-3 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Clevis bearing seal | Tread color | Tread type | Bearing shell type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Direction determination method | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.31 € | 1 | 5 jours | 135 | 110 | 100 | 50 | 450 | 150 | 45 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 95 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 5.4 | ||
105.74 € | 1 | 5 jours | 135 | 110 | 125 | 50 | 550 | 170 | 50 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 112.5 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 5.7 | ||
111.65 € | 1 | 5 jours | 135 | 110 | 150 | 50 | 700 | 200 | 55 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 130 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 7.1 | ||
126.14 € | 1 | 5 jours | 135 | 110 | 200 | 50 | 1000 | 245 | 60 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 160 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 8.9 | ||
232.99 € | 1 | 4 jours | 175 | 140 | 200 | 80 | 1500 | 255 | 70 | Ball-bearing | HB (LP/BP) | 140 | Steel galvanized | 105 | Heavy steel welded construction, galvanized | - | 15 | 12 | 1 | Clevis with axial deep groove ball bearing and tapered roller bearing | bolted | Molding | Polyurethane | - | none | welded | Gasket ring black | Orange | cylindrical | hardened | 8 | - | - | - | - | Heavy load series HB | -20 | 80 | 15.13 | ||
165.32 € | 1 | 5 jours | 135 | 110 | 250 | 50 | 1200 | 295 | 70 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 195 | none | welded | - | Orange | cylindrical | - | - | - | - | - | - | Heavy load series HB | -20 | 80 | 10.7 |