Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
L-IM-EPUA-100-K-3
Référence pièce
|
---|
L-IM-EPUA-100-K-3 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Tread color | fork strength (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.22 € | 1 | 5 jours | 105 | 80 | 100 | 30 | 200 | 128 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | Medium weight, pressed housing, galvanized | galvanized | 8.5 | 3.5 | 1 | Aluminum | Elastic polyurethane | 90 | none | Blue | 3.5 | 8 | 43 | Medium weight housing IM | 1.24 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|
Vous vous trouvez sur la page de Swivel castor with elastic polyurethane wheel, le numéro d'article est le suivant: L-IM-EPUA-100-K-3.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article L-IM-EPUA-100-K-3.
Configurer
Propriétés de base
Plate length(mm)
Plate width(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Housing Series Type
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Material Description Housing
Surface coating
Screw hole(mm)
panel thickness(mm)
Number of wheels [piece]
Rim material
Tread material
Swivel Radius(mm)
electrically conductive
Tread color
fork strength(mm)
Axle bore housing(mm)
Light width(mm)
Housing classification
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
L-HB-EPUG-300-K-3 |
L-IHB-EPUA-100-K-3 |
L-IHB-EPUA-125-K-3 |
L-IM-EPUA-125-K-3 |
L-IM-EPUA-160-K-3 |
L-IM-EPUA-200-K-3 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Tread color | fork strength (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
370.23 € | 1 | 5 jours | 175 | 140 | 300 | 75 | 1250 | 355 | 75 | Ball-bearing | HB (LP/BP) | 140 | - | 105 | - | - | 15 | - | - | Molding | - | 225 | none | - | - | - | - | - | 19.8 | ||
36.71 € | 1 | 5 jours | 100 | 85 | 100 | 30 | - | - | - | - | - | 80 | - | 60 | - | - | 9 | 4 | - | - | - | - | - | - | - | - | - | - | - | ||
53.44 € | 1 | 5 jours | 135 | 110 | 125 | 40 | - | - | - | - | - | 105 | - | 80 | - | - | 12.5 | 6 | - | - | - | - | - | - | - | - | - | - | - | ||
42.52 € | 1 | 5 jours | 105 | 80 | 125 | 40 | 300 | 155 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | Medium weight, pressed housing, galvanized | galvanized | 8.5 | 3.5 | 1 | Aluminum | Elastic polyurethane | 102.5 | none | Blue | 3.5 | 10 | 53 | Medium weight housing IM | 1.5 | ||
63.54 € | 1 | 5 jours | 135 | 110 | 160 | 50 | 500 | 200 | 56 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 4 | 1 | Aluminum | Elastic polyurethane | 136 | none | Blue | 4 | 12 | 63 | Medium weight housing IM | 2.92 | ||
76.83 € | 1 | 5 jours | 135 | 110 | 200 | 50 | 600 | 245 | 56 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 4 | 1 | Aluminum | Elastic polyurethane | 156 | none | Blue | 4 | 12 | 63 | Medium weight housing IM | 3.5 |