Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
L-IM-PUZK-125-K-3-DSN-EC
Référence pièce
|
---|
L-IM-PUZK-125-K-3-DSN-EC |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Stop Type | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.90 € | 1 | 5 jours | 105 | 80 | 125 | 40 | 250 | 155 | 40 | - | IM (LU/BU) | 80 | - | 60 | - | - | 8.5 | - | - | - | - | Polyamide | Polyurethane | 117 | electrically conductive | - | - | - | - | - | DS-N (double stop in the wake) | - | - | Medium weight housing IM | - | - | 1.65 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate |
---|
Vous vous trouvez sur la page de Swivel castor with double stop and polyurethane wheel, le numéro d'article est le suivant: L-IM-PUZK-125-K-3-DSN-EC.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article L-IM-PUZK-125-K-3-DSN-EC.
Configurer
Propriétés de base
Wheel bearing
Housing material RR
Material Description Housing
Surface coating
panel thickness(mm)
Number of wheels [piece]
Clevis bearing type
Clevis connection
Housing design
Tread color
Tread type
fork strength(mm)
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Plate length(mm)
Plate width(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Rim material
Tread material
Swivel Radius(mm)
electrically conductive
Stop Type
Housing classification
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
L-HB-PUZG-150-K-3-DSV |
L-HB-PUZG-200-K-3-DSV |
L-HB-PUZG-200-K-3-DSV-B80 |
L-HB-PUZG-250-K-3-DSV |
L-IM-PUZK-160-K-3-DSN-EC |
L-IM-PUZK-200-K-3-DSN-EC |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Stop Type | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.70 € | 1 | 5 jours | 135 | 110 | 150 | 50 | 700 | 200 | 55 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 130 | none | welded | Orange | cylindrical | - | - | - | - | - | Heavy load series HB | -20 | 80 | 7.45 | ||
152.84 € | 1 | 5 jours | 135 | 110 | 200 | 50 | 1000 | 245 | 60 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 160 | none | welded | Orange | cylindrical | - | - | - | - | - | Heavy load series HB | -20 | 80 | 9.6 | ||
252.00 € | 1 | 20 jours | 175 | 140 | 200 | 80 | 1500 | 255 | 70 | Ball-bearing | HB (LP/BP) | 140 | Steel galvanized | 105 | - | - | 15 | - | 1 | - | bolted | Molding | Polyurethane | - | none | welded | Orange | cylindrical | - | - | - | - | - | Heavy load series HB | -20 | 80 | 15.64 | ||
192.16 € | 1 | 5 jours | 135 | 110 | 250 | 50 | 1200 | 295 | 70 | Ball-bearing | HB (LP/BP) | 105 | Steel galvanized | 80 | - | - | 11 | - | 1 | - | bolted | Molding | Polyurethane | 195 | none | welded | Orange | cylindrical | - | - | - | - | - | Heavy load series HB | -20 | 80 | 11.4 | ||
98.44 € | 1 | 4 jours | 135 | 110 | 160 | 50 | 380 | 200 | 56 | - | IM (LU/BU) | 105 | - | 80 | - | - | 10.5 | - | - | - | - | Polyamide | Polyurethane | 202 | electrically conductive | - | - | - | - | - | DS-N (double stop in the wake) | - | - | Medium weight housing IM | - | - | 3.35 | ||
128.33 € | 1 | 5 jours | 135 | 110 | 200 | 47 | 500 | 245 | 56 | - | IM (LU/BU) | 105 | - | 80 | - | - | 10.5 | - | - | - | - | Polyamide | Polyurethane | 202 | electrically conductive | - | - | - | - | - | DS-N (double stop in the wake) | - | - | Medium weight housing IM | - | - | 3.8 |