Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
![]() | ![]() | ![]() | ![]() | ![]() |
12GM Series | 18GM40 Series | 18GM60 Series | 18GM75 Series | 18GS Series |
![]() | ![]() | ![]() | ![]() | |
UB-30GM Series | UC-30GM Series | 30GM70 Series | 30GM-IO Series |
![]() | ![]() | ![]() |
F77 Series | L2 Series | F54 Series |
![]() | ![]() | ![]() |
F42 Series | F65 Series | F260 Series |
Housing design | cylindrical |
Type of voltage | DC |
Operating voltage (max) | 30 V |
Connection type | M12 connector plug |
Housing length L | 70 mm |
Housing diameter D | 12 mm |
UL | ■ |
Model Number | Detection Range | Dead Band | Type of Output | Switching Element Function | Response Time [ms] | Switching Frequency | UB (Min) |
UB120-12GM-E4-V1 | 120 mm | 15 mm | NPN | Normally-open/normally-closed (selectable) | 9 ms | 52 Hz | 10 V |
UB120-12GM-E5-V1 | 120 mm | 15 mm | PNP | Normally-open/normally-closed (selectable) | 9 ms | 52 Hz | 10 V |
UB120-12GM-I-V1 | 120 mm | 15 mm | Analog current output | Analog | 27 ms | 10 V | |
UB120-12GM-U-V1 | 120 mm | 15 mm | Analog voltage output | Analog | 27 ms | 15 V | |
UB200-12GM-E4-V1 | 200 mm | 15 mm | NPN | Normally-open/normally-closed (selectable) | 30 ms | 13 Hz | 10 V |
UB200-12GM-E5-V1 | 200 mm | 15 mm | PNP | Normally-open/normally-closed (selectable) | 30 ms | 13 Hz | 10 V |
UB200-12GM-I-V1 | 200 mm | 15 mm | Analog current output | Analog | 30 ms | 10 V | |
UB200-12GM-U-V1 | 200 mm | 15 mm | Analog voltage output | Analog | 30 ms | 15 V | |
UB400-12GM-E4-V1 | 400 mm | 30 mm | NPN | Normally-open/normally-closed (selectable) | 50 ms | 8 Hz | 10 V |
UB400-12GM-E5-V1 | 400 mm | 30 mm | PNP | Normally-open/normally-closed (selectable) | 50 ms | 8 Hz | 10 V |
UB400-12GM-I-V1 | 400 mm | 30 mm | Analog current output | Analog | 50 ms | 10 V | |
UB400-12GM-U-V1 | 400 mm | 30 mm | Analog voltage output | Analog | 50 ms | 15 V |
BF 12 | Mounting adapter, 12 mm |
BF 12-F | Plastic mounting adapter, 12 mm |
BF 5-30 | Universal mounting bracket for cylindrical sensors with a diameter of 5 mm ... 30 mm |
M12K-VE | Plastic nuts with centering ring for vibration-decoupled mounting of cylindrical sensors |
UB-PROG2 | Programming unit |
UVW90-M12 | Ultrasonic deviation reflector |
V1-G-2M-PVC | Single-ended female cordset, M12, straight, A-coded, 4-pin, PVC cable, gray |
V1-W-2M-PUR | Single-ended female cordset, M12, angled, A-coded, 4-pin, PUR cable, gray |
Housing design | cylindrical |
Type of voltage | DC |
Operating voltage (max) | 30 V |
Connection type | M12 connector plug |
Housing diameter D | 18 mm |
UL | ■ |
Model Number | Design | Detection Range | Dead Band | Type of Output | Switching Element Function | Response Time [ms] | Switching Frequency | UB (Min) | Length L | EAC |
UB300-18GM40-E4-V1 | Straight head | 300 mm | 35 mm | NPN | Normally-open/normally-closed (selectable) | 50 ms | 13 Hz | 10 V | 40 mm | ■ |
UB300-18GM40-E5-V1 | Straight head | 300 mm | 35 mm | PNP | Normally-open/normally-closed (selectable) | 50 ms | 13 Hz | 10 V | 40 mm | |
UB300-18GM40-I-V1 | Straight head | 300 mm | 35 mm | Analog current output | Analog | 50 ms | 10 V | 40 mm | ||
UB300-18GM40-U-V1 | Straight head | 300 mm | 35 mm | Analog voltage output | Analog | 50 ms | 15 V | 40 mm | ||
UB300-18GM40A-E4-V1 | Angled head | 300 mm | 35 mm | NPN | Normally-open/normally-closed (selectable) | 50 ms | 13 Hz | 10 V | 57 mm | |
UB300-18GM40A-E5-V1 | Angled head | 300 mm | 35 mm | PNP | Normally-open/normally-closed (selectable) | 50 ms | 13 Hz | 10 V | 57 mm | |
UB300-18GM40A-I-V1 | Angled head | 300 mm | 35 mm | Analog current output | Analog | 50 ms | 10 V | 40 mm | ||
UB300-18GM40A-U-V1 | Angled head | 300 mm | 35 mm | Analog voltage output | Analog | 50 ms | 15 V | 40 mm | ||
UB800-18GM40-E4-V1 | Straight head | 800 mm | 50 mm | NPN | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 10 V | 40 mm | |
UB800-18GM40-E5-V1 | Straight head | 800 mm | 50 mm | PNP | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 10 V | 40 mm | ■ |
UB800-18GM40-I-V1 | Straight head | 800 mm | 50 mm | Analog current output | Analog | 100 ms | 10 V | 40 mm | ■ | |
UB800-18GM40-U-V1 | Straight head | 800 mm | 50 mm | Analog voltage output | Analog | 100 ms | 15 V | 40 mm | ||
UB800-18GM40A-E4-V1 | Angled head | 800 mm | 50 mm | NPN | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 10 V | 57 mm | |
UB800-18GM40A-E5-V1 | Angled head | 800 mm | 50 mm | PNP | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 10 V | 57 mm | |
UB800-18GM40A-I-V1 | Angled head | 800 mm | 50 mm | Analog current output | Analog | 100 ms | 10 V | 57 mm | ||
UB800-18GM40A-U-V1 | Angled head | 800 mm | 50 mm | Analog voltage output | Analog | 100 ms | 15 V | 57 mm | ||
UBE1000-18GM40- SE2-V1 | Straight head | 1000 mm | PNP | Normally-open (NO) | 100 Hz | 10 V | 40 mm | |||
UBE1000-18GM40A- SE2-V1 | Angled head | 1000 mm | PNP | Normally-open (NO) | 100 Hz | 10 V | 40 mm |
BF 18 | Mounting adapter, 18 mm |
BF 18-F | Plastic mounting adapter, 18 mm |
BF 5-30 | Universal mounting bracket for cylindrical sensors |
M18K-VE | Plastic nuts with centering ring for vibration-decoupled mounting of cylindrical sensors |
OMH-04 | Mounting aid for circular profile ø 12 mm or flat profile |
UB-PROG2 | Programming unit |
UVW90-K18 | Ultrasonic deviation reflector |
V1-G-2M-PVC | Single-ended female cordset, M12, straight, A-coded, 4-pin, PVC cable, gray |
Housing design | rectangular |
Type of voltage | DC |
Operating voltage (max) | 30 V |
Housing length L | 23 mm |
Housing height H | 31 mm |
UL | ■ |
EAC | ■ |
UKCA | ■ |
Model Number | Design | Detection Range [mm] | Dead Band [mm] | Type of Output | Switching Element Function | Response time [ms] | Switch- ing Fre- quency | UB (Min) | Connection Type | Width W |
UB100-F77-E0-V31 | Front-looker | 100 | 10 | NPN | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB100-F77-E1-V31 | Front-looker | 100 | 10 | NPN | Normally-closed (NC) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB100-F77-E2-V31 | Front-looker | 100 | 10 | PNP | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB100-F77-E3-V31 | Front-looker | 100 | 10 | PNP | Normally-closed (NC) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB250-F77-E0-V31 | Front-looker | 250 | 20 | NPN | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB250-F77-E1-V31 | Front-looker | 250 | 20 | NPN | Normally-closed (NC) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB250-F77-E2-V31 | Front-looker | 250 | 20 | PNP | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB250-F77-E3-V31 | Front-looker | 250 | 20 | PNP | Normally-closed (NC) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm |
UB250-F77-F-V31 | Front-looker | 250 | 35 | PNP, frequency output | 50 | 20 V | M8 connector plug | 12 mm | ||
UB400-F77-E0-V31 | Front-looker | 400 | 25 | NPN | Normally-open (NO) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm |
UB400-F77-E1-V31 | Front-looker | 400 | 25 | NPN | Normally-closed (NC) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm |
UB400-F77-E2-V31 | Front-looker | 400 | 25 | PNP | Normally-open (NO) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm |
UB400-F77-E3-V31 | Front-looker | 400 | 25 | PNP | Normally-closed (NC) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm |
UB400-F77-F-V31 | Front-looker | 400 | 40 | PNP, frequency output | 75 | 20 V | M8 connector plug | 12 mm | ||
UBR250-F77-E0-V31 | Front-looker | 250 | NPN | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm | |
UBR250-F77-E2-V31 | Front-looker | 250 | PNP | Normally-open (NO) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm | |
UBR250-F77-E3-V31 | Front-looker | 250 | PNP | Normally-closed (NC) | 50 | 10 Hz | 20 V | M8 connector plug | 12 mm | |
UBR400-F77-E0-V31 | Front-looker | 400 | NPN | Normally-open (NO) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm | |
UBR400-F77-E2-V31 | Front-looker | 400 | PNP | Normally-open (NO) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm | |
UBR400-F77-E3-V31 | Front-looker | 400 | PNP | Normally-closed (NC) | 75 | 5 Hz | 20 V | M8 connector plug | 12 mm | |
UBE800-F77-SE2-V31 | Front-looker | 800 | PNP | Normally-open (NO) | 5 | 100 Hz | 20 V | M8 connector plug | 12 mm | |
UBE800-F77-SE3-V31 | Front-looker | 800 | PNP | Normally-closed (NC) | 5 | 100 Hz | 20 V | M8 connector plug | 12 mm | |
UC250-F77-EP-IO-V31 | Front-looker | 250 | 20 | IO-Link, push-pull | Normally-open/normally-closed (selectable) | 8 | 20 Hz | 10 V | M8 connector plug | 12 mm |
UC250-F77-IU-IO-2M | Front-looker | 250 | 20 | IO-Link, analog voltage output, analog current output | Analog | 8 | 18 V | Fixed cable | 12 mm | |
UC250-F77-IU-IO-5M | Front-looker | 250 | 20 | IO-Link, analog voltage output, analog current output | Analog | 8 | 18 V | Fixed cable | 12 mm | |
UC250-F77-IU-IO-V31 | Front-looker | 250 | 20 | IO-Link, analog voltage output, analog current output | Analog | 8 | 18 V | M8 connector plug | 12 mm | |
UC400-F77-EP-IO-V31 | Front-looker | 400 | 30 | IO-Link, push-pull | Normally-open/normally-closed (selectable) | 10 | 16 Hz | 10 V | M8 connector plug | 12 mm |
UC400-F77-IU-IO- 0,2M-V1 | Front-looker | 400 | 30 | IO-Link, analog voltage output, analog current output | Analog | 10 | 18 V | Fixed cable with M12 plug | 12 mm | |
UC400-F77-IU-IO-V31 | Front-looker | 400 | 30 | IO-Link, analog voltage output, analog current output | Analog | 10 | 18 V | M8 connector plug | 12 mm | |
UC800-F77S-EP- IO-V31 | Sidelooker | 800 | 60 | IO-Link, push-pull | Normally-open/normally-closed (selectable) | 13 | 12 Hz | 10 V | M8 connector plug | 21 mm |
UC800-F77S-IU-IO-V31 | Sidelooker | 800 | 60 | IO-Link, analog voltage output, analog current output | Analog | 13 ms | 18 V | M8 connector plug | 21 mm |
Housing design | rectangular |
Type of voltage | DC |
Operating voltage (max) | 30 V |
Housing length L | 40 mm |
Housing width W | 40 mm |
Housing height H | 40 mm |
UL | ■ |
Model Number | Detection Range | Dead Band | Type of Output | Switching Element Function | Switching Frequency | UB (Min) | Connection Type | EAC | UL |
UC500-L2-E4-V15 | 500 mm | 35 mm | NPN | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | M12 connector plug | ■ | |
UC500-L2-E5-V15 | 500 mm | 35 mm | PNP | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | M12 connector plug | ■ | |
UC500-L2-E6-V15 | 500 mm | 35 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | M12 connector plug | ■ | |
UC500-L2-E7-V15 | 500 mm | 35 mm | 2 * NPN, NPN | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | M12 connector plug | ■ | |
UC500-L2-I-V15 | 500 mm | 35 mm | Analog current output | Analog | 10 V | M12 connector plug | ■ | ||
UC500-L2-U-V15 | 500 mm | 35 mm | Analog voltage output | Analog | 12 V | M12 connector plug | ■ | ||
UC500-L2M-E6-T-2M | 500 mm | 35 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | Fixed cable | ■ | ■ |
UC500-L2M-E7-T-2M | 500 mm | 35 mm | 2 * NPN, NPN | Normally-open/normally-closed (selectable) | 14 Hz | 10 V | Fixed cable | ■ | ■ |
UC500-L2M-I-T-2M | 500 mm | 35 mm | Analog current output | Analog | 10 V | Fixed cable | ■ | ■ | |
UC500-L2M-U-T-2M | 500 mm | 35 mm | Analog voltage output | Analog | 12 V | Fixed cable | ■ | ■ | |
UC2000-L2-E4-V15 | 2000 mm | 60 mm | NPN | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | M12 connector plug | ■ | |
UC2000-L2-E5-V15 | 2000 mm | 60 mm | PNP | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | M12 connector plug | ■ | |
UC2000-L2-E6-V15 | 2000 mm | 60 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | M12 connector plug | ■ | ■ |
UC2000-L2-E7-V15 | 2000 mm | 60 mm | 2 * NPN, NPN | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | M12 connector plug | ■ | |
UC2000-L2-I-V15 | 2000 mm | 60 mm | Analog current output | Analog | 10 V | M12 connector plug | ■ | ||
UC2000-L2-U-V15 | 2000 mm | 60 mm | Analog voltage output | Analog | 12 V | M12 connector plug | ■ | ||
UC2000-L2M-E6-T-2M | 2000 mm | 60 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | Fixed cable | ■ | ■ |
UC2000-L2M-E7-T-2M | 2000 mm | 60 mm | 2 * NPN, NPN | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | Fixed cable | ■ | ■ |
UC2000-L2M-I-T-2M | 2000 mm | 60 mm | Analog current output | Analog | 10 V | Fixed cable | ■ | ■ | |
UC2000-L2M-U-T-2M | 2000 mm | 60 mm | Analog voltage output | Analog | 12 V | Fixed cable | ■ | ■ | |
UC2000-L2M-E5-V15 | 2000 mm | 60 mm | PNP | Normally-open/normally-closed (selectable) | 5 Hz | 10 V | M12 connector plug | ■ | |
UC4000-L2-E4-V15 | 4000 mm | 200 mm | NPN | Normally-open/normally-closed (selectable) | 2.8 Hz | 10 V | M12 connector plug | ■ | |
UC4000-L2-E5-V15 | 4000 mm | 200 mm | PNP | Normally-open/normally-closed (selectable) | 2.8 Hz | 10 V | M12 connector plug | ■ | |
UC4000-L2-E6-V15 | 4000 mm | 200 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 2.8 Hz | 10 V | M12 connector plug | ■ | |
UC4000-L2-I-V15 | 4000 mm | 200 mm | Analog current output | Analog | 10 V | M12 connector plug | ■ | ||
UC4000-L2-U-V15 | 4000 mm | 200 mm | Analog voltage output | Analog | 12 V | M12 connector plug | ■ | ||
UC4000-L2M-E6-T-2M | 4000 mm | 200 mm | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 2.8 Hz | 10 V | Fixed cable | ■ | ■ |
UC4000-L2M-E7-T-2M | 4000 mm | 200 mm | 2 * NPN, NPN | Normally-open/normally-closed (selectable) | 2.8 Hz | 10 V | Fixed cable | ■ | ■ |
UC4000-L2M-I-T-2M | 4000 mm | 200 mm | Analog current output | Analog | 10 V | Fixed cable | ■ | ■ | |
UC4000-L2M-U-T-2M | 4000 mm | 200 mm | Analog voltage output | Analog | 12 V | Fixed cable | ■ | ■ |
UB-PROG2 | Programming unit |
UC-PROG1-USB | Programming Device |
V15-G-2M-PVC | Single-ended female cordset, M12, straight, A-coded, 5-pin, PVC cable, gray |
V15S-G-0,3M-PUR- WAGO | Single-ended male cordset, M12, 5-pin, PUR cable with WAGO terminals |
![]() | ![]() | ![]() | ![]() | ![]() |
UMC3000 | UMB800 | UCC | UBC | WILSEN.sonic.level |
![]() | ![]() | ![]() | ![]() | |
F262 | UDC-18GS/30GS | UDCM-30GS | ULB/UGB-18GM50 |
Housing design | cylindrical |
Detection range | 3000 mm |
Dead band | 200 mm |
Response time | 200 ms |
Type of voltage | DC |
Operating voltage (min) | 10 V |
Operating voltage (max) | 30 V |
Connection type | Fixed cable |
Housing length L | 100 mm |
Housing diameter D | 30 mm |
Model Number | Type of Output | Switching Element Function | Switching Frequency | ATEX |
UMC3000-30H-E5-5M | PNP | Normally-open/normally-closed (selectable) | 2.8 Hz | |
UMC3000-30H-E5-5M-3G-3D | PNP | Normally-open/normally-closed (selectable) | 2.8 Hz | ■ |
UMC3000-30H-I-5M | Analog current output | Analog | ||
UMC3000-30H-I-5M-3G-3D | Analog current output | Analog | ■ |
MH-30H-01 | Assembly aid, 30 mm |
UC-PROG1-USB | Programming Device |
V15S-G-0,3M-PUR- WAGO | Single-ended male cordset, M12, 5-pin, PUR cable with WAGO terminals |
Housing design | cylindrical |
Type of voltage | DC |
Operating voltage (max) | 30 V |
Connection type | M12 connector plug |
Housing diameter D | 30 mm |
UL | ■ |
Model Number | Design | Detection Range [mm] | Dead Band [mm] | Type of Output | Switching Element Function | Response Time [ms] | Switching Frequency | UB (Min) | Length L [mm] | EAC | UKCA |
UCC500-30GH70-IE2R2-K-V15 | Straight head | 500 | 45 | PNP, analog current output | Normally-open/normally-closed (selectable) | 60 ms | 5 Hz | 20 V | 111.3 | ■ | ■ |
UCC500-30GH70-IE2R2-V15 | Straight head | 500 | 45 | PNP, analog current output | Normally-open/normally-closed (selectable) | 60 ms | 5 Hz | 20 V | 99.3 | ■ | ■ |
UCC500-30GH70S-IE2R2-V15 | Swivel head | 500 | 45 | PNP, analog current output | Normally-open/normally-closed (selectable) | 60 ms | 5 Hz | 20 V | 126 | ■ | ■ |
UCC1000-30GM-E6R2-V15 | Straight head | 1000 | 80 | 2 * PNP, PNP | Normally-open/normally-closed (selectable) | 2.5 Hz | 10 V | 96 | |||
UCC1000-30GM-IUR2-V15 | Straight head | 1000 | 80 | Analog current output, Analog voltage output | Analog | 10 V | 115 | ||||
UCC2000-30GH70-IE2R2-K-V15 | Straight head | 2000 | 100 | PNP, analog current output | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 20 V | 111.3 | ■ | ■ |
UCC2000-30GH70-IE2R2-V15 | Straight head | 2000 | 100 | PNP, analog current output | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 20 V | 99.3 | ■ | ■ |
UCC2000-30GH70S-IE2R2-V15 | Swivel head | 2000 | 100 | PNP, analog current output | Normally-open/normally-closed (selectable) | 100 ms | 4 Hz | 20 V | 126 | ■ | ■ |
UCC3500-30GH70-IE2R2-V15 | Straight head | 3500 | 200 | PNP, analog current output | Normally-open/normally-closed (selectable) | 150 ms | 2 Hz | 20 V | 99.3 | ■ | ■ |
UCC3500-30GH70S-IE2R2-V15 | Swivel head | 3500 | 200 | PNP, analog current output | Normally-open/normally-closed (selectable) | 150 ms | 2 Hz | 20 V | 126 | ■ | ■ |
UCC6000-30GH70-IE2R2-V15 | Straight head | 6000 | 350 | PNP, analog current output | Normally-open/normally-closed (selectable) | 275 ms | 1 Hz | 20 V | 121.2 | ■ | ■ |
UCC6000-30GH70S-IE2R2-V15 | Swivel head | 6000 | 350 | PNP, analog current output | Normally-open/normally-closed (selectable) | 275 ms | 1 Hz | 20 V | 143.5 | ■ | ■ |
BF 18 | Mounting adapter, 18 mm |
BF 30 | Mounting adapter, 30 mm |
BF 30-F | Plastic mounting adapter, 30 mm |
BF 5-30 | Universal mounting bracket for cylindrical sensors with a diameter of 5 mm ... 30 mm |
M30K-VE | Plastic nuts with centering ring for vibration-decoupled mounting of cylindrical sensors |
UC-PROG-IR-USB | Interface cable to parameterize sensors with IrDA interface |
UVW90-K30 | Ultrasonic deviation reflector |
Référence pièce
|
---|
114498 |
UC300-30GM-IUR2-K-V15 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Dimension de la taille de la tête de détection D (Ø) | Dimension de la tête de détection L2 (mm) | Dimension de la tête de détection l (mm) | Dimension de la tête de détection H (mm) | Type de tension | Matériau du boîtier | Fréquence de commutation (Hz) | Type de raccordement électrique | Type de sortie de commutation | Type de commutation | Type de boîtier | Courant fictif à vide (mA) | Portée de détection max. (mm) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
445.34 € | 1 | Devis | 18 | 25 | - | - | DC | Acier inoxydable | - | Connecteur M12 | Autre | Autre | Cylindre fileté | - | 300 | UC300-30GM-IUR2-K-V15 | |||
- | 445.34 € | 1 | Devis | 18 | 25 | - | - | DC | Acier inoxydable | - | Connecteur M12 | Autre | Autre | Cylindre fileté | - | 300 | - |
Loading...
Configurer
Propriétés de base
Dimension de la tête de détection l(mm)
Dimension de la tête de détection H(mm)
Fréquence de commutation(Hz)
Courant fictif à vide(mA)
Type
Dimension de la taille de la tête de détection D(Ø)
Dimension de la tête de détection L2(mm)
Type de tension
Matériau du boîtier
Type de raccordement électrique
Type de sortie de commutation
Type de commutation
Type de boîtier
Portée de détection max.(mm)
Filtrer par jours d'expédition standard
Propriétés optionnelles