Détecteur ultrasonique (Numéros de référence)

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Ultrasonic Sensors

Innovation and Expertise Right from the Outset
The ultrasonic portfolio from Pepperl+Fuchs combines the advantages of decades of development expertise with a high degree of vertical integration in the field of ultrasonic sensors. The Pepperl+Fuchs technology center, in-house transducer production and comprehensive expert knowledge offer future-proof and application-oriented sensor solutions.

Top Quality and Performance—Ultrasonic Sensors from the In-House Technology Center

Ultrasonic sensors from Pepperl+Fuchs are built in the company's own technology center with associated transducer development and manufacturing. For more than 30 years, our forward-thinking team of experts has been working continually on further developing ultrasound technology for the solutions of tomorrow. That means our customers always receive the most powerful products on the market.
This approach has led to the widest standard portfolio in the industry, supported by numerous patents and innovations for the highest level of flexibility in product selection, and an optimal application solution. In addition to the standard portfolio, Pepperl+Fuchs has the knowledge and infrastructure to respond to customer requirements with speed and flexibility and to implement individual solutions.

Ultrasound Technology for Any Industrial Application

Ultrasonic sensors are used in industry to detect objects and measure distance. Versatility and availability are key user requirements.
With its ultrasonic portfolio, Pepperl+Fuchs provides a variety of sensors that offer benefits such as minimized dead band, large measuring ranges of up to 10 m, adjustable sound beams, and much more—and all in a variety of housing designs and materials. This means we can always offer technically reliable and efficient solutions.

Ultrasonic Sensors / Product Lineup

Cylindrical Ultrasonic Sensors

12GM Series18GM40 Series18GM60 Series18GM75 Series18GS Series
     
 
UB-30GM SeriesUC-30GM Series30GM70 Series30GM-IO Series 

Cubic Ultrasonic Sensors

F77 SeriesL2 SeriesF54 Series
   
F42 SeriesF65 SeriesF260 Series

Cylindrical Ultrasonic Sensors / 12GM Series Diffuse Mode Sensors

Brief Description

The highly compact cylindrical M12 housing in combination with the extra-small dead band make 12GM series ultrasonic sensors the ideal solution for tight installation situations, e.g., in the ink tanks of printing machines. For applications in harsh environments, the IP67 degree of protection guarantees the ultimate in robust construction and availability. The diffuse mode sensors—available either with switching or analog output—are impressively user-friendly as they can be configured via teach-in.

Highlights

■ Little space required, small dead band: ideal for tight installation situations
■ IP67 degree of protection for excellent availability in harsh environments
■ Teach-in process for simple configuration
■ Three detection ranges, switching output or analog output—the right solution for every requirement

Common Technical Data

Housing designcylindrical
Type of voltageDC
Operating voltage (max)30 V
Connection typeM12 connector plug
Housing length L70 mm
Housing diameter D12 mm
UL
For detailed data and description, see the datasheet.

Specifications

Model Number
Detection Range
Dead Band
Type of OutputSwitching Element Function
Response Time [ms]
Switching Frequency
UB (Min)
UB120-12GM-E4-V1120 mm15 mmNPNNormally-open/normally-closed (selectable)9 ms52 Hz10 V
UB120-12GM-E5-V1120 mm15 mmPNPNormally-open/normally-closed (selectable)9 ms52 Hz10 V
UB120-12GM-I-V1120 mm15 mmAnalog current outputAnalog27 ms 10 V
UB120-12GM-U-V1120 mm15 mmAnalog voltage outputAnalog27 ms 15 V
UB200-12GM-E4-V1200 mm15 mmNPNNormally-open/normally-closed (selectable)30 ms13 Hz10 V
UB200-12GM-E5-V1200 mm15 mmPNPNormally-open/normally-closed (selectable)30 ms13 Hz10 V
UB200-12GM-I-V1200 mm15 mmAnalog current outputAnalog30 ms 10 V
UB200-12GM-U-V1200 mm15 mmAnalog voltage outputAnalog30 ms 15 V
UB400-12GM-E4-V1400 mm30 mmNPNNormally-open/normally-closed (selectable)50 ms8 Hz10 V
UB400-12GM-E5-V1400 mm30 mmPNPNormally-open/normally-closed (selectable)50 ms8 Hz10 V
UB400-12GM-I-V1400 mm30 mmAnalog current outputAnalog50 ms 10 V
UB400-12GM-U-V1400 mm30 mmAnalog voltage outputAnalog50 ms 15 V

Accessories

BF 12Mounting adapter, 12 mm
BF 12-FPlastic mounting adapter, 12 mm
BF 5-30Universal mounting bracket for cylindrical sensors with a diameter of 5 mm ... 30 mm
M12K-VEPlastic nuts with centering ring for vibration-decoupled mounting of cylindrical sensors
UB-PROG2Programming unit
UVW90-M12Ultrasonic deviation reflector
V1-G-2M-PVCSingle-ended female cordset, M12, straight, A-coded, 4-pin, PVC cable, gray
V1-W-2M-PURSingle-ended female cordset, M12, angled, A-coded, 4-pin, PUR cable, gray

Cylindrical Ultrasonic Sensors / 18GM40 Series Thru-Beam Sensor and Diffuse Mode Sensor

Brief Description

The 18GM40 series of thru-beam sensors and diffuse mode sensors provides the ideal solution for tough installation conditions. Their extremely short housing design saves space, while the versions with right-angled ultrasonic transducers offer an additional level of freedom during integration, such as in profiles or angled machine structures. Their application areas are just as demanding and varied: They can count bottles in filling lines, detect containers on waste collection vehicles and detect cars and boats on fairground rides.

Highlights

■ Wide variety of integration options through special housing design and graduated detection areas
■ Different output versions offer flexible solutions for measuring or switching applications
■ IP67 degree of protection for maximum reliability and availability under tough operational conditions

Common Technical Data

Housing designcylindrical
Type of voltageDC
Operating voltage (max)30 V
Connection typeM12 connector plug
Housing diameter D18 mm
UL
For detailed data and description, see the datasheet.

Specifications

Model NumberDesignDetection RangeDead
Band
Type of OutputSwitching Element FunctionResponse
Time [ms]
Switching FrequencyUB
(Min)
Length LEAC
UB300-18GM40-E4-V1Straight head300 mm35 mmNPNNormally-open/normally-closed (selectable)50 ms13 Hz10 V40 mm
UB300-18GM40-E5-V1Straight head300 mm35 mmPNPNormally-open/normally-closed (selectable)50 ms13 Hz10 V40 mm 
UB300-18GM40-I-V1Straight head300 mm35 mmAnalog current outputAnalog50 ms 10 V40 mm 
UB300-18GM40-U-V1Straight head300 mm35 mmAnalog voltage outputAnalog50 ms 15 V40 mm 
UB300-18GM40A-E4-V1Angled head300 mm35 mmNPNNormally-open/normally-closed (selectable)50 ms13 Hz10 V57 mm 
UB300-18GM40A-E5-V1Angled head300 mm35 mmPNPNormally-open/normally-closed (selectable)50 ms13 Hz10 V57 mm 
UB300-18GM40A-I-V1Angled head300 mm35 mmAnalog current outputAnalog50 ms 10 V40 mm 
UB300-18GM40A-U-V1Angled head300 mm35 mmAnalog voltage outputAnalog50 ms 15 V40 mm 
UB800-18GM40-E4-V1Straight head800 mm50 mmNPNNormally-open/normally-closed (selectable)100 ms4 Hz10 V40 mm 
UB800-18GM40-E5-V1Straight head800 mm50 mmPNPNormally-open/normally-closed (selectable)100 ms4 Hz10 V40 mm
UB800-18GM40-I-V1Straight head800 mm50 mmAnalog current outputAnalog100 ms 10 V40 mm
UB800-18GM40-U-V1Straight head800 mm50 mmAnalog voltage outputAnalog100 ms 15 V40 mm 
UB800-18GM40A-E4-V1Angled head800 mm50 mmNPNNormally-open/normally-closed (selectable)100 ms4 Hz10 V57 mm 
UB800-18GM40A-E5-V1Angled head800 mm50 mmPNPNormally-open/normally-closed (selectable)100 ms4 Hz10 V57 mm 
UB800-18GM40A-I-V1Angled head800 mm50 mmAnalog current outputAnalog100 ms 10 V57 mm 
UB800-18GM40A-U-V1Angled head800 mm50 mmAnalog voltage outputAnalog100 ms 15 V57 mm 
UBE1000-18GM40- SE2-V1Straight head1000 mm PNPNormally-open (NO) 100 Hz10 V40 mm 
UBE1000-18GM40A- SE2-V1Angled head1000 mm PNPNormally-open (NO) 100 Hz10 V40 mm 

Accessories

BF 18Mounting adapter, 18 mm
BF 18-FPlastic mounting adapter, 18 mm
BF 5-30Universal mounting bracket for cylindrical sensors
M18K-VEPlastic nuts with centering ring for vibration-decoupled mounting of cylindrical sensors
OMH-04Mounting aid for circular profile ø 12 mm or flat profile
UB-PROG2Programming unit
UVW90-K18Ultrasonic deviation reflector
V1-G-2M-PVCSingle-ended female cordset, M12, straight, A-coded, 4-pin, PVC cable, gray

Cubic Ultrasonic Sensors / F77 Series Thru-Beam Sensor and Diffuse Mode Sensor

Common Technical Data

Housing designrectangular
Type of voltageDC
Operating voltage (max)30 V
Housing length L23 mm
Housing height H31 mm
UL
EAC
UKCA
For detailed data and description, see the datasheet.

Specifications

Model NumberDesignDetection
Range [mm]
Dead Band
[mm]
Type of OutputSwitching Element
Function
Response time [ms]Switch-
ing Fre- quency
UB (Min)Connection
Type
Width W
UB100-F77-E0-V31Front-looker10010NPNNormally-open (NO)5010 Hz20 VM8 connector plug12 mm
UB100-F77-E1-V31Front-looker10010NPNNormally-closed (NC)5010 Hz20 VM8 connector plug12 mm
UB100-F77-E2-V31Front-looker10010PNPNormally-open (NO)5010 Hz20 VM8 connector plug12 mm
UB100-F77-E3-V31Front-looker10010PNPNormally-closed (NC)5010 Hz20 VM8 connector plug12 mm
UB250-F77-E0-V31Front-looker25020NPNNormally-open (NO)5010 Hz20 VM8 connector plug12 mm
UB250-F77-E1-V31Front-looker25020NPNNormally-closed (NC)5010 Hz20 VM8 connector plug12 mm
UB250-F77-E2-V31Front-looker25020PNPNormally-open (NO)5010 Hz20 VM8 connector plug12 mm
UB250-F77-E3-V31Front-looker25020PNPNormally-closed (NC)5010 Hz20 VM8 connector plug12 mm
UB250-F77-F-V31Front-looker25035PNP, frequency output 50 20 VM8 connector plug12 mm
UB400-F77-E0-V31Front-looker40025NPNNormally-open (NO)755 Hz20 VM8 connector plug12 mm
UB400-F77-E1-V31Front-looker40025NPNNormally-closed (NC)755 Hz20 VM8 connector plug12 mm
UB400-F77-E2-V31Front-looker40025PNPNormally-open (NO)755 Hz20 VM8 connector plug12 mm
UB400-F77-E3-V31Front-looker40025PNPNormally-closed (NC)755 Hz20 VM8 connector plug12 mm
UB400-F77-F-V31Front-looker40040PNP, frequency output 75 20 VM8 connector plug12 mm
UBR250-F77-E0-V31Front-looker250 NPNNormally-open (NO)5010 Hz20 VM8 connector plug12 mm
UBR250-F77-E2-V31Front-looker250 PNPNormally-open (NO)5010 Hz20 VM8 connector plug12 mm
UBR250-F77-E3-V31Front-looker250 PNPNormally-closed (NC)5010 Hz20 VM8 connector plug12 mm
UBR400-F77-E0-V31Front-looker400 NPNNormally-open (NO)755 Hz20 VM8 connector plug12 mm
UBR400-F77-E2-V31Front-looker400 PNPNormally-open (NO)755 Hz20 VM8 connector plug12 mm
UBR400-F77-E3-V31Front-looker400 PNPNormally-closed (NC)755 Hz20 VM8 connector plug12 mm
UBE800-F77-SE2-V31Front-looker800 PNPNormally-open (NO)5100 Hz20 VM8 connector plug12 mm
UBE800-F77-SE3-V31Front-looker800 PNPNormally-closed (NC)5100 Hz20 VM8 connector plug12 mm
UC250-F77-EP-IO-V31Front-looker25020IO-Link, push-pullNormally-open/normally-closed (selectable)820 Hz10 VM8 connector plug12 mm
UC250-F77-IU-IO-2MFront-looker25020IO-Link, analog voltage output, analog current outputAnalog8 18 VFixed cable12 mm
UC250-F77-IU-IO-5MFront-looker25020IO-Link, analog voltage output, analog current outputAnalog8 18 VFixed cable12 mm
UC250-F77-IU-IO-V31Front-looker25020IO-Link, analog voltage output, analog current outputAnalog8 18 VM8 connector plug12 mm
UC400-F77-EP-IO-V31Front-looker40030IO-Link, push-pullNormally-open/normally-closed (selectable)1016 Hz10 VM8 connector plug12 mm
UC400-F77-IU-IO- 0,2M-V1Front-looker40030IO-Link, analog voltage output, analog current outputAnalog10 18 VFixed cable with M12 plug12 mm
UC400-F77-IU-IO-V31Front-looker40030IO-Link, analog voltage output, analog current outputAnalog10 18 VM8 connector plug12 mm
UC800-F77S-EP- IO-V31Sidelooker80060IO-Link, push-pullNormally-open/normally-closed (selectable)1312 Hz10 VM8 connector plug21 mm
UC800-F77S-IU-IO-V31Sidelooker80060IO-Link, analog voltage output, analog current outputAnalog13 ms 18 VM8 connector plug21 mm

Cubic Ultrasonic Sensors / L2 Series Diffuse Mode Sensors

Highlights

■ A wide spectrum of detection ranges also enables use in widerange applications
■ Variable, rotating sensor head for installation in special conditions
■ Independent sensor synchronization for optimal functional safety during the operation of multiple neighboring sensors
■ Mounting and connections are compatible with the equivalent inductive proximity switches in the VariKont L series
■ -T models have an extended temperature range

Common Technical Data

Housing designrectangular
Type of voltageDC
Operating voltage (max)30 V
Housing length L40 mm
Housing width W40 mm
Housing height H40 mm
UL
For detailed data and description, see the datasheet.

Specifications

Model NumberDetection
Range
Dead
Band
Type of OutputSwitching Element FunctionSwitching
Frequency
UB
(Min)
Connection
Type
EACUL
UC500-L2-E4-V15500 mm35 mmNPNNormally-open/normally-closed (selectable)14 Hz10 VM12 connector plug 
UC500-L2-E5-V15500 mm35 mmPNPNormally-open/normally-closed (selectable)14 Hz10 VM12 connector plug 
UC500-L2-E6-V15500 mm35 mm2 * PNP, PNPNormally-open/normally-closed (selectable)14 Hz10 VM12 connector plug 
UC500-L2-E7-V15500 mm35 mm2 * NPN, NPNNormally-open/normally-closed (selectable)14 Hz10 VM12 connector plug 
UC500-L2-I-V15500 mm35 mmAnalog current outputAnalog 10 VM12 connector plug 
UC500-L2-U-V15500 mm35 mmAnalog voltage outputAnalog 12 VM12 connector plug 
UC500-L2M-E6-T-2M500 mm35 mm2 * PNP, PNPNormally-open/normally-closed (selectable)14 Hz10 VFixed cable
UC500-L2M-E7-T-2M500 mm35 mm2 * NPN, NPNNormally-open/normally-closed (selectable)14 Hz10 VFixed cable
UC500-L2M-I-T-2M500 mm35 mmAnalog current outputAnalog 10 VFixed cable
UC500-L2M-U-T-2M500 mm35 mmAnalog voltage outputAnalog 12 VFixed cable
UC2000-L2-E4-V152000 mm60 mmNPNNormally-open/normally-closed (selectable)5 Hz10 VM12 connector plug 
UC2000-L2-E5-V152000 mm60 mmPNPNormally-open/normally-closed (selectable)5 Hz10 VM12 connector plug 
UC2000-L2-E6-V152000 mm60 mm2 * PNP, PNPNormally-open/normally-closed (selectable)5 Hz10 VM12 connector plug
UC2000-L2-E7-V152000 mm60 mm2 * NPN, NPNNormally-open/normally-closed (selectable)5 Hz10 VM12 connector plug 
UC2000-L2-I-V152000 mm60 mmAnalog current outputAnalog 10 VM12 connector plug 
UC2000-L2-U-V152000 mm60 mmAnalog voltage outputAnalog 12 VM12 connector plug 
UC2000-L2M-E6-T-2M2000 mm60 mm2 * PNP, PNPNormally-open/normally-closed (selectable)5 Hz10 VFixed cable
UC2000-L2M-E7-T-2M2000 mm60 mm2 * NPN, NPNNormally-open/normally-closed (selectable)5 Hz10 VFixed cable
UC2000-L2M-I-T-2M2000 mm60 mmAnalog current outputAnalog 10 VFixed cable
UC2000-L2M-U-T-2M2000 mm60 mmAnalog voltage outputAnalog 12 VFixed cable
UC2000-L2M-E5-V152000 mm60 mmPNPNormally-open/normally-closed (selectable)5 Hz10 VM12 connector plug 
UC4000-L2-E4-V154000 mm200 mmNPNNormally-open/normally-closed (selectable)2.8 Hz10 VM12 connector plug 
UC4000-L2-E5-V154000 mm200 mmPNPNormally-open/normally-closed (selectable)2.8 Hz10 VM12 connector plug 
UC4000-L2-E6-V154000 mm200 mm2 * PNP, PNPNormally-open/normally-closed (selectable)2.8 Hz10 VM12 connector plug 
UC4000-L2-I-V154000 mm200 mmAnalog current outputAnalog 10 VM12 connector plug 
UC4000-L2-U-V154000 mm200 mmAnalog voltage outputAnalog 12 VM12 connector plug 
UC4000-L2M-E6-T-2M4000 mm200 mm2 * PNP, PNPNormally-open/normally-closed (selectable)2.8 Hz10 VFixed cable
UC4000-L2M-E7-T-2M4000 mm200 mm2 * NPN, NPNNormally-open/normally-closed (selectable)2.8 Hz10 VFixed cable
UC4000-L2M-I-T-2M4000 mm200 mmAnalog current outputAnalog 10 VFixed cable
UC4000-L2M-U-T-2M4000 mm200 mmAnalog voltage outputAnalog 12 VFixed cable

Accessories

UB-PROG2Programming unit
UC-PROG1-USBProgramming Device
V15-G-2M-PVCSingle-ended female cordset, M12, straight, A-coded, 5-pin, PVC cable, gray
V15S-G-0,3M-PUR- WAGOSingle-ended male cordset, M12, 5-pin, PUR cable with WAGO terminals

Ultrasonic Sensors for Special Requirements

Robust Design for Extreme Conditions
In addition to solutions for standard industrial applications, the ultrasonic portfolio stands out with its application-specific solutions, offering the user excellent flexibility for an optimal application solution including in wet or hygienic applications, in chemically aggressive environments or in double-material detection.

Hygienic Ultrasonic Sensors

With its fully stainless steel design, hermetically sealed construction, and food-safe materials in accordance with FDA, ECOLAB, and EHEDG regulations, the hygienic ultrasonic sensors are ideal for the food and pharmaceutical industry

Typical Applications

■ Food industry: performing presence and content checks on thermoformed trays for foods such as meat, fish, and vegetables
■ Pharmaceutical industry: level monitoring during the manufacture and packaging of medical products

Your Benefits at a Glance

■ Fully encapsulated stainless steel housing AISI 316L (1.4404) withstands steam jets and permanently high temperatures up to +85 °C (IP68/IP69K degree of protection)
■ EHEDG certificate for sensor and bracket in hygienic design for use in product-contact zones
■ Split-free construction and chemical resistance to aggressive substances and cleaning agents (ECOLAB certified)

Chemically Resistant Ultrasonic Sensors

The chemically resistant ultrasonic sensors offer outstanding material resistance for ultimate availability even in the toughest operational conditions. They are hermetically sealed against the ingress of aggressive media and are exceptionally easy to parameterize.

Typical Applications

■ Level measurement of chemicals such as acids and alkalis
■ Presence check in processes with corrosive fumes/aggressive vapors, e.g., in tire production

Your Benefits at a Glance

■ High level of chemical resistance for excellent availability and durability
■ Housing made of high-quality stainless steel (V2A or V4A) and coated ultrasonic transducer
■ Very high degree of protection; IP68/IP69K for the harshest applications
■ Also suitable for long-range applications of up to 6 m

Double Material Detection

Ultrasonic sensors for double material detection protect against a faulty material feed and ensure reliable processes and a high level of plant availability. This technology can be used in the detection of double sheets, labels, and splices.

Typical Applications

■ Double sheet control: on printing machines, in sheet metal processing, and when applying veneer to chipboard to prevent the infeed of double sheets or incorrect sheets
■ Splice control: detection of material transitions in paper, sheet metal, or textile rolls
■ Label control: detection and counting of labels in labeling systems

Your Benefits at a Glance

■ Flexible deployment due to wide range of materials and thicknesses
■ Extremely short response delay for excellent detection reliability even at high process speeds
■ Specially adapted splice detection available for especially inhomogeneous materials

USi®-safety: Ultrasonic Sensor System According to Category 3 PL d

With unique technology through the most adverse environmental conditions for maximum safety. The USi-safety Ultrasonic Sensor System opens up new ground for safety applications. Thanks to state-of-the-art ultrasonic technology and all its proven advantages, machines and vehicles are reliably secured. Whether wood, metal or plastic, colored, reflective or transparent, objects or people—the application possibilities of ultrasonic technology are almost limitless. This ensures reliable detection regardless of material, surface structure and colors

WILSEN.sonic.level

Autonomous wireless sensor combined with unique ultrasonic competence—your competitive advantage for smart business processes.

Ultrasonic Sensors for Special Requirements / Product Lineup

UMC3000UMB800UCCUBCWILSEN.sonic.level
     
 
F262UDC-18GS/30GSUDCM-30GSULB/UGB-18GM50 

Hygienic Ultrasonic Sensors / UMC3000 Series Diffuse Mode Sensors

Brief Description

The sensors are hermetically sealed in V4A stainless steel and are therefore ideally suited to chemically aggressive application environments. The devices are also very easy to clean due to their smooth surface and therefore increase machine availability. Device versions with ATEX approval even allow use in zones 2 and 22 (ATEX 3G/3D).

Highlights

■ Product and process reliability through hygienic design and FDA-compliant materials
■ Flexible parameterization via teach-in input or serial interface for easy commissioning
■ Chemically resistant to aggressive substances and cleaning agents
■ Very high degree of protection IP68/IP69K

Common Technical Data

Housing designcylindrical
Detection range3000 mm
Dead band200 mm
Response time200 ms
Type of voltageDC
Operating voltage (min)10 V
Operating voltage (max)30 V
Connection typeFixed cable
Housing length L100 mm
Housing diameter D30 mm
For detailed data and description, see the datasheet.

Specifications

Model NumberType of OutputSwitching Element FunctionSwitching FrequencyATEX
UMC3000-30H-E5-5MPNPNormally-open/normally-closed (selectable)2.8 Hz 
UMC3000-30H-E5-5M-3G-3DPNPNormally-open/normally-closed (selectable)2.8 Hz
UMC3000-30H-I-5MAnalog current outputAnalog  
UMC3000-30H-I-5M-3G-3DAnalog current outputAnalog 

Accessories

MH-30H-01Assembly aid, 30 mm
UC-PROG1-USBProgramming Device
V15S-G-0,3M-PUR- WAGOSingle-ended male cordset, M12, 5-pin, PUR cable with WAGO terminals

Chemically Resistant Ultrasonic Sensors / UCC Series Diffuse Mode Sensors

Brief Description

Complementing the UBC series, these sensors offer impressive adaptability to a wide range of applications. All surfaces that are exposed to aggressive media and atmospheres exhibit a high degree of resistance to chemical agents. Comprehensive, easy-to-use parameterization functions allow the sensors to be adapted to any application, and synchronized if necessary. The diffuse mode sensors are available with graduated detection ranges of up to six meters. Different output options provide additional flexibility in terms of electrical integration.

Highlights

■ Detection ranges of up to 6 m open up a wide range of application options
■ Simple parameterization allows optimal adaptation to detection and measuring applications
■ High chemical resistance for highest availability and durability thanks to housing made of high-quality stainless steel (V2A or V4A) and coated ultrasonic transducer

Common Technical Data

Housing designcylindrical
Type of voltageDC
Operating voltage (max)30 V
Connection typeM12 connector plug
Housing diameter D30 mm
UL
For detailed data and description, see the datasheet.

Specifications

Model NumberDesignDetection Range [mm]Dead Band [mm]Type of OutputSwitching Element FunctionResponse Time [ms]Switching FrequencyUB (Min)Length L [mm]EACUKCA
UCC500-30GH70-IE2R2-K-V15Straight head50045PNP, analog current outputNormally-open/normally-closed (selectable)60 ms5 Hz20 V111.3
UCC500-30GH70-IE2R2-V15Straight head50045PNP, analog current outputNormally-open/normally-closed (selectable)60 ms5 Hz20 V99.3
UCC500-30GH70S-IE2R2-V15Swivel head50045PNP, analog current outputNormally-open/normally-closed (selectable)60 ms5 Hz20 V126
UCC1000-30GM-E6R2-V15Straight head1000802 * PNP, PNPNormally-open/normally-closed (selectable) 2.5 Hz10 V96  
UCC1000-30GM-IUR2-V15Straight head100080Analog current output, Analog voltage outputAnalog  10 V115  
UCC2000-30GH70-IE2R2-K-V15Straight head2000100PNP, analog current outputNormally-open/normally-closed (selectable)100 ms4 Hz20 V111.3
UCC2000-30GH70-IE2R2-V15Straight head2000100PNP, analog current outputNormally-open/normally-closed (selectable)100 ms4 Hz20 V99.3
UCC2000-30GH70S-IE2R2-V15Swivel head2000100PNP, analog current outputNormally-open/normally-closed (selectable)100 ms4 Hz20 V126
UCC3500-30GH70-IE2R2-V15Straight head3500200PNP, analog current outputNormally-open/normally-closed (selectable)150 ms2 Hz20 V99.3
UCC3500-30GH70S-IE2R2-V15Swivel head3500200PNP, analog current outputNormally-open/normally-closed (selectable)150 ms2 Hz20 V126
UCC6000-30GH70-IE2R2-V15Straight head6000350PNP, analog current outputNormally-open/normally-closed (selectable)275 ms1 Hz20 V121.2
UCC6000-30GH70S-IE2R2-V15Swivel head6000350PNP, analog current outputNormally-open/normally-closed (selectable)275 ms1 Hz20 V143.5

Accessories

BF 18Mounting adapter, 18 mm
BF 30Mounting adapter, 30 mm
BF 30-FPlastic mounting adapter, 30 mm
BF 5-30Universal mounting bracket for cylindrical sensors with a diameter of 5 mm ... 30 mm
M30K-VEPlastic nuts with centering ring for vibration-decoupled mounting of cylindrical sensors
UC-PROG-IR-USBInterface cable to parameterize sensors with IrDA interface
UVW90-K30Ultrasonic deviation reflector
Référence pièce
238385
238390
UC500-30GM70-IE2R2-V15
UC500-30GM70-UE2R2-V15
Référence pièceRelatif à
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Dimension de la taille de la tête de détection D
(Ø)
Dimension de la tête de détection L2
(mm)
Dimension de la tête de détection l
(mm)
Dimension de la tête de détection H
(mm)
Type de tension Matériau du boîtier Fréquence de commutation
(Hz)
Type de raccordement électrique Type de sortie de commutation Type de commutation Type de boîtier Courant fictif à vide
(mA)
Portée de détection max.
(mm)
Description

318.43 €

1 5 jours 3099.3--DCLaiton5.000000Connecteur M12PNPProgrammable/configurableCylindre fileté50500UC500-30GM70-IE2R2-V15

318.43 €

1 Devis 3099.3--DCLaiton5.000000Connecteur M12PNPProgrammable/configurableCylindre fileté50500UC500-30GM70-UE2R2-V15
-

318.43 €

1 5 jours 3099.3--DCLaiton5.000000Connecteur M12PNPProgrammable/configurableCylindre fileté50500-
-

318.43 €

1 Devis 3099.3--DCLaiton5.000000Connecteur M12PNPProgrammable/configurableCylindre fileté50500-

Loading...

  1. 1

Assistance technique