Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
3 mm Series | 4 mm Series | 5 mm Series | 6.5 mm Series — with Plug Connection | 6.5 mm Series — with Cable Connection | ||||
8 mm Series —with Plug Connection | 8 mm Series —with Cable Connection | 12 mm Series —with Plug Connection | 12 mm Series —with Cable Connection | 12 mm Series —250 V Version | ||||
18 mm Series —with Plug Connection | 18 mm Series —with Cable Connection | 18 mm Series —250 V Version | 30 mm Series —with Plug Connection | 30 mm Series —with Cable Connection | ||||
30 mm Series— 250 V Version |
Mechanical installation conditions | flush |
Type of output | Three-wire |
Type of voltage | DC |
Operating voltage (min) | 10 V |
Operating voltage (max) | 30 V |
Housing length L | 22 mm |
Housing diameter D | 3 mm |
UL | ■ |
Model Number | Detection Range | Type of Output | Switching Element Function | Switching Frequency | Connection Type | Cable Length | Cable Material |
NBB0,6-3M22-E0 | 0.6 mm | NPN | Normally-open (NO) | 1400 Hz | Fixed cable | 2000 mm | PUR |
NBB0,6-3M22-E0-0,3M-V3 | 0.6 mm | NPN | Normally-open (NO) | 1400 Hz | Fixed cable with M8 plug | 300 mm | PVC |
NBB0,6-3M22-E1 | 0.6 mm | NPN | Normally-closed (NC) | 1300 Hz | Fixed cable | 2000 mm | PUR |
NBB0,6-3M22-E2 | 0.6 mm | PNP | Normally-open (NO) | 1400 Hz | Fixed cable | 2000 mm | PVC |
NBB0,6-3M22-E2-0,3M-V3 | 0.6 mm | PNP | Normally-open (NO) | 1400 Hz | Fixed cable with M8 plug | 300 mm | PVC |
NBB0,6-3M22-E3 | 0.6 mm | PNP | Normally-closed (NC) | 1300 Hz | Fixed cable | 2000 mm | PUR |
NBB1-3M22-E0 | 1 mm | NPN | Normally-open (NO) | 700 Hz | Fixed cable | 2000 mm | PVC |
NBB1-3M22-E0-0,3M-V3 | 1 mm | NPN | Normally-open (NO) | 700 Hz | Fixed cable with M8 plug | 300 mm | PVC |
NBB1-3M22-E2 | 1 mm | PNP | Normally-open (NO) | 700 Hz | Fixed cable | 2000 mm | PUR |
NBB1-3M22-E2-0,3M-V3 | 1 mm | PNP | Normally-open (NO) | 700 Hz | Fixed cable with M8 plug | 300 mm | PVC |
BF 4 | Mounting adapter, 4 mm |
V3-GM-2M-PUR | Single-ended female cord set, M8, straight, A-coded, 3-pin, PUR cable, gray |
V3-WM-2M-PUR | Single-ended female cord set, M8, angled, A-coded, 3-pin, PUR cable, gray |
Mechanical installation conditions | flush |
Type of output | Three-wire |
Type of voltage | DC |
Operating voltage (min) | 10 V |
Operating voltage (max) | 30 V |
Housing diameter D | 4 mm |
Model Number | Detection Range | Type of Output | Switching Element Function | Switching Frequency | Connection Type | Cable Length | Cable Material | Length L | UL |
NBB0,6-4GM22-E0 | 0.6 mm | NPN | Normally-open (NO) | 1400 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB0,6-4GM22-E1 | 0.6 mm | NPN | Normally-closed (NC) | 1300 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB0,6-4GM22-E2 | 0.6 mm | PNP | Normally-open (NO) | 1400 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB0,6-4GM22-E2-0,3M-V3 | 0.6 mm | PNP | Normally-open (NO) | 1400 Hz | Fixed cable with M8 plug | 300 mm | PVC | 22 mm | ■ |
NBB0,6-4GM22-E3 | 0.6 mm | PNP | Normally-closed (NC) | 1300 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB0,8-4M25-E0 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB0,8-4M25-E0 PUR | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PUR | 25 mm | ■ |
NBB0,8-4M25-E0-0,3M-V3 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 25 mm | ■ |
NBB0,8-4M25-E0-V3 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | M8 connector plug | 45 mm | ■ | ||
NBB0,8-4M25-E1 | 0.8 mm | NPN | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB0,8-4M25-E2 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB0,8-4M25-E2-0,3M-V3 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 25 mm | ■ |
NBB0,8-4M25-E2-V3 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | M8 connector plug | 45 mm | ■ | ||
NBB0,8-4M25-E3 | 0.8 mm | PNP | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB0,8-4S25-E2-0,2M-V3 | 0.8 mm | PNP | Normally-open (NO) | 5000 Hz | Fixed cable with M8 plug | 200 mm | PVC | 25 mm | |
NBB0,8-4M25-E2-5M | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 5000 mm | PVC | 25 mm | ■ |
NBB1-4GM22-E0 | 1 mm | NPN | Normally-open (NO) | 700 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB1-4GM22-E0-0,3M-V3 | 1 mm | NPN | Normally-open (NO) | 700 Hz | Fixed cable with M8 plug | 300 mm | PVC | 22 mm | ■ |
NBB1-4GM22-E2 | 1 mm | PNP | Normally-open (NO) | 700 Hz | Fixed cable | 2000 mm | PUR | 22 mm | ■ |
NBB1-4GM22-E2-0,3M-V3 | 1 mm | PNP | Normally-open (NO) | 700 Hz | Fixed cable with M8 plug | 300 mm | PVC | 22 mm | ■ |
NBB1-4GM22-E2-5M | 1 mm | PNP | Normally-open (NO) | 700 Hz | Fixed cable | 5000 mm | PUR | 22 mm | ■ |
NBB1,5-4M25-E0-V3 | 1.5 mm | NPN | Normally-open (NO) | 3000 Hz | M8 connector plug | 38 mm | ■ | ||
NBB1,5-4M25-E0 | 1.5 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB1,5-4M25-E1 | 1.5 mm | NPN | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB1,5-4M25-E1-V3 | 1.5 mm | NPN | Normally-closed (NC) | 3000 Hz | M8 connector plug | 38 mm | ■ | ||
NBB1,5-4M25-E2 | 1.5 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB1,5-4M25-E2-5M-PUR | 1.5 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 5000 mm | PUR | 25 mm | |
NBB1,5-4M25-E2-V3 | 1.5 mm | PNP | Normally-open (NO) | 3000 Hz | M8 connector plug | 38 mm | ■ | ||
NBB1,5-4M25-E3 | 1.5 mm | PNP | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
NBB1,5-4M25-E3-V3 | 1.5 mm | PNP | Normally-closed (NC) | 3000 Hz | M8 connector plug | 38 mm | ■ |
BF 4 | Mounting adapter, 4 mm |
V3-WM-2M-PUR | Single-ended female cord set, M8, angled, A-coded, 3-pin, PUR cable, gray |
Mechanical installation conditions | flush |
Type of output | Three-wire |
Type of voltage | DC |
Operating voltage (min) | 10 V |
Operating voltage (max) | 30 V |
Housing diameter D | 5 mm |
Model Number | Detection Range | Type of Output | Switching Element Function | Switching Frequency | Connection Type | Cable Length | Cable Material | Length L | EAC | UL |
NBB0,6-5GS20-E2 | 0.6 mm | PNP | Normally-open (NO) | 5000 Hz | Fixed cable | 140 mm | PUR | 25 mm | ||
NBB0,8-5GM25-E0 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB0,8-5GM25-E0-0,3M-V3 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 25 mm | ■ | |
NBB0,8-5GM25-E0-V3 | 0.8 mm | NPN | Normally-open (NO) | 3000 Hz | M8 connector plug | 45 mm | ■ | |||
NBB0,8-5GM25-E1 | 0.8 mm | NPN | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB0,8-5GM25-E1-V3 | 0.8 mm | NPN | Normally-closed (NC) | 3000 Hz | M8 connector plug | 45 mm | ■ | |||
NBB0,8-5GM25-E2 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | ■ |
NBB0,8-5GM25-E2-0,3M-V3 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 25 mm | ■ | |
NBB0,8-5GM25-E2-5M | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 5000 mm | PVC | 25 mm | ■ | |
NBB0,8-5GM25-E2-V3 | 0.8 mm | PNP | Normally-open (NO) | 3000 Hz | M8 connector plug | 45 mm | ■ | |||
NBB0,8-5GM25-E3 | 0.8 mm | PNP | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB1,5-5GM25-E2 | 1.5 mm | PNP | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB1,5-5GM25-E2-V3 | 1.5 mm | PNP | Normally-open (NO) | 3000 Hz | M8 connector plug | 38 mm | ■ | |||
NBB1,5-5GM25-E3-V3 | 1.5 mm | PNP | Normally-closed (NC) | 3000 Hz | M8 connector plug | 38 mm | ■ | |||
NBB1,5-5GM25-E0 | 1.5 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB1,5-5GM25-E0-PUR | 1.5 mm | NPN | Normally-open (NO) | 3000 Hz | Fixed cable | 2000 mm | PUR | 25 mm | ||
NBB1,5-5GM25-E0-V3 | 1.5 mm | NPN | Normally-open (NO) | 3000 Hz | M8 connector plug | 38 mm | ■ | |||
NBB1,5-5GM25-E1 | 1.5 mm | NPN | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ | |
NBB1,5-5GM25-E1-V3 | 1.5 mm | NPN | Normally-closed (NC) | 3000 Hz | M8 connector plug | 38 mm | ■ | |||
NBB1,5-5GM25-E3 | 1.5 mm | PNP | Normally-closed (NC) | 3000 Hz | Fixed cable | 2000 mm | PVC | 25 mm | ■ |
BF 5 | Mounting adapter, 5 mm |
V3-WM-2M-PUR | Single-ended female cord set, M8, angled, A-coded, 3-pin, PUR cable, gray |
Type of output | Three-wire |
Type of voltage | DC |
Operating voltage (min) | 5 V |
Operating voltage (max) | 30 V |
Housing diameter D | 6.5 mm |
UL | ■ |
Model Number | Mechanical Installation Conditions | Detection Range | Type of Output | Switching Element Function | Switching Frequency | Connection Type | Cable Length | Cable Material | Length L |
NBB2-6,5M25-E0-V3 | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | M8 connector plug | 35 mm | ||
NBB2-6,5M25-E1-V3 | flush | 2 mm | NPN | Normally-closed (NC) | 6000 Hz | M8 connector plug | 35 mm | ||
NBB2-6,5M25-E2-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | M8 connector plug | 35 mm | ||
NBB2-6,5M25-E3-V3 | flush | 2 mm | PNP | Normally-closed (NC) | 6000 Hz | M8 connector plug | 35 mm | ||
NBB2-6,5M30-E0-0,15M-PUR-V3 | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | Fixed cable with M8 plug | 150 mm | PUR | 30 mm |
NBB2-6,5M30-E2-0,15M-PUR-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | Fixed cable with M8 plug | 150 mm | PUR | 30 mm |
NBB2-6,5S16-E2-0,3M-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 16 mm |
NBB2-6,5S20-E2-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | M8 connector plug | 30 mm | ||
NBB2-6,5S20-E3-V3 | flush | 2 mm | PNP | Normally-closed (NC) | 6000 Hz | M8 connector plug | 30 mm | ||
NBB2-6,5S35-E0-V3 | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | M8 connector plug | 45 mm | ||
NBB2-6,5S35-E1-V3 | flush | 2 mm | NPN | Normally-closed (NC) | 6000 Hz | M8 connector plug | 45 mm | ||
NBB2-6,5S35-E2-0,3M-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | Fixed cable with M8 plug | 300 mm | PVC | 35 mm |
NBB2-6,5S35-E2-V3 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | M8 connector plug | 45 mm | ||
NBB2-6,5S35-E3-V3 | flush | 2 mm | PNP | Normally-closed (NC) | 6000 Hz | M8 connector plug | 45 mm | ||
NBN3-6,5M25-E0-V3 | nonflush | 3 mm | NPN | Normally-open (NO) | 4500 Hz | M8 connector plug | 35 mm | ||
NBN3-6,5M25-E1-V3 | nonflush | 3 mm | NPN | Normally-closed (NC) | 4500 Hz | M8 connector plug | 35 mm | ||
NBN3-6,5M25-E2-V3 | nonflush | 3 mm | PNP | Normally-open (NO) | 4500 Hz | M8 connector plug | 35 mm | ||
NBN3-6,5M30-E0-0,3M-V3 | nonflush | 3 mm | NPN | Normally-open (NO) | 4500 Hz | Fixed cable with M8 plug | 300 mm | PVC | 30 mm |
NEB3-6,5M40-E0-V1 | semi-flush | 3 mm | NPN | Normally-open (NO) | 3500 Hz | M12 connector plug | 65 mm | ||
NEB3-6,5M40-E1-V1 | semi-flush | 3 mm | NPN | Normally-closed (NC) | 3500 Hz | M12 connector plug | 65 mm | ||
NEB3-6,5M40-E2-V1 | semi-flush | 3 mm | PNP | Normally-open (NO) | 3500 Hz | M12 connector plug | 65 mm | ||
NEB3-6,5M40-E3-V1 | semi-flush | 3 mm | PNP | Normally-closed (NC) | 3500 Hz | M12 connector plug | 65 mm | ||
NEB3-6,5M45-E0-V3 | semi-flush | 3 mm | NPN | Normally-open (NO) | 3500 Hz | M8 connector plug | 55 mm | ||
NEB3-6,5M45-E1-V3 | semi-flush | 3 mm | NPN | Normally-closed (NC) | 3500 Hz | M8 connector plug | 55 mm | ||
NEB3-6,5M45-E2-V3 | semi-flush | 3 mm | PNP | Normally-open (NO) | 3500 Hz | M8 connector plug | 55 mm | ||
NEB3-6,5M45-E3-V3 | semi-flush | 3 mm | PNP | Normally-closed (NC) | 3500 Hz | M8 connector plug | 55 mm | ||
NEN6-6,5M40-E0-V1 | nonflush | 6 mm | NPN | Normally-open (NO) | 1500 Hz | M12 connector plug | 65 mm | ||
NEN6-6,5M40-E1-V1 | nonflush | 6 mm | NPN | Normally-closed (NC) | 1500 Hz | M12 connector plug | 65 mm | ||
NEN6-6,5M40-E2-V1 | nonflush | 6 mm | PNP | Normally-open (NO) | 1500 Hz | M12 connector plug | 65 mm | ||
NEN6-6,5M40-E3-V1 | nonflush | 6 mm | PNP | Normally-closed (NC) | 1500 Hz | M12 connector plug | 65 mm | ||
NEN6-6,5M45-E0-V3 | nonflush | 6 mm | NPN | Normally-open (NO) | 1500 Hz | M8 connector plug | 55 mm | ||
NEN6-6,5M45-E1-V3 | nonflush | 6 mm | NPN | Normally-closed (NC) | 1500 Hz | M8 connector plug | 55 mm | ||
NEN6-6,5M45-E2-V3 | nonflush | 6 mm | PNP | Normally-open (NO) | 1500 Hz | M8 connector plug | 55 mm | ||
NEN6-6,5M45-E3-V3 | nonflush | 6 mm | PNP | Normally-closed (NC) | 1500 Hz | M8 connector plug | 55 mm |
BF 6.5 | Mounting adapter, 6.5 mm |
V1-G-2M-PUR | Single-ended female cordset, M12, straight A-coded, 4-pin, PUR cable, gray |
V1-W-2M-PUR | Single-ended female cordset, M12, angled, A-coded, 4-pin, PUR cable, gray |
V3-WM-2M-PUR | Single-ended female cordset, M8, angled, A-coded, 3-pin, PUR cable, gray |
Type of output | Three-wire |
Type of voltage | DC |
Operating voltage (min) | 5 V |
Operating voltage (max) | 30 V |
Connection type | Fixed cable |
Housing diameter D | 6.5 mm |
UL | ■ |
Model Number | Mechanical Installation Conditions | Detection Range | Type of Output | Switching Element Function | Switching Frequency | Cable Length | Cable Material | Length L |
NBB2-6,5M30-E0 | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | 2000 mm | PVC | 30 mm |
NBB2-6,5M30-E2 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 2000 mm | PVC | 30 mm |
NBB2-6,5M30M-E2-5M | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 5000 mm | PVC | 30 mm |
NBB2-6,5S16-E0 | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | 2000 mm | PVC | 16 mm |
NBB2-6,5S16-E2 | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 2000 mm | PVC | 16 mm |
NBB2-6,5S16-E3 | flush | 2 mm | PNP | Normally-closed (NC) | 6000 Hz | 2000 mm | PVC | 16 mm |
NBB2-6,5S35-E0-PUR | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 35 mm |
NBB2-6,5S35-E2-PUR | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 35 mm |
NBB2-6,5S40-E0-PUR | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 40 mm |
NBB2-6,5S40-E2-5M-PUR | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 5000 mm | PUR | 40 mm |
NBB2-6,5S40-E2-PUR | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 40 mm |
NBB2-6,5S40-E3-PUR | flush | 2 mm | PNP | Normally-closed (NC) | 6000 Hz | 2000 mm | PUR | 40 mm |
NBB2-6,5S50-E0-PUR | flush | 2 mm | NPN | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 50 mm |
NBB2-6,5S50-E2-PUR | flush | 2 mm | PNP | Normally-open (NO) | 6000 Hz | 2000 mm | PUR | 50 mm |
NBN3-6,5M30-E0 | nonflush | 3 mm | NPN | Normally-open (NO) | 4500 Hz | 2000 mm | PVC | 30 mm |
NBN3-6,5M30-E2 | nonflush | 3 mm | PNP | Normally-open (NO) | 4500 Hz | 2000 mm | PVC | 30 mm |
NBN3-6,5S40-E0-PUR | nonflush | 3 mm | NPN | Normally-open (NO) | 4500 Hz | 2000 mm | PUR | 40 mm |
NBN3-6,5S40-E2-PUR | nonflush | 3 mm | PNP | Normally-open (NO) | 4500 Hz | 2000 mm | PUR | 40 mm |
NEB3-6,5M40-E0-PUR | semi-flush | 3 mm | NPN | Normally-open (NO) | 3500 Hz | 2000 mm | PUR | 40 mm |
NEB3-6,5M40-E1-PUR | semi-flush | 3 mm | NPN | Normally-closed (NC) | 3500 Hz | 2000 mm | PUR | 40 mm |
NEB3-6,5M40-E2-PUR | semi-flush | 3 mm | PNP | Normally-open (NO) | 3500 Hz | 2000 mm | PUR | 40 mm |
NEB3-6,5M40-E3-PUR | semi-flush | 3 mm | PNP | Normally-closed (NC) | 3500 Hz | 2000 mm | PUR | 40 mm |
NEN6-6,5M40-E0-PUR | nonflush | 6 mm | NPN | Normally-open (NO) | 1500 Hz | 2000 mm | PUR | 40 mm |
NEN6-6,5M40-E1-PUR | nonflush | 6 mm | NPN | Normally-closed (NC) | 1500 Hz | 2000 mm | PUR | 40 mm |
NEN6-6,5M40-E2-PUR | nonflush | 6 mm | PNP | Normally-open (NO) | 1500 Hz | 2000 mm | PUR | 40 mm |
NEN6-6,5M40-E3-PUR | nonflush | 6 mm | PNP | Normally-closed (NC) | 1500 Hz | 2000 mm | PUR | 40 mm |
BF 6.5 | Mounting adapter, 6.5 mm |
Référence pièce
|
---|
023490 |
NEB22-30GM60-E2-V1 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Distance de détection L1 (mm) | Dimension de la taille de la tête de détection D (Ø) | Dimension de la tête de détection L2 (mm) | Type de tension | Matériau du boîtier | Distance de commutation (mm) | Type de raccordement électrique | Type de sortie de commutation | Type de commutation | Type de boîtier | Condition de montage mécanique du capteur | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
129.30 € | 1 | Devis | 22 | 30 | 73.5 | DC | Métallique | 22 | Connecteur M12 | PNP | 1 contact à fermeture | Cylindre fileté | Quasi-plat | NEB22-30GM60-E2-V1 | |||
- | 129.30 € | 1 | Devis | 22 | 30 | 73.5 | DC | Métallique | 22 | Connecteur M12 | PNP | 1 contact à fermeture | Cylindre fileté | Quasi-plat | - |
Loading...
Configurer
Propriétés de base
Type
Distance de détection L1(mm)
Dimension de la taille de la tête de détection D(Ø)
Dimension de la tête de détection L2(mm)
Type de tension
Matériau du boîtier
Distance de commutation(mm)
Type de raccordement électrique
Type de sortie de commutation
Type de commutation
Type de boîtier
Condition de montage mécanique du capteur
Filtrer par jours d'expédition standard
Propriétés optionnelles