This is the MDF6 series manual crimping tool.
[Features]
• Compact 3.5-mm pitch types.
• This is a space-saving power-supply connector that arrays contacts in two rows 5 mm apart and set with a pitch of 3.5 mm between contacts.
• 7 A current capacity assured: Although a compact power supply, it assures a 7 A current capacity when AWG #16 is used. (UL/CSA rating is 6 A.)
• Box-style header: The header is a box type, so it resists prying and completely prevents insertion errors.
• Inner lock provides complete locking: The inner lock has no externally exposed parts, providing full locking and high levels of security.