Connecteur rond petit format, série HR10【1-100 pièces par conditionnement】 (Numéros de référence)

Connecteur rond petit format, série HR10

Cliquez sur cette image pour l'agrandir.

Cliquez sur cette image pour l'agrandir.

  • HR10-7R-6P(73)
  • Connecteur rond petit format, série HR10
  • HR10A-10J-10P(73)
  • HR10-G
  • Remise sur volume
This interface connector for cameras is considered the de facto standard. Also, due to the small size, lightweight, and excellent operability, this item can be used with a wide range of equipment.

[Features]
• The HR10 is a small giant: It's small size is roughly the same diameter thickness as a cigarette.
• The interior features the necessary functions for a connector in a small, high reliability package, and everything comes together with good balance.
• Insertion operations are extremely simple: features a single-action pushable lock mechanism for quick insertion.
• Especially useful during insertion, no matter what portion of the connector is maintained, you can press on it to confirm it's properly locked.
• You'll never insert this connector incorrectly: Thanks to the five keys, it can never be inserted anywhere except the prescribed location no matter how much you fumble with it.
• The five keys must be aligned before contact can occur: The contact points are set up in a safe position to ensure they are not damaged through fumbling to get the five keys aligned.
• Can be used to increase implementation density: Because the push pull lock can be used for insertion operations even in confined spaces, multiple connectors can be implemented in close proximity.
• This product doesn't use any small screws, so wiring implementation is easy: Connector breakdown, and assembly can be completed without the need for a screwdriver, and wiring implementation can be completed easily with just a JIS wrench.
• Simple and slim design: The exterior shape is simple and slim, and the surface processing uses a satin finish, so it isn't easily noticed like most connectors and allows you to create an equipment setup that doesn't detract from the beauty of the space. The design matches especially well with small equipment.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

HR10A-10WTP-12P(73)

Référence pièce
HR10A-10WTP-12P(73)
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
RoHSApplicable pin/contact Number Of Cores Type de connecteur Méthode de câblage Connection direction Protection function (environmentally resistant) Taille d'enveloppe Placage de la borne en contact avec la pièce Catégorie du produit Spécifications Dimensions (verticale × horizontale × profondeur)
(mm)
Plage de températures de fonctionnement
(°C)
Partenaire d'accouplement 1 Partenaire d'accouplement 2 Partenaire d'accouplement 3 Partenaire d'accouplement 4 Partenaire d'accouplement 5 Partenaire d'accouplement 6 Partenaire d'accouplement 7 Partenaire d'accouplement 8 Partenaire d'accouplement 9 Partenaire d'accouplement 10 Partenaire d'accouplement 11 Partenaire d'accouplement 12 Partenaire d'accouplement 13 Partenaire d'accouplement 14 Partenaire d'accouplement 15 Partenaire d'accouplement 16 Partenaire d'accouplement 26 Partenaire d'accouplement 27

33.74 €

1 Disponible 5 jours -Mâle12Connexion de câbleSoudéDroit[Disponible] Type étanche à l'eau10ArgentBouchonÉconomiqueφ 15 x 45.8-25 à +85HR10A-10WTR-12S(73)HR10A-10WTR-12SB(73)HR10A-10WTJ-12S(73)---------------

Loading...

  1. 1

Informations de base

Connector Shape Forme ronde Connector series initials G/H/I G·H·I HR10
Courant nominal(A) 2 Caractéristiques NA

Assistance technique