Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
44420090
Référence pièce
|
---|
44420090 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Permitted cable diameter | Diameter plug-in contact | Outer diameter | Width | Height | Length | Thread size M | Core cross section | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | Screened | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.03 € | 20 | Disponible | Devis | 10 | Rond | - | 4 | 50 | Crimp connection | - | - | - | 1 | - | - | - | - | - | - | 125 | - | - | 17 | 0,8 | - | 3 | 0.56 | - | Gold | Thermoplastic | Plastic | - | Brass | False | Pin | - | True | - | - | - | - | V0 | True | True | III | - |
Loading...
Vous vous trouvez sur la page de EPIC® POWER LS1 D6, le numéro d'article est le suivant: 44420090.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 44420090.
Configurer
Propriétés de base
Model
Type of housing
Diameter connector
Permitted cable diameter
Outer diameter
Width
Height
Length
Thread size M
Core cross section
Operation temperature
Number of plug-in contacts
Type of connection socket for actuators and sensors
Material housing
Material insulation body
Locking mechanism
Position cable feed
With interlocking device
UV resistant
Corrosion resistant
Screened
Shape
Rated current In(A)
Rated voltage(V)
Connection type
Diameter plug-in contact
Ambient temperature
Number of poles
Rated surge voltage
Pollution degree
Connectable conductor cross section
Material of contact surface
Material connector of connector insert
Material of contact insert
Material contact
With protective conductor
Contact type
Contact insert without contacts
Inflammability class of insulation material acc. with UL94
With wire protection
Modular version
Over voltage category
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
44420088 |
44420089 |
44420091 |
73000000 |
73000001 |
73000002 |
Référence pièce | Relatif à | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Permitted cable diameter | Diameter plug-in contact | Outer diameter | Width | Height | Length | Thread size M | Core cross section | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | Screened |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.18 € | 20 | Disponible | 8 jours | 10 | - | - | 7.5 | 60 | Soldering connection | Straight | - | - | - | - | - | - | - | 27 | - | 125 | 125 | 26 | - | - | - | 3 | 1 | Brass | Gold | - | - | Thermoplastic | Brass | False | Pin | Gland nut | - | - | True | - | - | - | - | - | - | - | ||
31.85 € | 5 | Disponible | 5 jours | 10 | - | Mâle (fiche) | - | - | Screw connection | - | - | 5,0 | - | - | - | - | - | - | 0,5 | - | - | - | 3 | - | M8 | - | - | Plastic | - | - | - | - | - | - | - | - | - | Vertical | - | - | - | - | - | - | - | False | ||
34.22 € | 5 | Disponible | 10 jours | 10 | Rond | - | 7 | 100 | Soldering connection | - | - | - | 1 | - | - | - | - | - | - | 125 | - | - | 12 | 1,5 | - | 3 | 1 | - | Gold | Thermoplastic | Plastic | - | Brass | False | Bus | - | False | - | - | - | - | V0 | True | True | III | - | ||
28.65 € | 5 | Disponible | 8 jours | 10 | - | - | 7.5 | 60 | Soldering connection | Straight | - | - | - | - | - | - | - | 27 | - | 125 | 125 | 21 | - | - | - | 3 | 1 | Brass | Gold | - | - | Thermoplastic | Brass | False | Pin | Gland nut | - | - | True | - | - | - | - | - | - | - | ||
28.52 € | 5 | Disponible |
Jour même
Stock | 10 | - | - | 14 | 630 | Crimp connection | Straight | 21,3 | - | - | - | - | - | - | 17 | - | 125 | 125 | 7 | - | - | - | 3 | 1 | Zinc | Gold | - | - | Thermoplastic | Brass | True | Bus | Gland nut | - | - | True | - | - | - | - | - | - | - | ||
17.72 € | 20 | Disponible | Devis | 10 | Rond | - | 7 | 100 | Soldering connection | - | - | - | 1 | - | - | - | - | - | - | 125 | - | - | 16 | 1,5 | - | 3 | 1 | - | Gold | Thermoplastic | Plastic | - | Brass | False | Pin | - | False | - | - | - | - | V0 | True | True | III | - |