Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
76144510
Référence pièce
|
---|
76144510 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Shape | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Diameter plug-in contact | Outer diameter | Width | Height | Length | Thread size M | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.82 € | 20 | Disponible | Devis | 10 | - | 26 | 630 | Crimp connection | Straight | 28 | - | - | - | - | - | 23 | 125 | 125 | 7 | - | - | 3 | 2.5 | Zinc | Gold | - | - | Thermoplastic | Brass | True | Bus | Gland nut | - | - | True | - | - | - | - | - | - |
Loading...
Vous vous trouvez sur la page de EPIC® POWER LS1 F7, le numéro d'article est le suivant: 76144510.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 76144510.
Configurer
Propriétés de base
Shape
Diameter plug-in contact
Outer diameter
Width
Height
Length
Number of poles
Rated surge voltage
Material connector of connector insert
Material of contact insert
Contact insert without contacts
Position cable feed
UV resistant
Corrosion resistant
Inflammability class of insulation material acc. with UL94
With wire protection
Modular version
Over voltage category
Rated current In(A)
Rated voltage(V)
Connection type
Type of housing
Diameter connector
Thread size M
Ambient temperature
Operation temperature
Number of plug-in contacts
Pollution degree
Connectable conductor cross section
Material housing
Material of contact surface
Material insulation body
Material contact
With protective conductor
Contact type
Locking mechanism
With interlocking device
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
73000016 |
73000017 |
73000020 |
73000021 |
73000023 |
76143000 |
Référence pièce | Relatif à | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | RoHS | Shape | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Diameter plug-in contact | Outer diameter | Width | Height | Length | Thread size M | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.42 € | 5 | Disponible | 8 jours | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
30.23 € | 5 | Disponible | 5 jours | 10 | - | 14 | 630 | Crimp connection | Straight | - | - | - | - | - | - | 17 | 125 | 125 | 7 | - | - | 3 | 1 | Zinc | Gold | - | - | Thermoplastic | Brass | True | Bus | Gland nut | - | - | True | - | - | - | - | - | - | ||
27.23 € | 5 | Disponible | 8 jours | 10 | - | 26 | 630 | Crimp connection | Straight | 20 | - | - | - | - | - | 23 | 125 | 125 | 5 | - | - | 3 | 2.5 | Zinc | Gold | - | - | Thermoplastic | Brass | True | Bus | Gland nut | - | - | True | - | - | - | - | - | - | ||
27.32 € | 5 | Disponible | 5 jours | 10 | - | 70 | 630 | Crimp connection | Straight | 46 | - | - | - | - | - | 40 | 125 | 125 | 7 | - | - | 3 | 10 | Zinc | Gold | - | - | Thermoplastic | Brass | True | Pin | Gland nut | - | - | True | - | - | - | - | - | - | ||
- | 15.82 € | 20 | Disponible | Devis | 10 | Rond | - | - | - | Housing extension | - | - | 19,8 | 25,6 | 23,6 | 23 | - | - | 125 | - | - | - | - | - | Zinc | - | - | - | - | - | - | - | Other | - | Above | False | True | True | HB | - | - | - | |
27.38 € | 5 | Disponible | 5 jours | 10 | Rond | 18 | 150 | Crimp connection | - | - | 2,5 | - | - | - | - | - | 125 | - | - | 7 | 4 | 3 | 2.5 | - | Gold | Thermoplastic | Plastic | - | Brass | False | Without contacts | - | True | - | - | - | - | V0 | True | True | IV |