Cliquez sur cette image pour l'agrandir.
Cliquez sur cette image pour l'agrandir.
Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
72044020
Référence pièce
|
---|
72044020 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Permitted cable diameter | Diameter plug-in contact | Outer diameter | Width | Height | Length | Thread size M | Core cross section | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | Screened | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.85 € | 20 | Disponible | 5 jours | 10 | Rond | - | - | - | - | Housing extension | - | - | - | 20,5 | 25,6 | 24,6 | 23 | - | - | - | 125 | - | - | - | - | - | - | Zinc | - | - | - | - | - | - | - | Other | - | Above | False | True | True | HB | - | - | - | - |
Loading...
Configurer
Propriétés de base
Model
Rated current In(A)
Rated voltage(V)
Connection type
Diameter connector
Permitted cable diameter
Diameter plug-in contact
Thread size M
Core cross section
Ambient temperature
Number of plug-in contacts
Number of poles
Rated surge voltage
Type of connection socket for actuators and sensors
Pollution degree
Connectable conductor cross section
Material of contact surface
Material connector of connector insert
Material of contact insert
Material insulation body
Material contact
With protective conductor
Contact type
Contact insert without contacts
With wire protection
Modular version
Over voltage category
Screened
Shape
Type of housing
Outer diameter
Width
Height
Length
Operation temperature
Material housing
Locking mechanism
Position cable feed
With interlocking device
UV resistant
Corrosion resistant
Inflammability class of insulation material acc. with UL94
Filtrer par jours d'expédition standard
Propriétés optionnelles