Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
72064000
Référence pièce
|
---|
72064000 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Permitted cable diameter | Diameter plug-in contact | Thread size M | Core cross section | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Resistance | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | Application | With interlocking device | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | Screened | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.28 € | 5 | Disponible | 8 jours | 10 | Rond | - | 4 | 100 | Crimp connection | - | - | - | 1 | - | - | 125 | - | - | 12 | 1,5 | - | - | 3 | 0.56 | - | Gold | Thermoplastic | Plastic | - | Brass | False | Bus | - | True | - | - | - | V0 | True | True | III | - |
Loading...
Vous vous trouvez sur la page de EPIC® SIGNAL M23 F6, le numéro d'article est le suivant: 72064000.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 72064000.
Configurer
Propriétés de base
Model
Type of housing
Diameter connector
Permitted cable diameter
Thread size M
Core cross section
Operation temperature
Number of plug-in contacts
Resistance
Type of connection socket for actuators and sensors
Material housing
Material insulation body
Locking mechanism
Position cable feed
Application
With interlocking device
Screened
Shape
Rated current In(A)
Rated voltage(V)
Connection type
Diameter plug-in contact
Ambient temperature
Number of poles
Rated surge voltage
Pollution degree
Connectable conductor cross section
Material of contact surface
Material connector of connector insert
Material of contact insert
Material contact
With protective conductor
Contact type
Contact insert without contacts
Inflammability class of insulation material acc. with UL94
With wire protection
Modular version
Over voltage category
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
44420039 |
44420040 |
44420041 |
72064010 |
72064020 |
72064030 |
Référence pièce | Relatif à | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Permitted cable diameter | Diameter plug-in contact | Thread size M | Core cross section | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Resistance | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | Application | With interlocking device | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | Screened |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 8.93 € | 5 | Disponible | 8 jours | 10 | - | - | 26 | 630 | Crimp connection | Straight | 28 | - | - | 23 | - | 125 | 125 | 5 | - | - | - | - | 3 | 2.5 | Zinc | Gold | - | - | Thermoplastic | Brass | True | Bus | Gland nut | - | - | - | True | - | - | - | - | - | |
8.93 € | 5 | Disponible | 5 jours | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 120 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Data processing technique | - | - | - | - | - | - | ||
8.93 € | 5 | Disponible | 5 jours | 10 | - | Female (bus) | - | - | Screw connection | - | - | 8,0 | - | - | 0,75 | - | - | - | 5 | - | - | M12 | - | - | Plastic | - | - | - | - | - | - | - | - | - | Vertical | - | - | - | - | - | - | False | ||
7.92 € | 20 | Disponible | 8 jours | 10 | Rond | - | 7 | 150 | Crimp connection | - | - | - | 1 | - | - | 125 | - | - | 9 | 2,5 | - | - | 3 | 1 | - | Gold | Thermoplastic | Plastic | - | Brass | False | Without contacts | - | True | - | - | - | V0 | True | True | II | - | ||
7.85 € | 20 | Disponible | 5 jours | 10 | - | - | 7.5 | 60 | Soldering connection | Straight | - | - | - | 27 | - | 125 | 125 | 21 | - | - | - | - | 3 | 1 | Brass | Gold | - | - | Thermoplastic | Brass | False | Pin | Gland nut | - | - | - | True | - | - | - | - | - | ||
8.28 € | 5 | Disponible | 8 jours | 10 | - | Female (bus) | - | - | Screw connection | - | - | 6,0 | - | - | 0,75 | - | - | - | 5 | - | - | M12 | - | - | Plastic | - | - | - | - | - | - | - | - | - | Vertical | - | - | - | - | - | - | False |