Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
44420032
Référence pièce
|
---|
44420032 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Permitted cable diameter | Diameter plug-in contact | Outer diameter | Width | Height | Length | Core cross section | Ambient temperature | Operation temperature | Number of poles | Rated surge voltage | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | Screened | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.65 € | 5 | Disponible | 5 jours | 10 | - | Mâle (fiche) | - | - | Screw connection | - | 5,0 | - | - | - | - | - | 0,5 | - | - | 4 | - | M8 | - | - | Metal | - | - | - | - | - | - | - | - | Straight | - | - | - | - | - | - | - | True |
Loading...
Vous vous trouvez sur la page de EPIC® SIGNAL M23 G4, le numéro d'article est le suivant: 44420032.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 44420032.
Configurer
Propriétés de base
Shape
Rated current In(A)
Rated voltage(V)
Type of housing
Diameter plug-in contact
Outer diameter
Width
Height
Length
Ambient temperature
Operation temperature
Rated surge voltage
Pollution degree
Connectable conductor cross section
Material of contact surface
Material connector of connector insert
Material of contact insert
Material contact
With protective conductor
Contact type
Locking mechanism
Contact insert without contacts
With interlocking device
UV resistant
Corrosion resistant
Inflammability class of insulation material acc. with UL94
With wire protection
Modular version
Over voltage category
Model
Connection type
Permitted cable diameter
Core cross section
Number of poles
Type of connection socket for actuators and sensors
Material housing
Position cable feed
Screened
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
44420030 |
44420031 |
44420033 |
Référence pièce | Relatif à | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Permitted cable diameter | Diameter plug-in contact | Outer diameter | Width | Height | Length | Core cross section | Ambient temperature | Operation temperature | Number of poles | Rated surge voltage | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | Screened |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.62 € | 5 | Disponible | 5 jours | 10 | Rond | - | 7 | 150 | Soldering connection | - | - | 1 | - | - | - | - | - | 125 | - | 9 | 1,5 | - | 3 | 1 | - | Gold | Thermoplastic | Plastic | Brass | False | Bus | - | False | - | - | - | - | V0 | True | True | II | - | ||
8.18 € | 20 | Disponible | 5 jours | 10 | - | Mâle (fiche) | - | - | - | - | 6,0 | - | - | - | - | - | 0,34 | - | - | 4 | - | M12 | - | - | Plastic | - | - | - | - | - | - | - | - | Straight | - | - | - | - | - | - | - | False | ||
8.30 € | 20 | Disponible | Devis | 10 | Rond | - | - | - | - | Housing extension | - | - | 23 | 15 | 66 | 25 | - | - | 125 | - | - | - | - | - | Zinc | - | - | - | - | - | - | Other | - | Above | False | True | True | HB | - | - | - | - |