Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
44420046
Référence pièce
|
---|
44420046 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Shape | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Outer diameter | Width | Height | Length | Thread size M | Ambient temperature | Number of plug-in contacts | Pollution degree | Connectable conductor cross section | Material of contact surface | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 5 | Disponible | 5 jours | 10 | - | 26 | 630 | Crimp connection | Straight | - | - | - | - | - | 23 | 125 | 7 | 3 | 2.5 | Gold | Thermoplastic | Brass | True | Pin | Gland nut | - | True | - | - | - |
Loading...
Operation temperature | 125 | Material housing | Zinc |
---|
Configurer
Propriétés de base
Shape
Diameter connector
Outer diameter
Width
Height
Length
Position cable feed
UV resistant
Corrosion resistant
Inflammability class of insulation material acc. with UL94
Rated current In(A)
Rated voltage(V)
Connection type
Type of housing
Thread size M
Ambient temperature
Number of plug-in contacts
Pollution degree
Connectable conductor cross section
Material of contact surface
Material insulation body
Material contact
With protective conductor
Contact type
Locking mechanism
With interlocking device
Filtrer par jours d'expédition standard
Propriétés optionnelles