Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
44420133
Référence pièce
|
---|
44420133 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Permitted cable diameter | Outer diameter | Width | Height | Length | Thread size M | Core cross section | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | Screened | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.43 € | 20 | Disponible | Devis | 10 | - | Female (bus) | - | - | Screw connection | - | - | 5,5 | - | - | - | - | - | 0,5 | - | - | - | 4 | M8 | - | - | Metal | - | - | - | - | - | - | Straight | - | - | - | - | True |
Loading...
Vous vous trouvez sur la page de EPIC® SIGNAL M23 17 D-Sub, le numéro d'article est le suivant: 44420133.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 44420133.
Configurer
Propriétés de base
Shape
Rated current In(A)
Rated voltage(V)
Type of housing
Diameter connector
Outer diameter
Width
Height
Length
Thread size M
Ambient temperature
Operation temperature
Number of plug-in contacts
Pollution degree
Connectable conductor cross section
Material of contact surface
Material insulation body
Material contact
With protective conductor
Contact type
Locking mechanism
With interlocking device
UV resistant
Corrosion resistant
Inflammability class of insulation material acc. with UL94
Model
Connection type
Permitted cable diameter
Core cross section
Number of poles
Type of connection socket for actuators and sensors
Material housing
Position cable feed
Screened
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
44420128 |
44420129 |
44420130 |
44420131 |
44420134 |
44420135 |
Référence pièce | Relatif à | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Permitted cable diameter | Outer diameter | Width | Height | Length | Thread size M | Core cross section | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | Screened |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.65 € | 5 | Disponible | 8 jours | 10 | Rond | - | - | - | - | Housing extension | - | - | 19,8 | 25,6 | 23,6 | 23 | - | - | - | 125 | - | - | - | - | - | Zinc | - | - | - | - | - | Other | Above | False | True | True | HB | - | ||
1.43 € | 20 | Disponible | 5 jours | 10 | - | Mâle (fiche) | - | - | Screw connection | - | - | 6,0 | - | - | - | - | - | 0,75 | - | - | - | 5 | M12 | - | - | Metal | - | - | - | - | - | - | Vertical | - | - | - | - | True | ||
1.65 € | 5 | Disponible | 8 jours | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1.43 € | 20 | Disponible | Devis | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
1.65 € | 5 | Disponible | 5 jours | 10 | Rond | - | - | - | - | Housing extension | - | - | 25 | 30 | 30,1 | 23 | - | - | - | 125 | - | - | - | - | - | Zinc | - | - | - | - | - | Other | Above | False | True | True | HB | - | ||
1.43 € | 20 | Disponible | 5 jours | 10 | - | - | 26 | 630 | Crimp connection | Straight | 28 | - | - | - | - | - | 23 | - | 125 | 125 | 5 | - | - | 3 | 2.5 | Zinc | Gold | Thermoplastic | Brass | True | Bus | Gland nut | - | True | - | - | - | - |