Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
44420152
Référence pièce
|
---|
44420152 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Permitted cable diameter | Diameter plug-in contact | Thread size M | Core cross section | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | Screened | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.47 € | 5 | Disponible | 8 jours | 10 | - | Female (bus) | - | - | Screw connection | - | - | 10,0 | - | - | 1,5 | - | - | - | 4 | - | M12 | - | - | Plastic | - | - | - | - | - | - | - | - | - | Vertical | - | - | - | - | - | False |
Loading...
Configurer
Propriétés de base
Shape
Rated current In(A)
Rated voltage(V)
Type of housing
Diameter connector
Diameter plug-in contact
Thread size M
Ambient temperature
Operation temperature
Number of plug-in contacts
Rated surge voltage
Pollution degree
Connectable conductor cross section
Material of contact surface
Material connector of connector insert
Material of contact insert
Material insulation body
Material contact
With protective conductor
Contact type
Locking mechanism
Contact insert without contacts
With interlocking device
Inflammability class of insulation material acc. with UL94
With wire protection
Modular version
Over voltage category
Model
Connection type
Permitted cable diameter
Core cross section
Number of poles
Type of connection socket for actuators and sensors
Material housing
Position cable feed
Screened
Filtrer par jours d'expédition standard
Propriétés optionnelles