Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
00009894
Référence pièce
|
---|
00009894 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter plug-in contact | Outer diameter | Height | Ambient temperature | Operation temperature | Number of poles | Rated surge voltage | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.65 € | 5 | Disponible | 8 jours | 10 | - | - | - | Coupling housing | - | 23 | 77 | - | 125 | - | - | - | - | Zinc | - | - | - | - | - | - | Other | - | Above | False | true | True | HB | - | - | - |
Loading...
Shape | Rond |
---|
Vous vous trouvez sur la page de EPIC® SIGNAL R 3.0 G1, le numéro d'article est le suivant: 00009894.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 00009894.
Configurer
Propriétés de base
Rated current In(A)
Rated voltage(V)
Connection type
Diameter plug-in contact
Ambient temperature
Number of poles
Rated surge voltage
Pollution degree
Connectable conductor cross section
Material of contact surface
Material connector of connector insert
Material of contact insert
Material contact
With protective conductor
Contact type
Contact insert without contacts
With wire protection
Modular version
Over voltage category
Type of housing
Outer diameter
Height
Operation temperature
Material housing
Locking mechanism
Position cable feed
With interlocking device
UV resistant
Corrosion resistant
Inflammability class of insulation material acc. with UL94
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
00009005 |
00009057 |
00009371 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | RoHS | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter plug-in contact | Outer diameter | Height | Ambient temperature | Operation temperature | Number of poles | Rated surge voltage | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.62 € | 5 | Disponible | 8 jours | 10 | 4 | 50 | Crimp connection | - | 1 | - | - | 125 | - | 17 | 0,8 | 3 | 0.56 | - | Gold | Thermoplastic | Plastic | Brass | False | Bus | - | True | - | - | - | - | V0 | True | True | III | |
25.30 € | 5 | Disponible | 8 jours | 10 | - | - | - | Plug case | - | 26 | 58 | - | 125 | - | - | - | - | Zinc | - | - | - | - | - | - | Other | - | Above | False | true | True | HB | - | - | - | |
23.47 € | 5 | Disponible | 8 jours | 10 | 4 | 100 | Crimp connection | - | 1 | - | - | 125 | - | 12 | 1,5 | 3 | 0.56 | - | Gold | Thermoplastic | Plastic | Brass | False | Bus | - | True | - | - | - | - | V0 | True | True | III |