Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
CMB-FS
Référence pièce
|
---|
CMB-FS |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Base Dimensions - Width (mm) | Base Dimensions - Length (mm) | Base Dimensions - Height (mm) | Base Dimensions - Base Used (mm) | Base Dimensions - Mounting Screw Holes (mm) | Base Dimensions - Adsorption Force (N) (mm) | Base Dimensions (mm) | Arm portion dimensions L1 (mm) | Arm portion dimensions L2 (mm) | Arm portion dimensions L3 (mm) | Arm Dimensions - Overall Length (mm) | Arm Dimensions - Mount (mm) | Dial Gauge Installation Part Hole Diameter | Mass (g) | Mechanism | Groove with Dial Gauge Installation Part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.14 € | 1 | 6 jours | - | - | - | Dedicated Holder | M5X0.8 | 98(10kgf) | φ28x31 | 26 | - | 70 | 96 | M5X0.8 | φ8 (with φ6 adapter) | 230 | Mechanical Lock Type | 6.5 |
Loading...
Handle Y/N | N/A | Product Type | Base magnétique | Details Type | Flexible |
---|---|---|---|---|---|
Features | Lock and unlock just by tightening the dial. Loosen from the top when releasing the lock. This prevents the head from falling off. CMB-FX's arm part is flexible and can be freely bent. The tip has a fine adjustment function other than CMB-FSP. | Application | Can be used as a measurement holding instrument in the same way as the standard type, but can also be used as a specified position holder for sensors. |
Vous vous trouvez sur la page de Flexible Magnetic Base, le numéro d'article est le suivant: CMB-FS.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CMB-FS.
Configurer
Propriétés de base
Base Dimensions - Width(mm)
Base Dimensions - Length(mm)
Base Dimensions - Height(mm)
Type
Base Dimensions - Base Used(mm)
Base Dimensions - Mounting Screw Holes(mm)
Base Dimensions - Adsorption Force (N)(mm)
Base Dimensions(mm)
Arm portion dimensions L1(mm)
Arm portion dimensions L2(mm)
Arm portion dimensions L3(mm)
Arm Dimensions - Overall Length(mm)
Arm Dimensions - Mount(mm)
Dial Gauge Installation Part Hole Diameter
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
CMB-FD |
CMB-FMA |
CMB-FMV |
CMB-FP |
CMB-FSP |
CMB-FX |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Base Dimensions - Width (mm) | Base Dimensions - Length (mm) | Base Dimensions - Height (mm) | Base Dimensions - Base Used (mm) | Base Dimensions - Mounting Screw Holes (mm) | Base Dimensions - Adsorption Force (N) (mm) | Base Dimensions (mm) | Arm portion dimensions L1 (mm) | Arm portion dimensions L2 (mm) | Arm portion dimensions L3 (mm) | Arm Dimensions - Overall Length (mm) | Arm Dimensions - Mount (mm) | Dial Gauge Installation Part Hole Diameter | Mass (g) | Mechanism | Groove with Dial Gauge Installation Part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
137.50 € | 1 | 6 jours | 50 | 40 | 55 | Dedicated Base | M8X1.25 | 392(40kgf) | - | 76 | 51 | 58 | 185 | M8X1.25 | φ8 (with φ6 adapter) | 900 | Mechanical Lock Type | 6.5 | ||
136.46 € | 1 | 6 jours | 50 | 58 | 55 | CMB-HB | M8X1.25 | 784(80kgf) | - | 159 | 110 | 79 | 348 | M8X1.25 | φ8 (with φ6 adapter) | 2000 | Mechanical Lock Type | 6.5 | ||
124.79 € | 1 | 6 jours | 30 | 35 | 35 | CMB-HM | M5X0.8 | 294(30kgf) | - | 71 | 50 | 58 | 179 | M5X0.8 | φ8 (with φ6 adapter) | 450 | Mechanical Lock Type | 6.5 | ||
129.98 € | 1 | 6 jours | 30 | 30 | 30 | CMB-HP | M5X0.8 | 167(17kgf) | - | 74 | 51 | 58 | 183 | M5X0.8 | φ8 (with φ6 adapter) | 400 | Mechanical Lock Type | 6.5 | ||
52.10 € | 1 | Disponible | 6 jours | - | - | - | Dedicated Holder | M5X0.8 | 196(20kgf) | φ28x31 | - | - | - | 55 | M5X0.8 | φ6 | 180 | Mechanical Lock Type | 5.5 | |
114.99 € | 1 | 6 jours | 50 | 58 | 55 | CMB-HB | M8X1.25 | 784(80kgf) | - | 16x355 | 16x355 | 16x355 | 355 | M8X1.25 | φ8 (with φ6 adapter) | 1300 | Flexible Type | 6.5 |