Connecteurs D-Sub - XM2 / XM3
OMRON
[Features]
・ These are D-sub connectors that are ideal for OA equipment interfaces.
・ These are shielded connectors for EMI countermeasures.
・ Effective measures to counter noise have been realized through the use of a plastic hood (XM2S) which has undergone metallization processing.
・ The multi-hole ferrite core installation type (XM3B-F) is now available as a series also.
・ It is good as a countermeasure for noise in the high-frequency regions, and also allows for space savings on the circuit board.
・ A compact, sturdy type with a metal shell.
・ Various fasteners and ground conductor fittings are available.
▪ UL standard (File No.E103202) certified products are used as standard (except for XM2S and some products).
Configurer maintenant
|
à partir de∗ : |
4.64 €
|
Délai d'expédition minimum : |
Jour même
|
*Prix unitaire/configuration de base