KQ2VF, Raccords instantanés de couleur blanche - Coude femelle universel (Numéros de référence - Téléchargement CAO)

KQ2VF, Raccords instantanés de couleur blanche - Coude femelle universel
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from either male or female threads at a 90-degree angle or in the same direction. Supports multiple connections.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R, Rc], Release button: oval (pp. 14) circle (pp. 113)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 38) circle (pp. 143)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

KQ2VF12-04AS-X35

Universal Female Elbow KQ2VF (Sealant) Specifications

Universal Female Elbow KQ2VF (Sealant): related images

Universal Female Elbow KQ2VF (Sealant) external appearance

Universal Female Elbow KQ2VF (Sealant): related images

Universal Female Elbow KQ2VF (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/8 KQ2VF01-34□S1 14.29 7.1 6.7 9.5 13.4 19.3 14.4 28.5 25.3 13.3 2.2 1.9 2.5 18
ø5/32 1/8 KQ2VF03-34□S1 14.29 8.2 7.7 10 13.4 19.3 14.4 28.5 25.3 13.3 2.9 2.9 3 18.1
ø3/16 1/8 KQ2VF05-34□S1 14.29 9.1 8.4 11 13.4 19.6 14.4 28.5 25.3 13.3 4.5 3.7 3.5 18.2
Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/8 KQ2VF01-34□S 14.29 7.1 13.4 19.3 14.4 28.5 25.3 13.3 2.2 1.9 2.5 18
ø5/32 1/8 KQ2VF03-34□S 14.29 8.2 13.4 19.3 14.4 28.5 25.3 13.3 2.9 2.9 3 18.1
ø3/16 1/8 KQ2VF05-34□S 14.29 9.1 13.4 19.6 14.4 28.5 25.3 13.3 4.5 3.7 3.5 18.2
ø1/4 1/8 KQ2VF07-34□S 14.29 11.1 13.4 20.6 14.4 28.5 25.3 13.3 7.7 6.6 4.6 18.5
1/4 KQ2VF07-35□S 17.46 11.1 17.6 21.3 19.4 37.9 33.5 13.3 7.7 6.6 4.6 38.4
ø5/16 1/8 KQ2VF09-34□S 17.46 13.2 17.6 23.5 15.5 30 26.8 14.2 16 11.2 6 28.7
1/4 KQ2VF09-35□S 17.46 13.2 17.6 23.5 18.9 37.9 33.5 14.2 16 11.2 6 39.3
3/8 KQ2VF09-36□S 22.23 13.2 25.2 24.9 24 44 39.3 14.2 16 11.2 6 67.2
ø3/8 1/4 KQ2VF11-35□S 22.23 15.4 20.6 25.8 20.7 40.3 35.9 15.6 23.4 19.3 7 58.7
3/8 KQ2VF11-36□S 22.23 15.4 25.2 26.3 23.2 44 39.3 15.6 23.4 19.3 7 67.9
ø1/2 3/8 KQ2VF13-36□S 25.4 19.3 27 30.5 21.2 40.7 36 17 38.8 34.3 9 69.8
1/2 KQ2VF13-37□S 25.4 19.3 27 30.5 24.4 48.9 42.5 17 38.8 34.3 9 105.7

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Reference dimensions after screwing-in NPT thread

Connection Thread: Rc, R

Applicable tube outer diameter (mm) Connection Thread
Rc, R
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 1/8 KQ2VF04-01□S1 14 8.2 7.7 10 13.4 19.3 14.4 28.5 25.4 13.3 2.9 2.9 3 17.3
ø6 1/8 KQ2VF06-01□S1 14 10.4 9.7 12 13.4 20.5 14.4 28.5 25.4 13.3 7.5 5.9 4.5 17.6
1/4 KQ2VF06-02□S1 17 10.4 9.7 12 17.6 21.2 19.4 37.9 33.2 13.3 7.5 5.9 4.5 37
Applicable tube outer diameter (mm) Connection Thread
R, Rc
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2VF04-01□S 14 8.2 13.4 19.3 14.4 28.5 25.4 13.3 2.9 2.9 3 17.3
ø6 1/8 KQ2VF06-01□S 14 10.4 13.4 20.5 14.4 28.5 25.4 13.3 7.5 5.9 4.5 17.6
1/4 KQ2VF06-02□S 17 10.4 17.6 21.2 19.4 37.9 33.2 13.3 7.5 5.9 4.5 37
ø8 1/8 KQ2VF08-01□S 17 13.2 17.6 23.5 15.5 30 26.9 14.2 16 11.2 6 27.5
1/4 KQ2VF08-02□S 17 13.2 17.6 23.5 18.9 37.9 33.2 14.2 16 11.2 6 38.1
3/8 KQ2VF08-03□S 22 13.2 25.2 24.9 24 44 38.9 14.2 16 11.2 6 64.5
ø10 1/4 KQ2VF10-02□S 19 15.9 20.6 25.9 20.4 40.3 35.6 15.6 27 20.3 7.5 46.4
3/8 KQ2VF10-03□S 22 15.9 25.2 26.3 23.2 44 38.9 15.6 27 20.3 7.5 65.3
ø12 3/8 KQ2VF12-03□S 22 18.5 25.2 28.5 22.5 44 38.9 17 39 30.8 9 67.2
1/2 KQ2VF12-04□S 24 18.5 27 29.9 24.4 48.9 42.5 17 39 30.8 9 95.6

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread

Référence pièce
KQ2VF12-04AS-X35
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

10.21 €

5 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP--R/Rc1/21NoirAvec agent d'étanchéitéCercle parfaitGris clairModification de la couleur du corps

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Coude Coudes Raccords coudés femelles universels

Vous vous trouvez sur la page de KQ2VF, Raccords instantanés de couleur blanche - Coude femelle universel, le numéro d'article est le suivant: KQ2VF12-04AS-X35.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article KQ2VF12-04AS-X35.

Variantes de ce produit

Référence pièce
10-KQ2VF08-01NS
10-KQ2VF08-02NS
10-KQ2VF08-03NS
KQ2VF12-04N
KQ2VF12-04NS
KQ2VF13-36A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

6.39 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-8R/Rc1/81BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

6.85 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-8R/Rc1/41BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

8.98 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-8R/Rc3/81BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

9.11 €

5 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--R/Rc1/21BlancSans agent d'étanchéitéCercle parfaitGris clairS/O

9.11 €

5 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--R/Rc1/21BlancAvec agent d'étanchéitéCercle parfaitGris clairS/O

13.03 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP--NPT3/81BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

Assistance technique