• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

C(D)Q2, Vérin compact, double effet, simple tige avec rainure de fixation du détecteur (Numéros de référence - Téléchargement CAO)

C(D)Q2, Vérin compact, double effet, simple tige avec rainure de fixation du détecteur
A space-saving cylinder with a short overall length design.
[Features]
· Helps to make various jigs and equipment more compact.
· A round slot for mounting small auto switches is provided on 4 surfaces (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces).

(i)Remarque

  • See catalog for specification details.
  • See the manufacturer's catalog for details about auto switches.
  • A round slot for mounting small auto switches is
    provided on 2 surfaces for ø12 to ø25,
    and on 4 surfaces for ø32 to ø100
    models.
  • Product pictures are representations.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Compact Cylinder, Standard Type, Double Acting, Single Rod Features

Part Numbers Are Set for Products With Rod-End Brackets and Mounting Bolts

Ordering example of cylinder assembly Cylinder model: CDQ2B32-30DMZ-LW-M9BW

Ordering example of cylinder assembly
Cylinder model: CDQ2B32-30DMZ-LW-M9BW

  • Mounting bracket / B: Through-hole (standard)
  • Mounting bolt / L: Yes
  • Rod-end bracket / W: Double knuckle joint
  • Auto switch D-M9BW: 2 pcs.

Added Pivot Brackets for Double Clevis

Double clevis pivot bracket explanation drawing

Double clevis pivot bracket explanation drawing

  • Rotating angle: Maximum 100° (For ø12, ø16 [12‑mm, 16-mm bore])
  • Time to design rotating bracket saved.
  • Improved mounting freedom.
  • Can be mounted to an installed double clevis cylinder.
  • Applicable cylinders: CQ2 (bore size ø12 to 100 [12‑ to 100‑mm bore], mounting bracket, applicable only to double clevis).

Specifications

Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture

Compact Cylinder, Standard Type: Double Acting, Single Rod CQ2 Series picture

Symbol Without cushion

Symbol
Without cushion

Pneumatic type specifications

Bore Size (mm)121620253240506380100
ActionDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.07 MPa0.05 MPa
Ambient and fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required (non-lube)
Piston speed50 to 500 mm/s
Allowable kinetic energy JStandard type0.0220.0380.0550.090.150.260.460.771.362.27
With rubber bumper0.0430.0750.110.180.290.520.911.542.714.54
Stroke length tolerance0 to +1.0 mmNote)

Note) Stroke length tolerance does not include the amount of bumper change.

 

Air-hydro type specifications

Bore size (mm)20253240506380100
ActionDouble acting, single rod
Applicable fluidsTurbine oilNote)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.18 MPa0.1 MPa
Ambient and fluid temperature5 to 60°C
Piston speed5 to 50 mm/s
CushionNone
Stroke length tolerance0 to +1.0 mm

Note) Use petroleum based turbine oil for the hydraulic fluid. The use of incombustible fluid may result in problems.
ISO VG32 has an operating temperature range of 15 to 35°C. When operating at a temperature range above that of ISO VG32, use ISO VG46 (25 to 45°C).

Référence pièce
CDQ2A20-5DCZ
CDQ2A20-10DCZ
CDQ2A20-15DCZ
CDQ2A20-20DCZ
CDQ2A20-25DCZ
CDQ2A20-30DCZ
CDQ2A20-35DCZ
CDQ2A20-40DCZ
CDQ2A20-45DCZ
CDQ2A20-50DCZ
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
D.I. du cylindre : D
(Ø)
Course : L
(mm)
Température de fonctionnement
(℃)
Pression de fonctionnement
(MPa)
Cushion Specifications Support bracket Port thread type Body Options Auto Switch Rod Tip Metal Fitting Custom-made Specifications Type Fente de montage de commutateur auto Boulon de montage Option Option

35.76 €

1 7 jours 20--10~ 70--Aimant intégréTaraudage aux deux extrémitésVis MAvec butoir en caoutchouc-Sans supportAucunType pneumatiqueOuiAucunProduit standard (sans options)Sans

37.63 €

1 7 jours 20--10~ 70--Aimant intégréTaraudage aux deux extrémitésVis MAvec butoir en caoutchouc-Sans supportAucunType pneumatiqueOuiAucunProduit standard (sans options)Sans

40.39 €

1 7 jours 20--10~ 70--Aimant intégréTaraudage aux deux extrémitésVis MAvec butoir en caoutchouc-Sans supportAucunType pneumatiqueOuiAucunProduit standard (sans options)Sans

43.27 €

1 7 jours 20--10~ 70--Aimant intégréTaraudage aux deux extrémitésVis MAvec butoir en caoutchouc-Sans supportAucunType pneumatiqueOuiAucunProduit standard (sans options)Sans

44.48 €

1 7 jours 20--10~ 70--Aimant intégréTaraudage aux deux extrémitésVis MAvec butoir en caoutchouc-Sans supportAucunType pneumatiqueOuiAucunProduit standard (sans options)Sans

45.02 €

1 7 jours 20--10~ 70--Aimant intégréTaraudage aux deux extrémitésVis MAvec butoir en caoutchouc-Sans supportAucunType pneumatiqueOuiAucunProduit standard (sans options)Sans

48.50 €

1 7 jours 20--10~ 70--Aimant intégréTaraudage aux deux extrémitésVis MAvec butoir en caoutchouc-Sans supportAucunType pneumatiqueOuiAucunProduit standard (sans options)Sans

51.32 €

1 7 jours 20--10~ 70--Aimant intégréTaraudage aux deux extrémitésVis MAvec butoir en caoutchouc-Sans supportAucunType pneumatiqueOuiAucunProduit standard (sans options)Sans

52.47 €

1 7 jours 20--10~ 70--Aimant intégréTaraudage aux deux extrémitésVis MAvec butoir en caoutchouc-Sans supportAucunType pneumatiqueOuiAucunProduit standard (sans options)Sans

54.21 €

1 7 jours 20--10~ 70--Aimant intégréTaraudage aux deux extrémitésVis MAvec butoir en caoutchouc-Sans supportAucunType pneumatiqueOuiAucunProduit standard (sans options)Sans

Loading...

  1. 1

Informations de base

Méthode de fonctionnement du cylindre Double effet Méthode de fonctionnement de la tige Tiges simples Forme du corps principal Cylindre de plaque
Fonction supplémentaire Standard Environnement, applications Standard

Assistance technique