Tube en nylon gamme T / TIA (Numéros de référence)

Tube en nylon gamme T / TIA
Nylon tubing for general pneumatic tubing.
[Features]
· Maximum operating pressure 3.0 MPa or less (T0604, at 20°C).
[Applications]
· Fluid: air, water.

(i)Remarque

  • The maximum operating pressure values listed are at 20°C or less. See the catalog for details.
  • For specifications and details, please refer to the catalog.
  • Product pictures are representations.
  • The last digits of the product codes indicate the length of the tubings.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

TIA07R-20-X4

Specifications of Nylon Tubing T/TIA Series

Appearance of Nylon Tubing T/TIA Series

Appearance of Nylon Tubing T/TIA Series

Maximum operating pressure

Maximum operating pressure

- Tubing Size
Metric size (T series) Inch size (TIA series)
Nominal T0425 T0403 T0604 T0645 T0806 T1075 T1209 T1613 TIA01 TIA05 TIA07 TIA11 TIA13
Outer diameter (mm) 4 4 6 6 8 10 12 16 3.18 4.76 6.35 9.53 12.7
Inner diameter (mm) 2.5 3 4 4.5 6 7.5 9 13 2.18 3.48 4.57 6.99 9.56

List Of Colors

  • Black (B)
  • White (W)
  • Red (R)
  • Blue (BU)
  • Yellow (Y)
  • Green (G)

Specifications

Fluid Air, water
Maximum operating pressureNote 1)MPa 20°C or less 3.3 2.0 3.0 2.0 2.0 2.0 2.0 1.6 2.3 2.3 2.3 2.3 2.3
40°C 2.3 1.4 2.1 1.4 1.4 1.4 1.4 1.1 1.6 1.6 1.6 1.6 1.6
60°C 1.65 1.0 1.5 1.0 1.0 1.0 1.0 0.8 1.15 1.15 1.15 1.15 1.15
80°C 1.35 0.8 1.25 0.8 0.8 0.8 0.8 0.65 0.95 0.95 0.95 0.95 0.95
100°C 1.2 0.75 1.1 0.75 0.75 0.75 0.75 0.6 0.85 0.85 0.85 0.85 1.85
Applicable fittingsNote 1) Note 2) One-touch fittings, insert fittings, self-align fittings, miniature fittings
Minimum bending radius mmNote 3) Minimum bending radius 13 20 24 30 40 50 60 100 15 25 30 50 65
Tube close bend radius (reference value) 10 15 18 23 30 40 45 75 12 20 23 40 48
Operating temperatureNote 1) -40 to +100°C, Water: 0 to +70℃ (No freezing)
Material Nylon 12

Note 1) Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings.
Note 2) Mount an inner sleeve when using metal one-touch fittings in high-temperature environments of 60°C or more.
Use self-align fittings at a temperature of 60°C or less.
Note 3) The minimum bending radius is the representative value measured as shown in the figure on the left ("How to measure the minimum bending radius").

  • Use a tube above the recommended minimum bending radius.
  • The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the refraction value and make sure that the tubing is not bent or flattened.
  • The tube close bend radius is not guaranteed. The value of 2R is a representative value measured with a bent or flattened tube using the method shown in the figure on the left.

How to measure the minimum bending radius

How to measure the minimum bending radius

How to measure the minimum bending radius

Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 10%.

Made-To-Order Specifications

  • 100‑m reel: Metric size and inch size, except for ø16 (diameter 16 mm). Suffix "-X3" to the end of part number.
  • Longer length reel: Metric size. Suffix "-X3" to the end of part number.
  • 20‑m roll: Inch size. Suffix "-X4" to the end of part number.

* Please contact SMC for specifications in detail, dimensions, delivery and specifications other than those mentioned above.

Caution

  • 1. Applicable for general industrial water. Please consult with SMC if using other kinds of fluid. Also, the surge pressure must not exceed the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes.
  • 2. Please exercise caution when using this item in a clean room. There is a possibility of plasticizers and other materials precipitating on the tube surface and detracting from the cleanliness level of the room.

* See the manufacturer's catalog for safety information.

Référence pièce
TIA07R-20-X4
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
D.E. D
(Ø)
D.E. [Distinction] D.I. d
(Ø)
D.I. [Distinction] Couleur Matériau : nylon Rayon de pliage minimum
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Spécifications Pression de service maximum
(MPa)

51.47 €

1 26 jours 6.35Jusqu'à 74.57Jusqu'à 5[Rouge] Rouge clair--20-Taille en poucesProduit élaboré sur commande2.3

Loading...

  1. 1

Informations de base

Type Droit Utilisation du service de découpe NA Matériau Résine polyoléfinique
Fluide applicable Eau / Air Environnement de fonctionnement Standard Température de service(°C) -40 à +100, avec eau : 0 à +70 (ne pas laisser geler)

Vous vous trouvez sur la page de Tube en nylon gamme T / TIA, le numéro d'article est le suivant: TIA07R-20-X4.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article TIA07R-20-X4.

Variantes de ce produit

Référence pièce
T0425B-20
T0425B-500-X3
T0425BU-100-X3
TIA07W-100-X3
TIA07W-20
TIA07Y-100-X3
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
D.E. D
(Ø)
D.E. [Distinction] D.I. d
(Ø)
D.I. [Distinction] Couleur Matériau : nylon Rayon de pliage minimum
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Spécifications Pression de service maximum
(MPa)

12.00 €

1 4 jours 4Jusqu'à 42.5Jusqu'à 3[Blanc] Blanc (couleur du matériau)Nylon résistant à la pression1320-Taille métriqueProduit standard3.3

385.11 €

1 26 jours -Jusqu'à 4-Jusqu'à 3[Blanc] Blanc (couleur du matériau)---500Taille métriqueProduit élaboré sur commande3.3

80.90 €

1 26 jours -Jusqu'à 4-Jusqu'à 3[Bleu] Bleu clair---100Taille métriqueProduit élaboré sur commande3.3

182.60 €

1 26 jours 6.35Jusqu'à 74.57Jusqu'à 5[Transparent (y compris couleurs non blanches)] Semi-transparent---100Taille en poucesProduit élaboré sur commande2.3

36.55 €

1 4 jours 6.35Jusqu'à 74.57Jusqu'à 5[Transparent (y compris couleurs non blanches)] Semi-transparentNylon résistant à la pression3020-Taille en poucesProduit standard2.3

182.60 €

1 26 jours 6.35Jusqu'à 74.57Jusqu'à 5[Jaune] Jaune clair---100Taille en poucesProduit élaboré sur commande2.3

Assistance technique