• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

C(D)RB2*W10~40-Z, Actionneur rotatif, nouveau modèle de palette (Numéros de référence - Téléchargement CAO)

C(D)RB2*W10~40-Z, Actionneur rotatif, nouveau modèle de palette
Can be combined freely with many kinds of unit.
[Features]
· Piping port parts are located on the flat section.
· Many variations of shaft-end shape (6 types).
· Works with the compact auto switch D-M9□ type.

(i)Remarque

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

CRB2BS15-90SEZ

Rotary Actuator, Vane Type, CRB2 Series Features

Single Vane Specifications

Size1015203040
Rotating angle90°, 180°, 270 °
FluidAir (non-lube)
Proof pressure (MPa)1.051.5
Ambient and fluid temperature5 to 60°C
Max. operating pressure (MPa)0.71.0
Min. operating pressure (MPa)0.20.15
Rotation time adjustment range (s/90)°*10.03 to 0.30.04 to 0.30.07 to 0.5
Allowable kinetic energy (J)*20.000150.0010.0030.020.04
0.000250.00040.0150.03
Shaft load (N)Allowable radial load1515253060
Allowable thrust load1010202540
Port locationSide ported or Axial ported
Port size (side ported, axial ported)M3 × 0.5M5 × 0.8
Angle adjustable range*30 to 230 °0 to 240 °0 to 230 °
  1. *1Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate.
    For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
  2. *2The upper numbers in this section in the table indicate the energy factor when the rubber bumper is used (at the end of the rotation), and the lower numbers indicate the energy factor when the rubber bumper is not used.
  3. *3Adjustment range in the table is for 270°. For 90° and 180°, refer to the manufacturer's catalog.

Double Vane Specifications

Size1015203040
Rotating angle90°, 100 °
FluidAir (non-lube)
Proof pressure (MPa)1.051.5
Ambient and fluid temperature5 to 0°C
Max. operating pressure (MPa)0.71.0
Min. operating pressure (MPa)0.20.15
Rotation time adjustment range (s/90)°*10.03 to 0.30.04 to 0.30.07 to 0.5
Allowable kinetic energy J0.00030.00120.00330.020.04
Shaft load (N)Allowable radial load1515253060
Allowable thrust load1010202540
Port locationSide ported or Axial ported
Port size (side ported, axial ported)M3 × 0.5M5 × 0.8
Angle adjustable range*20 to 90 °
  1. *1Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate.
    For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
  2. *2Adjustment range in the table is for 100°. For 90°, see the manufacturer's catalog.

External dimensional drawing

  • *For single vane type, the following figures show actuators for 90° and 180° when B port is pressurized.
  • *For double vane type, the following figures show the intermediate rotation position when A or B port is pressurized.

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Double shaft / Port location: side ported

Double shaft / Port location: side ported

 

(Unit: mm)

 

Shaft-end shape of size 40

Shaft-end shape of size 40

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Size 10 (port location: side ported)

Size 10 (port location: side ported)

 

(Unit: mm)

 

Size 10, 15, 20, 30, 40 (port location: axial ported)

Size 10, 15, 20, 30, 40 (port location: axial ported)

 

(Unit: mm)

 

SizeABCDE (g7)F (h9)G1G2JKLMNP
1029158144 (-0.016 to -0.004)9 (-0.036 to 0)31590.59.59.524
1534209185 (-0.016 to -0.004)12 (-0.043 to 0)41.56100.5141029
20422910206 (-0.016 to -0.004)14 (-0.043 to 0)4.51.57100.5201336
30504013228 (-0.020 to -0.005)16 (-0.043 to 0)528121.0261443
406345153010 (-0.020 to -0.005)25 (-0.052 to 0)6.54.59201.0312056
SizeQRSTV1V2WXY
◆ Q1◆ Q2★ Q3
10M3 × 0.5 depth 66-M3 × 0.5143.6303719.88.514.5
15M3 × 0.5 depth 66M3 × 0.5 depth 5M3 × 0.5197.639.547211117
20M4 × 0.7 depth 13.511M4 × 0.7 depth 7.5M5 × 0.824.510.550.559221421
30M5 × 0.8 depth 1816.5M5 × 0.8 depth 10M5 × 0.834.51464752415.525
40M5 × 0.8 depth 1617.5M5 × 0.8 depth 10M5 × 0.839.81779.590302131.6

External dimensional drawing: standard type 10 (double vane type)

  • The following figures show the intermediate rotation position when A or B port is pressurized.

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Double shaft / Port location: side ported

Double shaft / Port location: side ported

 

(Unit: mm)

 

(Port location: axial ported)

(Port location: axial ported)

  • *Refer to the manufacturer's catalog for other models' dimensions, specifications, etc.
Référence pièce
CRB2BS15-90SEZ
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Angle d'oscillation A Couple
(N▪m)
Méthode de fonctionnement Diam. de tube nominal Énergie cinétique admissible
(J)
Énergie cinétique admissible
(J)
Plage de pression de fonctionnement
(MPa)
Emplacement de port de connexion Interrupteur Fil de sortie
(m)
Nombre de commutateurs Motif d'arbre Direction axiale Fabrication conforme aux spécifications de la commande Style de montage Type de connecteur Spécifications

155.03 €

1 26 jours Sortie d'axe de l'actionneur rotatif sur un côté[90°] 90°Moins de 1Palette simple15Moins de 0.0050.0010.15~ 0.7Direction axiale de corpsAucunAucunAucunArbre long : plat simpleStandardAucunType de baseAucunType standard

Loading...

  1. 1

Informations de base

Forme du corps principal Rond Environnement de fonctionnement, applications Standard Rigidité et précision Standard
Vanne N/A

Vous vous trouvez sur la page de C(D)RB2*W10~40-Z, Actionneur rotatif, nouveau modèle de palette, le numéro d'article est le suivant: CRB2BS15-90SEZ.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CRB2BS15-90SEZ.

Variantes de ce produit

Référence pièce
CDRB2BJ15-180SZ-93A
CDRB2BJ30-180SZ-R73L
CDRB2BJ30-270SZ-M9PS
CRB2BS15-90SZ
CRB2BS20-100DEZ
CRB2BS20-100DZ
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Angle d'oscillation A Couple
(N▪m)
Méthode de fonctionnement Diam. de tube nominal Énergie cinétique admissible
(J)
Énergie cinétique admissible
(J)
Plage de pression de fonctionnement
(MPa)
Emplacement de port de connexion Interrupteur Fil de sortie
(m)
Nombre de commutateurs Motif d'arbre Direction axiale Fabrication conforme aux spécifications de la commande Style de montage Type de connecteur Spécifications

315.53 €

1 26 jours Sortie d'axe de l'actionneur rotatif des deux côtés[180°] Caoutchouc de silicone conducteurMoins de 1Palette simple15Moins de 0.0050.0010.15~ 0.7Surface latérale de corps93A0.52 pcs.Axe long : rond / Axe court : plat simpleStandardAucunType de baseAucunWith auto switch unit

333.97 €

1 26 jours Sortie d'axe de l'actionneur rotatif des deux côtés[180°] Caoutchouc de silicone conducteurMoins de 1 / 3 à moins de 6Palette simple300.01 à moins de 0.10.020.15~1.0Surface latérale de corpsR7332 pcs.Axe long : rond / Axe court : plat simpleStandardAucunType de baseAucunWith auto switch unit

319.56 €

1 26 jours Sortie d'axe de l'actionneur rotatif des deux côtés270°Moins de 1 / 3 à moins de 6Palette simple300.01 à moins de 0.10.020.15~1.0Surface latérale de corpsM9P0.51 pc.Axe long : rond / Axe court : plat simpleStandardAucunType de baseAucunWith auto switch unit

155.03 €

1 26 jours Sortie d'axe de l'actionneur rotatif sur un côté[90°] 90°Moins de 1Palette simple15Moins de 0.0050.0010.15~ 0.7Surface latérale de corpsAucunAucunAucunArbre long : plat simpleStandardAucunType de baseAucunType standard

292.73 €

1 26 jours Sortie d'axe de l'actionneur rotatif sur un côté100°Moins de 1 / 1 à moins de 3Double palette20Moins de 0.0050.00330.15~ 0.7Direction axiale de corpsAucunAucunAucunArbre long : plat simpleStandardAucunType de baseAucunType standard

292.73 €

1 26 jours Sortie d'axe de l'actionneur rotatif sur un côté100°Moins de 1 / 1 à moins de 3Double palette20Moins de 0.0050.00330.15~ 0.7Surface latérale de corpsAucunAucunAucunArbre long : plat simpleStandardAucunType de baseAucunType standard

Assistance technique