Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MHZ2-20D-A310-Y69A
AHC System MA3 Series external appearance
Series | MA310 | MA311 | MA320 | MA321 | ||
---|---|---|---|---|---|---|
Positioning | Ball coupling | Curvic coupling | ||||
Max. transportable weight | 5 kg | |||||
Handling | Single acting / air supply at separation | Double acting | Single acting / air supply at separation | Double acting | ||
Handling air pressure | 0.4 to 0.7 MPa | |||||
Proof pressure | 1.05 MPa | |||||
Ambient and fluid temperature | 0 to 60°C | |||||
Positioning repeatability | ±0.01 mm | |||||
Combined axial force W* | 200 N | 500 N (at 0.5 MPa) | 200 N | 500 N (at 0.5 MPa) | ||
Moment resistance M* | 3 N·m | 7.5 N·m (at 0.5 MPa) | 3 N·m | 7.5 N·m (at 0.5 MPa) | ||
Torque resistance T* | 3 N·m | 7.5 N·m (at 0.5 MPa) | 12 N·m | 30 N·m (at 0.5 MPa) | ||
Interface | Air | Max. operating pressure | 0.7 MPa | |||
Operating vacuum pressure | -100 kPa or more (10 Torr or more) | |||||
Cv value | 0.072 | |||||
Number of circuits | 6 | |||||
Electricity | Contact point capacity | 2 A / interface | ||||
Number of contact points | 12 |
Robot Adapter
Part no. | Applicable shaft diameter | Note |
---|---|---|
MA310-CR1 | ø10 (applicable shaft diameter 10 mm) | Hex socket head cap screw M4 ×; 10 (4) M4 ×; 14 (4 pcs.) |
MA310-CR2 | ø11 (applicable shaft diameter 11 mm) | |
MA310-CR3 | ø14 (applicable shaft diameter 14 mm) | |
MA310-CR4 | ø15 (applicable shaft diameter 15 mm) | |
MA310-CR5 | ø20 (applicable shaft diameter 20 mm) | |
MA310-CS6 | ø24 (applicable shaft diameter 24 mm) | |
MA310-CR6 | ø25 (applicable shaft diameter 25 mm) |
Additional Installation Unit of Electrical Contacts
Part no. | Additional installation unit | Application | Note |
---|---|---|---|
MA310-EY1 | 8 contact points | For AHC unit | Hex socket head cap screw M2.5 ×; 10 (2 pcs.) |
MA310-EA1 | For tool adapter |
Single acting type structure drawing / component parts
Double acting type structure drawing / component parts
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Insulation ring | Synthetic resin | Black |
3 | Coupling | Carbon steel | Special black thin-membrane anti-corrosive treated |
4 | Piston | Aluminum alloy | Chromate treatment |
5 | Lever | Carbon steel | Special black thin-membrane anti-corrosive treated |
6 | Check valve ass’y | Brass, steel wire, synthetic rubber | - |
7 | Pilot pin | Carbon steel | Special black thin-membrane anti-corrosive treated |
8 | Clamp spring | Steel wire | Zinc chromated |
9 | Seal | Synthetic rubber | - |
10 | Parallel pin | Stainless steel | - |
11 | Multi-tube holder | Synthetic resin | Black |
12 | Contact probe | - | - |
13 | D-sub connector ass’y | - | - |
14 | Cable | - | - |
15 | Robot Adapter | Aluminum alloy | Hard anodized |
16 | Connecting base | Aluminum alloy | Hard anodized |
17 | Tool plate | Aluminum alloy | Hard anodized |
18 | Hook | Carbon steel | Special black thin-membrane anti-corrosive treated |
19 | Contact block ass’y | Beryllium copper, synthetic resin | Contact point gold plated |
20 | Passage seal | Synthetic rubber | - |
Single Acting Type | |||
21 | Shaft | Stainless steel | - |
22 | Cap | Aluminum alloy | Chromate treatment |
Double Acting Type | |||
23 | Head cap | Aluminum alloy | Hard anodized |
24 | Rod seal | Synthetic rubber | - |
(Unit: mm)
Dimensions when installed: AHC unit + tool adapter / single acting type MA310 / 320-AM3
(Unit: mm)
Dimensions when installed: AHC unit + tool adapter / single acting type MA310 / 320-AM5
Model | Applicable shaft diameter ød | øD | Weight g | |
---|---|---|---|---|
AHC Unit | MA31 0-YNM5 MA32 0-YNM5 | - | - | 440 |
MA31 0-YNM5-R1 MA32 0-YNM5-R1 | 10 | 35 | 520 | |
MA31 0-YNM5-R2 MA32 0-YNM5-R2 | 11 | |||
MA31 0-YNM5-R3 MA32 0-YNM5-R3 | 14 | |||
MA31 0-YNM5-R4 MA32 0-YNM5-R4 | 15 | |||
MA31 0-YNM5-R5 MA32 0-YNM5-R5 | 20 | 41 | ||
MA31 0-YNM5-S6 MA32 0-YNM5-S6 | 24 | |||
MA31 0-YNM5-R6 MA32 0-YNM5-R6 | 25 | |||
For tool adapter | MA31 0-AM3 MA32 0-AM3 | - | - | 250 |
MA31 0-AM5 MA32 0-AM5 | 270 |
Référence pièce
|
---|
MHZ2-20D-A310-Y69A |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Mode de préhension | Nombre de doigts | Forme du corps principal | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Environnement, applications | Fonction supplémentaire | Mécanisme de réglage de la course | Diamètre interne du vérin (mm) | Position de doigt / Options | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Taille | Méthode de positionnement | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
498.61 € | 1 | 26 jours | [Composants associés] Pince pneumatique pour AHC | Ouvert, type parallèle | 2 pièces | Forme carrée | Type à simple effet (normalement fermé) | 26.3 | 16.3 | 68 | Standard | Non fourni | Non fourni | 20 | Type standard | D-Y69A (3 fils) | 2 pcs | 0.5 m | Sans | Sans |
Loading...
Diamètre d'arbre applicable(ø) | Aucun | Applicable | Aucun | Méthode de fonctionnement | Aucun |
---|---|---|---|---|---|
Spécifications électriques | Aucun |
Vous vous trouvez sur la page de Système de changement manuel automatique (AHC) gamme MA3, le numéro d'article est le suivant: MHZ2-20D-A310-Y69A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MHZ2-20D-A310-Y69A.
Configurer
Propriétés de base
Type
Type
Mode de préhension
Nombre de doigts
Forme du corps principal
Méthode de fonctionnement
Dimensions en position ouverte(mm)
Dimensions en position fermée(mm)
Force de préhension (avec 0.5Mpa à l'ouverture)(N)
Environnement, applications
Fonction supplémentaire
Mécanisme de réglage de la course
Diamètre interne du vérin(mm)
Position de doigt / Options
Commutateur auto
Nombre de commutateurs
Longueur du fil de sortie
Taille
Méthode de positionnement
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MA310-AM5 |
MHR2-10-A310 |
MHR2-15-A310 |
MHZ2-20D-A310-Y69B |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Mode de préhension | Nombre de doigts | Forme du corps principal | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Environnement, applications | Fonction supplémentaire | Mécanisme de réglage de la course | Diamètre interne du vérin (mm) | Position de doigt / Options | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Taille | Méthode de positionnement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
495.73 € | 1 | 39 jours | [Composants associés] Adaptateur outil | - | - | - | - | - | - | - | - | - | - | Aucun | Aucun | Sans commutateur auto | Aucun | Aucun | M5 × 0.8 | Accouplement à rotule | ||
475.40 € | 1 | 26 jours | [Composants associés] Pince pneumatique pour AHC | Ouvert, type à mandrin | 2 pièces | Forme cylindrique | Type à simple effet (normalement fermé) | 16 | 10 | 12 | Standard | Non fourni | Non fourni | 10 | Aucun | Sans commutateur auto | Aucun | Aucun | Sans | Sans | ||
496.21 € | 1 | 26 jours | [Composants associés] Pince pneumatique pour AHC | Ouvert, type à mandrin | 2 pièces | Forme cylindrique | Type à simple effet (normalement fermé) | 22 | 14 | 22 | Standard | Non fourni | Non fourni | 15 | Aucun | Sans commutateur auto | Aucun | Aucun | Sans | Sans | ||
498.61 € | 1 | 26 jours | [Composants associés] Pince pneumatique pour AHC | Ouvert, type parallèle | 2 pièces | Forme carrée | Type à simple effet (normalement fermé) | 26.3 | 16.3 | 68 | Standard | Non fourni | Non fourni | 20 | Type standard | D-Y69B (2 fils) | 2 pcs | 0.5 m | Sans | Sans |