Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
Référence pièce
|
---|
RNY309MOL-2.6-2 |
RNY309MOL-3.2-5 |
RNY309MOL-4.0-5 |
RNY309MOL-5.0-5 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|
93.63 € | 1 | Disponible | 8 jours | 2.6 | 300 | 50~90 | 45~80 | 1 Box (2 kg) | |
155.95 € | 1 | 8 jours | 3.2 | 350 | 80–120 | 65~110 | 1 Box (5 kg) | ||
150.18 € | 1 | 8 jours | 4 | 350 | 110~150 | 85~135 | 1 Box (5 kg) | ||
149.89 € | 1 | 8 jours | 5 | 350 | 150~200 | - | 1 Box (5 kg) |
Loading...
Product Type | Baguette de soudage | JIS Standard | ES309LMo-16 Equivalent | AWS Standard | E309LMo-16 Equivalent |
---|---|---|---|---|---|
Mechanical property: Tensile strength(MPa) | 677 (example, JIS standard: 510:≤) | Mechanical property: 5D elongation(%) | 33.6 (example, JIS standard: 25:≤) | Mechanical property: Absorbed energy(J) | 79(20℃) |
Identification Color | End Surface: Silver, Side Surface: Olive Green | Authorized by the Classification Society of Japan | NK、ABS | Applications and Special Features | While having characteristics similar to RNY309Mo, the carbon amount is further reduced to 0.04% or less. Especially effective for welding a thick plate made of low carbon stainless steel with larger restriction. |
Ferrite Quantity: (method) Schaeffler Diagram(%) | 16.4 | Notes | Please dry at 150–200°C for approximately 1 hour prior to use. When welding, remove all oil, dust and other foreign material from the welding surface. |
Configurer
Propriétés de base
Pole diameter(mm)
Pole length(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Amount Of Content
Type
Filtrer par jours d'expédition standard
Propriétés optionnelles