Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
TSC-CR-HEM3LB2-16-R0.2
Référence pièce
|
---|
TSC-CR-HEM3LB2-16-R0.2 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Length Under Neck (ℓ1) (mm) | Processing Applications | R Precision (μm) | Additional Classification | #6 | Figure | Under Neck Diameter d1 (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.12 € | 1 | Disponible | 5 jours | 2 | 0.2 | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Acier inoxydable[◎] / Fonte[○] / Aluminum Alloy[○] / Copper Alloy[○] | 1.6 | 3 | 50 | 4 | 16 | Flat Surface / Side Surface / Curved Surface / Rainure / Inclined Cutting | ±0.005 | Stocked Product | - | 1 | 1.95 | 16.75 | 17.58 | 19.53 | Without Interference |
Loading...
Model Number
TSC-CR-HEM3LB (Stocked Product) / LN-TSC-CR-HEM3S (Manufactured Product)
Outer Diameter D |
Length Under Neck ℓ1 (Manufactured products designated in 1 mm increment) |
Radius R |
Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Shank Diameter d |
Actual Effective Length Depends on Work Inclination Angle | Figure | ● Stocked Product □ Manufactured Product |
|||
30' | 1° | 2° | 3° | |||||||||
1 | 6 | 0.2 0.3 | 0.8 | 0.95 | 50 | 4 | 6.28 | 6.59 | 7.32 | 8.24 | 1 | ● |
8 | 8.38 | 8.79 | 9.76 | 10.98 | ● | |||||||
12 | 12.57 | 13.19 | 14.65 | 16.48 | ● | |||||||
1.5 | 6 | 0.2 0.3 | 1.2 | 1.45 | 50 | 4 | 6.28 | 6.59 | 7.32 | 8.24 | 1 | ● |
8 | 8.38 | 8.79 | 9.76 | 10.98 | ● | |||||||
12 | 12.57 | 13.19 | 14.65 | 16.48 | ● | |||||||
2 | 10 | 0.2 0.5 | 1.6 | 1.95 | 50 | 4 | 10.47 | 10.99 | 12.21 | 13.73 | 1 | ● |
12 | 12.57 | 13.19 | 14.65 | 16.48 | ● | |||||||
14 | 14.66 | 15.39 | 17.09 | 19.22 | ● | |||||||
16 | 16.75 | 17.58 | 19.53 | Without Interference | ● | |||||||
20 | 70 | 20.94 | 21.98 | 24.41 | Without Interference | ● | ||||||
2.5 | 16 | 0.2 0.5 | 2 | 2.4 | 70 | 4 | 16.75 | 17.58 | 19.53 | Without Interference | 1 | ● |
20 | 20.94 | 21.98 | Without Interference | Without Interference | ● | |||||||
30 | 31.41 | 32.97 | Without Interference | Without Interference | ● | |||||||
3 | 16 | 0.2 0.5 1 | 2.4 | 2.9 | 70 | 6 | 16.75 | 17.58 | 19.53 | 21.97 | 1 | ● |
20 | 20.94 | 21.98 | 24.41 | 27.46 | ● | |||||||
30 | 31.41 | 32.97 | 36.62 | Without Interference | ● | |||||||
13 ~ 36 | 0.3 0.5 | 8 | 60 | - | - | - | - | 2 | □ | |||
4 | 16 | 0.2 0.5 1 | 3.2 | 3.8 | 70 | 6 | 16.75 | 17.58 | 19.53 | Without Interference | 1 | ● |
20 | 20.94 | 21.98 | 24.41 | Without Interference | ● | |||||||
30 | 31.41 | 32.97 | Without Interference | Without Interference | ● | |||||||
16 ~ 38 | 0.3 0.5 | 11 | 60 | - | - | - | - | 2 | □ |
[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the points below differ when ordering a stocked product.
(1) "LN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number. (3) The order for specifying the "length under neck" and "radius" is the opposite.
For Cutting Conditions, Refer to >>Click here.
Model | Long Neck Radius | Coating | For High Hardness (Silicone-Based) | Torsion Angle (θ) | Powerful Helix (45° to 60°) |
---|
Vous vous trouvez sur la page de TSC series carbide long neck radius end mill, 2-flute, 45° spiral / long neck model, le numéro d'article est le suivant: TSC-CR-HEM3LB2-16-R0.2.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article TSC-CR-HEM3LB2-16-R0.2.
Configurer
Propriétés de base
Work Material
Processing Applications
#6
Type
Outer Diameter (D)(φ)
R Size(mm)
Flute Length (ℓ)(mm)
Number of Flutes(sheet)
Overall Length (L)(mm)
Shank Diameter (d)(mm)
Length Under Neck (ℓ1)(mm)
R Precision(μm)
Additional Classification
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
TSC-CR-HEM3LB1-8-R0.2 |
TSC-CR-HEM3LB1-8-R0.3 |
TSC-CR-HEM3LB1.5-12-R0.2 |
TSC-CR-HEM3LB2-20-R0.2 |
TSC-CR-HEM3LB2.5-16-R0.2 |
TSC-CR-HEM3LB2.5-16-R0.5 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Length Under Neck (ℓ1) (mm) | Processing Applications | R Precision (μm) | Additional Classification | #6 | Figure | Under Neck Diameter d1 (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.77 € | 1 | Disponible | 5 jours | 1 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.8 | 3 | 50 | 4 | 8 | Inclined Cutting / Rainure / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 0.95 | 8.38 | 8.79 | 9.76 | 10.98 | |
58.29 € | 1 | Disponible | 5 jours | 1 | 0.3 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.8 | 3 | 50 | 4 | 8 | Inclined Cutting / Rainure / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 0.95 | 8.38 | 8.79 | 9.76 | 10.98 | |
79.29 € | 1 | Disponible | 5 jours | 1.5 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 1.2 | 3 | 50 | 4 | 12 | Inclined Cutting / Rainure / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 1.45 | 12.57 | 13.19 | 14.65 | 16.48 | |
82.12 € | 1 | Disponible | 5 jours | 2 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 1.6 | 3 | 70 | 4 | 20 | Inclined Cutting / Rainure / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 1.95 | 20.94 | 21.98 | 24.41 | Without Interference | |
77.51 € | 1 | Disponible | 5 jours | 2.5 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 2 | 3 | 70 | 4 | 16 | Inclined Cutting / Rainure / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 2.4 | 16.75 | 17.58 | 19.53 | Without Interference | |
61.98 € | 1 | Disponible | 5 jours | 2.5 | 0.5 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 2 | 3 | 70 | 4 | 16 | Inclined Cutting / Rainure / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 2.4 | 16.75 | 17.58 | 19.53 | Without Interference |