CX2, Unité de guidage, guides lisses (Numéros de référence - Téléchargement CAO)

CX2, Unité de guidage, guides lisses
Ensures high positional accuracy. Slide Unit, Double-Rod Type, Slide Bearing CX2 Series.
[Features]
· Provided with shock absorbers to absorb impact and noise.
· Auto switches can be installed.
· Smooth operation and high thrust.
· Mountable on the housing or on the plate.

(i)Remarque

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Slide Unit, Double-Rod Type, Slide Bearing CX2 Series Details

Slide Unit, Double-Rod Type, Slide Bearing CX2 Series product image

Slide Unit, Double-Rod Type, Slide Bearing CX2 Series product image

Slide Unit, Double-Rod Type, Slide Bearing CX2 Series Specifications

Model Number Notation

Model number example

Model number example

Individual Made-to-Order Specifications

Indicator symbol Specifications/contents
-X138 Adjustable stroke
-X146 Hollow piston rod
-X168 CX helical insert thread

Made to order specifications

Indicator symbol Specifications/contents
-XB13 Low speed cylinder (5 to 50 mm/s)
-XB22 With shock absorber soft type RJ Series
-XC22 Fluororubber seals

Applicable Auto Switches

Type Special functions Wire Exit Indicator light Wiring (output) Load Voltage Rail mounting Applicable cylinder size Lead wire length (m) Pre-Wired Connector Applicable load
DC AC Vertical Outlet Lateral Outlet Housing mounting Plate mounting 0.5
(Nil)
3
(L)
5
(Z)
None
(N)
Solid state auto switch - Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V - F7NV F79 ø15 (15‑mm diameter) / ø25 (25‑mm diameter) ø10 (10‑mm diameter) / ø15 (15‑mm diameter) / ø25 (25‑mm diameter) - IC circuit Relay, PLC
3-wire (PNP) F7PV F7P -
2-Wire 12 V F7BV J79 - -
Connector J79C - -
Diagnostic indication (2-color indicator) Grommet 3-wire (NPN) 5 V, 12 V F7NWV F79W - IC circuit
3-wire (PNP) - F7PW -
2-Wire 12 V F7BWV J79W - -
Improved water resistance product (2-color indicator) **F7BAV **F7BA - -
With diagnostic output (2-color indicator) 4-wire (NPN) 5 V, 12 V - F79F - IC circuit
Reed switch - Grommet Yes 3-wire - 5 V - - A76H ø15 (15‑mm diameter) / ø25 (25‑mm diameter) ø10 (10‑mm diameter) / ø15 (15‑mm diameter) / ø25 (25‑mm diameter) - - - IC circuit -
2-Wire - - 200 V A72 A72H - - - - Relay, PLC
24 V 12 V 100 V A73 A73H - -
NA 5 V, 12 V 100 V or less A80 A80H - - - IC circuit
Connector Yes 12 V - A73C - - -
NA 5 V, 12 V 24 V or less A80C - - IC circuit
Grommet Yes 3-wire - 5 V - - E76A ø10 (diameter 10 mm) - - - -
2-Wire 24 V 12 V 100 V - E73A - - - -
NA 5 V, 12 V 100 V or less - E80A - - - IC circuit
  • *Water resistant type auto switches can be mounted to the above models, but the water resistance cannot be guaranteed. Check with the manufacturer regarding water-resistant types for the above model numbers.
  • *Lead wire length symbols:
    0.5 m: Nil (Example) F79W
    3 m: L (Example) F79WL
    5 m: Z (Example) F79WZ
    None: N (Example) J79CN
  • *Solid state auto switches marked with ○ are produced to order.
  • *Auto switches are shipped together (but not assembled).

Specifications

Model Non-lube Air-hydro type
Applicable fluids Air Hydraulic fluid
Proof pressure 1.5 MPa
Max. operating pressure 1.0 MPa
Minimum operating pressure CX2N10 0.15 MPa -
CX2□15 0.15 MPa
CX2□25 0.10 MPa
Ambient temperature and working fluid temperature -10°C to +60°C
Piston speed
(non-lube)
Adjusting bolt included 30 to 200 mm/s Refer to table (1).
With shock absorber 30 to 500 mm/s
Cushioning With shock absorber (option)
Stroke adjustable range Standard stroke ±2 mm
Note 1)Max. load mass CX2N10 9.8 N
CX2□15 29.4 N
CX2□25 58.8 N
Non-rotating accuracy
(Except piston rod deflection)
CX2N10 ±0.1°
CX2□15 ±0.04°
CX2□25 ±0.02°
Accessories (options) Straight knock pin (2 pcs.), Note 2)Adjusting bolt (-X138), Shock absorber
  • *Note 1) Place the center of gravity of the load as close to the center of the slide unit as possible during operation. Please consult with the manufacturer if they will be placed far apart.
  • *Note 2) -X138 has a stroke adjustable range of 12.5 mm on one side.

Table (1) Air-Hydro/Piston Speed

Model Plate mounting Housing mounting
CX2H15 Note 1) Refer to the information below. 5 to 50 mm/s
CX2H25 5 to 40 mm/s 5 to 100 mm/s
  • *Note 1) Consult with the manufacturer if the air-hydro type is mounted on a plate.
  • *Note 2) Consult with the manufacturer if units are used at a low speed (10 mm/s or faster) (when intermediate stops are not required) as -XB13 (low speed specification) is available.
  • *Note 3) When using the air-hydro type, use the double side hydro unit.

Shock Absorber Specifications

Shock absorber model RB0805 RB1006
Applicable slide unit model CX2N10, CX2□15 CX2□25
Maximum energy absorption J 0.98 3.92
Stroke absorption mm 5 6
Max. collision speed (m/sec) 0.05 to 5
Max. operating frequency cycle/min 80 70
Max. allowable thrust N 147 353
Ambient temperature range °C -10 to 80
Spring force N Extended 1.96 4.22
Retracted 3.83 6.18
Weight g 15 25
  • *The above shows the maximum absorption energy per cycle. Accordingly, the operating frequency can be increased in accordance with the absorption energy.
  • *The shock absorber service life may differ from that of the cylinder body depending on the operating conditions.

Theoretical Output List

 

(Unit: N)

 

Model Rod diameter
(mm)
Piston area
(mm2)
Operating pressure MPa
0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9
CX2N10 6 101 20 30 40 51 61 71 81 91
CX2□15 8 207 41 62 83 104 124 145 166 186
CX2□25 14 597 119 179 239 299 358 418 478 537
  • *Note) Theoretical output (N) = Pressure (MPa) ×; Piston area (mm2)

Standard Strokes

Model Standard stroke (mm)
25 50 75 100 125 150 175 200
CX2N10 - - - -
CX2□15
CX2□25

Weight

 

(Increment: kg)

 

Model Standard stroke (mm)
25 50 75 100 125 150 175 200
CX2N10 0.17 0.22 0.27 0.32 - - - -
CX2□15 0.23 0.34 0.45 0.56 0.67 0.78 0.89 1.00
CX2□25 0.93 1.15 1.36 1.58 1.80 2.01 2.29 2.45

Structural Drawing / Parts List, Seal List

CX2N10 structural drawing

CX2N10 structural drawing

CX2N15/CX2N25 structural drawings

CX2N15/CX2N25 structural drawings

Parts List

Number Part name Material Note
1 Rod Cover Aluminum bearing alloy -
2 Housing Aluminum Alloy Hard Anodize
3 Piston Aluminum Alloy -
4 Piston rod Carbon steel piping for machine constructions Hard chrome plated
5 Plate Aluminum Alloy Anodized
6 Lock nut Carbon steel Nickel plating
7 Adjusting bolt Chromium steel Zinc chromate
8 Set screw (for fixing rods) Chromium steel Zinc chromate
9 Pin Carbon steel Quenched
10 Retaining Ring Carbon tool steel Phosphate coated
11 Plug Carbon steel Nickel plating
12 Magnet - -
13 Ball fixing screw Chromium steel Zinc chromate
14 Spring Stainless steel -
15 Type CR retaining ring Carbon tool steel -
16 Round R-shaped Retaining Rings Carbon tool steel Phosphate coated
17 Steel ball High carbon chrome bearing steel Heat treated
18 Socket Brass Electroless nickel plated
19 Gasket NBR -
20 Rod Gasket -
21 Piston Gasket -
22 Piston gasket -
23 Cylinder tube gasket -

Replacement Parts / Seal Kit

Model Order number Content
CX2N10 CX2N10-PS A set of (20), (21), (23) listed above
CX2N15 CX2N15-PS
CX2N25 CX2N25-PS
  • *Seal kit includes (20), (21), (23). Order the seal kit based on each bore size. (The piston gasket [22] is not replaceable.)
  • *Since the seal kit does not include a grease pack, order it separately. Grease pack part number: GR-S-010 (10 g)

Slide Unit, Double-Rod Type, Slide Bearing CX2 Series Example Dimensions

ø10 (10‑mm Diameter) Basic Type: CX2N10-[Strokes: 25 to 100]□

 

(Unit: mm)

 

ø10 (10‑mm diameter) Basic Type: CX2N10-[Strokes: 25 to 100]□ dimensional drawing

ø10 (10‑mm diameter) Basic Type: CX2N10-[Strokes: 25 to 100]□ dimensional drawing

Model F G L P Q R S SS Z Adjusting bolt included With shock absorber
ZZ ZZ
CX2N10-25 9.5 19.5 38 48 103 28 27 67 94 132 176
CX2N10-50 20 30 63 52 153 32 52 92 144 182 226
CX2N10-75 25 35 88 67 203 47 77 117 194 232 276
CX2N10-100 25 35 113 92 253 72 102 142 244 282 326

Housing Mounting Type with Auto Switch CDBX2N10-[Stroke]

 

(Unit: mm)

 

Housing Mounting Type with Auto Switch CDBX2N10-[Stroke] dimensional drawing

Housing Mounting Type with Auto Switch CDBX2N10-[Stroke] dimensional drawing

Plate Mounting Type with Auto Switch CDPX2N10-[Stroke]

 

(Unit: mm)

 

Plate Mounting Type with Auto Switch CDPX2N10-[Stroke] dimensional drawing

Plate Mounting Type with Auto Switch CDPX2N10-[Stroke] dimensional drawing

Auto switch model Hw Ht Hv
D-A7, D-A8 23 15 10.5
D-F7□, D-J79, D-J79W, D-F7PW, D-F79F, D-F7BA, D-F7NT 23 15 11.5
D-A7□H, D-A80H 22 15 11.5
D-A73C, D-A80C 23 17.5 17.5
D-F7□V 23 15 14
D-J79C 24 17.5 17
D-F7LF 30 15 11.5
  • *For 25 strokes only, 2 magnets for auto switches are installed in the housing.
Référence pièce
CDBX2H15-25B
CDBX2H15-100B
CDBX2H15-200B
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
D.I. du cylindre : D
(Ø)
Course : L
(mm)
Fonction supplémentaire Environnement, applications Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Mount Type Type Type de connecteur Type

467.74 €

1 26 jours 15-Guidage de haute précision à rigidité élevéeStandardAvec amortisseur (2 pcs)0.15 à 1.0Avec aimantVis MSans commutateur--AucunMontage du carterType hydropneumatique--

532.11 €

1 26 jours 15-Guidage de haute précision à rigidité élevéeStandardAvec amortisseur (2 pcs)0.15 à 1.0Avec aimantVis MSans commutateur--AucunMontage du carterType hydropneumatique--

617.92 €

1 26 jours 15-Guidage de haute précision à rigidité élevéeStandardAvec amortisseur (2 pcs)0.15 à 1.0Avec aimantVis MSans commutateur--AucunMontage du carterType hydropneumatique--

Loading...

  1. 1

Informations de base

Méthode de fonctionnement du cylindre Double effet Méthode de fonctionnement de la tige Tige double Forme du corps principal Guidé
Type of Shaft Bearing Palier lisse

Assistance technique