• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

CXW, Unité de guidage, amortisseurs de chocs intégré, guides à billes et guides lisses (Numéros de référence - Téléchargement CAO)

CXW, Unité de guidage, amortisseurs de chocs intégré, guides à billes et guides lisses
A slide unit with built-in shock absorbers, Built-In Shock Absorber, Slide Bearing Type CXWM Series.
[Features]
· Dramatically reduces installation labor hours.
· Provided with an end lock mechanism.

(i)Remarque

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

CDBXWM16-50-A72L

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series Details

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series product image

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series product image

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series Specifications

Type Non-lube
Applicable fluids Air
Proof pressure 1.5 MPa
Max. operating pressure 1.0 MPa
Minimum operating pressure CXWM10, 16 0.15 MPa
CXWM20, 25, 32 0.1 MPa
Ambient temperature and working fluid temperature -10°C to 60°C (no freezing)
Piston speed (non-lube) 30 to 500 mm/s
Cushioning Shock absorber
Stroke adjustable range Standard stroke ±2 mm
Accessories (options) Straight knock pin (2 pcs.), Adjusting bolt (-X138)
  • *-X138 has a stroke adjustable range of 12.5 mm on one side.

Model Number Notation

Model number example

Model number example

Individual Made-to-Order Specifications

Indicator symbol Specifications/contents
-X138 Adjustable stroke
-X146 Hollow piston rod
-X168 CX helical insert thread

Made to order specifications

Indicator symbol Specifications/contents
-XB11 Long Stroke Type
-XB13 Low speed cylinder (5 to 50 mm/s)
-XC22 Fluororubber seals

Structural drawing examples

CXWM10, CXWM16, CXWM25 structural drawings

CXWM10, CXWM16, CXWM25 structural drawings

Component Parts

Number Description Material Note
1 Rod Cover Aluminum bearing alloy -
2 Housing Aluminum Alloy Hard Anodize
3 Piston Aluminum Alloy Chromate
4 Piston rod Carbon steel piping for machine constructions Hard chrome plated
5 Plate Aluminum Alloy Hard Anodize
6 Lock nut Carbon steel Nickel plating
7 Adjusting bolt Chromium steel Nickel plating
8 Set screw (for fixing rods) Chromium steel Nickel plating
9 Set screw (for fixing shock absorbers) Stainless steel -
10 Retaining Ring Carbon tool steel Phosphate coated
11 Plug Brass Nickel plating
12 Magnet - ø5 (diameter 5 mm)
13 Set screw for seal Chromium steel Nickel plating
14 Spring Stainless steel -
15 Type CR retaining ring Carbon tool steel -
16 Round R-shaped Retaining Rings Carbon tool steel Phosphate coated
17 Shock absorber - (RB0805-X552 or RB1006-X552)
18 Socket Brass Electroless nickel plated
19 Gasket NBR -
20 Rod Gasket NBR -
21 Piston Gasket NBR -
22 Piston gasket NBR -
23 Cylinder tube gasket NBR -

Component Parts: With End Lock

Number Description Material Note
24 Locking body Aluminum Alloy Hard Anodize
25 Lock finger Alloy tool steel Nickel plated after quenched
26 Lock piston Carbon tool steel Electroless nickel plated after quenched
27 Rod Cover Aluminum Alloy -
28 Return spring Spring steel Zinc chromate
29 Adjusting bolt Chromium steel Nickel plating
30 Body gasket NBR -
31 Rod Gasket NBR -
32 Piston Gasket NBR -
33 Steel ball High carbon chrome bearing steel -
34 Steel ball High carbon chrome bearing steel -
35 O-ring NBR -
36 Round R-shaped Retaining Rings Carbon tool steel Phosphate coated
37 Lock nut Carbon steel Nickel plating
38 Plug Chromium steel Nickel plating

Replacement Parts: Seal Kit, Cylinder Body

Model Order number Content
CXWM10 CXWM10-PS A set of (20), (21), (23) listed above
CXWM16 CXWM16-PS
CXWM25 CXWM25-PS
  • *Seal kit includes (20), (21), (23). Order the seal kit based on each bore size.
    (The piston gasket [22] is not replaceable.)
  • *Since the seal kit does not include a grease pack, order it separately.
    Grease pack part number: GR-S-010 (10 g)

Replacement Parts: Seal Kit, End Lock

Model Order number Content
CXWM10 CXWM10-PS A set of (30), (31), (32), (35) listed above
CXWM16 CXWM16-PS
CXWM25 CXWM25-PS
  • *Seal kit includes (30), (31), (32), (35). Order the seal kit based on each bore size.
  • *The seal kit does not include a grease pack, so please order a grease pack separately.
    Grease pack part number: GR-S-010 (10 g)

Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series Example Dimensions

ø10 (10‑mm diameter) Basic type: CXWM10-[Stroke / 50 to 100] dimensional drawing

ø10 (10‑mm diameter) Basic type: CXWM10-[Stroke / 50 to 100] dimensional drawing

 

(Unit: mm)

 

Model F L P Q S SS Z ZZ
CXWM10-50 26 63 40 154 52 92 144 181.5
CXWM10-75 26 88 65 204 77 117 194 231.5
CXWM10-100 26 113 90 254 102 142 244 281.5
Référence pièce
CDBXWM16-50-A72L
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Méthode de fonctionnement de la tige D.I. du cylindre : D
(Ø)
Course : L
(mm)
Fonction supplémentaire Température de fonctionnement
(℃)
Verrouillage d'extrémité Soupapes Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Mount Type Type de connecteur Type

662.00 €

1 26 jours Tiges simples16-Guidage de haute précision à rigidité élevée-NA-0.15 à 1.0Avec aimantVis MA7232AucunMontage du carter--

Loading...

  1. 1

Informations de base

Méthode de fonctionnement du cylindre Double effet Forme du corps principal Guidé Environnement, applications Standard
Cushion Amortisseur de chocs Type of Shaft Bearing Palier lisse

Vous vous trouvez sur la page de CXW, Unité de guidage, amortisseurs de chocs intégré, guides à billes et guides lisses, le numéro d'article est le suivant: CDBXWM16-50-A72L.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CDBXWM16-50-A72L.

Variantes de ce produit

Référence pièce
CDBXWM10-50
CDBXWM10-50-E73A
CDBXWM10-75
CDBXWM16-50-A73
CDBXWM16-50-A73L
CDBXWM16-50-A73Z
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Méthode de fonctionnement de la tige D.I. du cylindre : D
(Ø)
Course : L
(mm)
Fonction supplémentaire Température de fonctionnement
(℃)
Verrouillage d'extrémité Soupapes Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Mount Type Type de connecteur Type

455.97 €

1 26 jours Tiges simples10-Guidage de haute précision à rigidité élevée-NA-0.15 à 1.0Avec aimantVis MSans commutateur--AucunMontage du carter--

497.11 €

1 26 jours Tiges simples10-Guidage de haute précision à rigidité élevée-NA-0.15 à 1.0Avec aimantVis ME73A0.52AucunMontage du carter--

467.61 €

1 26 jours Tiges simples10-Guidage de haute précision à rigidité élevée-NA-0.15 à 1.0Avec aimantVis MSans commutateur--AucunMontage du carter--

656.82 €

1 26 jours Tiges simples16-Guidage de haute précision à rigidité élevée-NA-0.15 à 1.0Avec aimantVis MA730.52AucunMontage du carter--

662.00 €

1 26 jours Tiges simples16-Guidage de haute précision à rigidité élevée-NA-0.15 à 1.0Avec aimantVis MA7332AucunMontage du carter--

667.06 €

1 26 jours Tiges simples16-Guidage de haute précision à rigidité élevée-NA-0.15 à 1.0Avec aimantVis MA7352AucunMontage du carter--

Assistance technique