CXSJ, Vérin bi-tiges, modèle compact (Numéros de référence - Téléchargement CAO)

CXSJ, Vérin bi-tiges, modèle compact

Cliquez sur cette image pour l'agrandir.

Cliquez sur cette image pour l'agrandir.

  • CXSJ, Vérin bi-tiges, modèle compact
  • CXSJ, Vérin bi-tiges, modèle compact
  • CXSJ, Vérin bi-tiges, modèle compact
Dual-Rod Cylinder, Compact Type CXSJ Series that can be mounted from 3 directions.
[Features]
· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.
· Ball bushing bearings and slide bearings are standard for all series.
· Workpieces can be mounted on 3 surfaces.
· Twice the thrust, non-rotating accuracy of ±0.1°.
· Adjustable stroke range of 0 to -5 mm.

(i)Remarque

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Dual-Rod Cylinder, Compact Type CXSJ Series Specifications

Model Number Notation

Model Number Notation

Model Number Notation

Specifications

Tube Internal Diameter (mm) 6 10 15 20 25 32
Applicable fluids Air (non-lube)
Proof pressure 1.05 MPa
Maximum operating pressure 0.7 MPa
Minimum operating pressure 0.15 MPa 0.1 MPa 0.05 MPa
Ambient temperature and working fluid temperature -10°C to 60°C (no freezing)
Operating piston speed 30 to 800 mm/s 30 to 700 mm/s 30 to 600 mm/s
Cushioning Rubber bumper at both ends
Stroke adjustable range 0 to -5 mm compared to the standard stroke
Port size M3 ×; 0.5 M5 ×; 0.8 Rc (NPT, PF) 1/8
Allowable Kinetic Energy 0.016 J 0.064 J 0.095 J 0.17 J 0.27 J 0.32 J

Structural drawing examples

CXSJM6 (slide bearing) structural drawing

CXSJM6 (slide bearing) structural drawing

CXSJL6 (ball bushing bearing) structural drawing

CXSJL6 (ball bushing bearing) structural drawing

Component Parts

Number Part name Material Note
1 Housing Aluminum Alloy Hard Anodize
2 Piston rod A Carbon steelNote) Hard chrome plated
3 Piston rod B Carbon steelNote) Hard chrome plated
4 Rod Cover Aluminum bearing alloy -
5 Head cover Aluminum Alloy Anodized
6 Plate Aluminum Alloy Glossy, self-coloring hard anodized aluminum
7 Piston A Aluminum Alloy Chromate treatment
8 Piston B Aluminum Alloy Chromate treatment
9 Magnet - -
10 Bumper bolt Carbon steel Nickel plating
11 Hex nut Carbon steel Zinc chromate
12 Dampers Urethane -
13 Hexagon socket head bolt Chromium steel Zinc chromate
14 Hex Socket Set Screw Chromium steel Zinc chromate
15 Retaining Ring Special steel Phosphate coated
16 Damper B Urethane -
17 Piston Gasket NBR -
18 Rod Gasket NBR -
19 O-ring NBR -
20 O-ring NBR -
21 Seal retainer Stainless steel -
22 Retaining ring B Special steel Phosphate coated
23 Bolt holder Stainless steel -
24 Bearing spacer Aluminum bearing alloy -
25 Ball bushing - -
26 Piston rod A Special steel Hard chrome plated
27 Piston rod B Special steel Hard chrome plated
28 O-ring NBR -
29 Piston C Stainless steel -
30 Bumper holder Resin -

Note) Stainless steel for CXSM6.

Dual-Rod Cylinder, Compact Type CXSJ Series Example Dimensions

 

(Unit: mm)

 

ø6 (6‑mm bore size) standard piping dimensional drawing

ø6 (6‑mm bore size) standard piping dimensional drawing

Référence pièce
CXSJL10-20-M9PSAPC
CXSJL10-30-M9PSAPC
CXSJL10-40-M9PSAPC
CXSJL10-50-M9PSAPC
CXSJL10-75-M9PSAPC
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
D.I. du cylindre : D
(Ø)
Course : L
(mm)
Environnement, applications Operating Pressure
(MPa)
Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Type of Shaft Bearing Custom-made Specifications Type Type de connecteur Type

352.98 €

1 26 jours 10-Standard0.1 à 0.7Vis MM9P0,5 (Ccnnecteur M8 3 broches)2Douille à billesAucunTuyauterie standard--

359.84 €

1 26 jours 10-Standard0.1 à 0.7Vis MM9P0,5 (Ccnnecteur M8 3 broches)2Douille à billesAucunTuyauterie standard--

366.82 €

1 26 jours 10-Standard0.1 à 0.7Vis MM9P0,5 (Ccnnecteur M8 3 broches)2Douille à billesAucunTuyauterie standard--

373.74 €

1 26 jours 10-Standard0.1 à 0.7Vis MM9P0,5 (Ccnnecteur M8 3 broches)2Douille à billesAucunTuyauterie standard--

391.19 €

1 26 jours 10-Standard0.1 à 0.7Vis MM9P0,5 (Ccnnecteur M8 3 broches)2Douille à billesAucunTuyauterie standard--

Loading...

  1. 1

Informations de base

Méthode de fonctionnement du cylindre Double effet Méthode de fonctionnement de la tige Tiges simples Forme du corps principal Guidé
Fonction supplémentaire Vérin avec fonctions de poussée et d'amplification de puissance Cushion Butoir en caoutchouc aux deux extrémités Specifications Aimant intégré

Assistance technique